NX Open C++ Reference Guide
|
Represents 3D Hex Mesh Used to create a NXOpen::CAE::SweptMesh
To create a new instance of this class, use NXOpen::CAE::MeshManager::CreateMesh3dHexBuilder
Created in NX6.0.0.
More...
Public Types | |
enum | Type { TypeAutomatic, TypeManual, TypeBetweenAutomatic, TypeBetweenManual } |
the hex mesh creation type More... | |
Public Member Functions | |
std::vector< NXOpen::CAE::Mesh * > | CommitMesh () |
Commits the creation of the NXOpen::CAE::Mesh0d , NXOpen::CAE::Mesh1d , NXOpen::CAE::Mesh2d , NXOpen::CAE::Mesh3d object or Commits the changes made to the NXOpen::CAE::Mesh0d , NXOpen::CAE::Mesh1d , NXOpen::CAE::Mesh2d , NXOpen::CAE::Mesh3d object. More... | |
NXOpen::CAE::MeshManualSweepBetweenListItemSelection * | CreateNewListItem (NXOpen::CAE::CAEEdge *tMasterEdge, NXOpen::CAE::CAEEdge *tTargetEdge, bool fFlipDirection) |
The list item. More... | |
NXOpen::CAE::Mesh3dHexBuilder::Type | CreationType () |
Returns the type of hex mesh Created in NX6.0.0. More... | |
NXOpen::CAE::ElementTypeBuilder * | ElementType () |
Returns the element type builder. More... | |
NXOpen::CAE::MeshManualSweepBetweenListItemSelectionList * | LoopList () |
Returns the loop list Created in NX10.0.0. More... | |
NXOpen::CAE::PropertyTable * | PropertyTable () |
Returns the property table associated with the mesh. More... | |
NXOpen::SelectDisplayableObjectList * | SelectionList () |
Returns the selection objects Created in NX6.0.0. More... | |
void | SetCreationType (NXOpen::CAE::Mesh3dHexBuilder::Type type) |
Sets the type of hex mesh Created in NX6.0.0. More... | |
NXOpen::SelectDisplayableObject * | SourceFace () |
Returns the source face Created in NX6.0.0. More... | |
NXOpen::SelectDisplayableObjectList * | SourceFaceList () |
Returns the source face list Created in NX7.5.0. More... | |
NXOpen::SelectDisplayableObject * | TargetFace () |
Returns the target face Created in NX6.0.0. More... | |
NXOpen::SelectDisplayableObjectList * | TargetFaceList () |
Returns the target face list Created in NX10.0.0. More... | |
NXOpen::SelectDisplayableObjectList * | WallFaceList () |
Returns the wall face list Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents 3D Hex Mesh Used to create a NXOpen::CAE::SweptMesh
To create a new instance of this class, use NXOpen::CAE::MeshManager::CreateMesh3dHexBuilder
Created in NX6.0.0.
std::vector<NXOpen::CAE::Mesh *> NXOpen::CAE::Mesh3dHexBuilder::CommitMesh | ( | ) |
Commits the creation of the NXOpen::CAE::Mesh0d , NXOpen::CAE::Mesh1d , NXOpen::CAE::Mesh2d , NXOpen::CAE::Mesh3d object or Commits the changes made to the NXOpen::CAE::Mesh0d , NXOpen::CAE::Mesh1d , NXOpen::CAE::Mesh2d , NXOpen::CAE::Mesh3d object.
NXOpen::CAE::MeshManualSweepBetweenListItemSelection* NXOpen::CAE::Mesh3dHexBuilder::CreateNewListItem | ( | NXOpen::CAE::CAEEdge * | tMasterEdge, |
NXOpen::CAE::CAEEdge * | tTargetEdge, | ||
bool | fFlipDirection | ||
) |
The list item.
tMasterEdge | The master edge |
tTargetEdge | The target edge |
fFlipDirection | flip direction |
NXOpen::CAE::Mesh3dHexBuilder::Type NXOpen::CAE::Mesh3dHexBuilder::CreationType | ( | ) |
Returns the type of hex mesh
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::CAE::ElementTypeBuilder* NXOpen::CAE::Mesh3dHexBuilder::ElementType | ( | ) |
Returns the element type builder.
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::CAE::MeshManualSweepBetweenListItemSelectionList* NXOpen::CAE::Mesh3dHexBuilder::LoopList | ( | ) |
Returns the loop list
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::CAE::PropertyTable* NXOpen::CAE::Mesh3dHexBuilder::PropertyTable | ( | ) |
Returns the property table associated with the mesh.
The property table contains the parameters needed for the generation of the mesh.
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::SelectDisplayableObjectList* NXOpen::CAE::Mesh3dHexBuilder::SelectionList | ( | ) |
Returns the selection objects
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
void NXOpen::CAE::Mesh3dHexBuilder::SetCreationType | ( | NXOpen::CAE::Mesh3dHexBuilder::Type | type | ) |
Sets the type of hex mesh
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
type | type |
NXOpen::SelectDisplayableObject* NXOpen::CAE::Mesh3dHexBuilder::SourceFace | ( | ) |
Returns the source face
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::SelectDisplayableObjectList* NXOpen::CAE::Mesh3dHexBuilder::SourceFaceList | ( | ) |
Returns the source face list
Created in NX7.5.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::SelectDisplayableObject* NXOpen::CAE::Mesh3dHexBuilder::TargetFace | ( | ) |
Returns the target face
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::SelectDisplayableObjectList* NXOpen::CAE::Mesh3dHexBuilder::TargetFaceList | ( | ) |
Returns the target face list
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::SelectDisplayableObjectList* NXOpen::CAE::Mesh3dHexBuilder::WallFaceList | ( | ) |
Returns the wall face list
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")