NX Open C++ Reference Guide
|
Represents 0d Mesh
To create or edit an instance of this class, use NXOpen::CAE::Mesh0dBuilder
Created in NX6.0.0.
More...
Additional Inherited Members | |
Public Types inherited from NXOpen::DisplayableObject | |
enum | ObjectFont { ObjectFontSolid = 1, ObjectFontDashed, ObjectFontPhantom, ObjectFontCenterline, ObjectFontDotted, ObjectFontLongDashed, ObjectFontDottedDashed } |
specifies the object font for objects such as lines Created in NX3.0.0. More... | |
enum | ObjectWidth { ObjectWidthNormal, ObjectWidthThick, ObjectWidthThin, ObjectWidthOne = 5, ObjectWidthTwo, ObjectWidthThree, ObjectWidthFour, ObjectWidthFive, ObjectWidthSix, ObjectWidthSeven, ObjectWidthEight, ObjectWidthNine } |
specifies object width for objects such as lines and text Created in NX3.0.0. More... | |
Public Member Functions inherited from NXOpen::CAE::Mesh | |
NXOpen::CAE::PropertyTable * | ElementPropertyTable () |
Returns the element property table associated with the mesh object Created in NX5.0.1. More... | |
bool | ExportMeshProperty () |
Returns the export mesh property for this mesh. More... | |
NXOpen::CAE::MeshDisplaySettings * | GetMeshDisplaySettings () |
The MeshDisplaySettings for this mesh. More... | |
virtual std::vector< NXString > | GetSolverCardSyntax () |
Returns the solver card syntax strings for this entity. More... | |
bool | GetUpdatePendingStatus () |
Update pending flag for this mesh. More... | |
bool | IsValid () |
Judges whether the mesh is valid in current solver environment. More... | |
bool | LockStatus () |
Returns the lock status for this mesh. More... | |
NXOpen::CAE::IMeshCollector * | MeshCollector () |
Returns the MeshCollector for this mesh. More... | |
void | SetExportMeshProperty (bool fExportMesh) |
Sets the export mesh property for this mesh. More... | |
void | SetLockStatus (bool lockStatus) |
Sets the lock status for this mesh. More... | |
Represents 0d Mesh
To create or edit an instance of this class, use NXOpen::CAE::Mesh0dBuilder
Created in NX6.0.0.