NX Open C++ Reference Guide
|
Represents 0D Mesh Used to create a NXOpen::CAE::Mesh0d
To create a new instance of this class, use NXOpen::CAE::MeshManager::CreateMesh0dBuilder
Created in NX6.0.0.
More...
Public Types | |
enum | MeshCreationType { MeshCreationTypeMesh0d, MeshCreationTypeLumpedMass } |
the 0d mesh creation option More... | |
Public Member Functions | |
bool | CombineBody () |
Returns the combine body option Created in NX11.0.0. More... | |
std::vector< NXOpen::CAE::Mesh * > | CommitMesh () |
Commits the creation of the NXOpen::CAE::Mesh0d. More... | |
NXOpen::CoordinateSystem * | Csys () |
Returns the csys of lumped mass element Created in NX11.0.0. More... | |
int | CsysOption () |
Returns the method to be used for translating the selected elements Created in NX11.0.0. More... | |
NXOpen::CAE::ElementTypeBuilder * | ElementType () |
Returns the element type builder. More... | |
NXOpen::Expression * | ExpressionMass () |
Returns the mass expression of the lumped mass element Created in NX11.0.0. More... | |
NXOpen::SelectDisplayableObjectList * | LmEntitySelList () |
Returns the selection objects Created in NX11.0.0. More... | |
NXOpen::SelectDisplayableObjectList * | LmPointSelection () |
Returns the point selection for element creation Created in NX11.0.0. More... | |
NXOpen::CAE::Mesh0dBuilder::MeshCreationType | MeshCreateOption () |
Returns the mesh creation option Created in NX11.0.0. More... | |
NXOpen::CAE::PropertyTable * | PropertyTable () |
Returns the property table associated with the mesh. More... | |
NXOpen::SelectDisplayableObjectList * | SelectionList () |
Returns the selection objects Created in NX6.0.0. More... | |
void | SetCombineBody (bool isCombineBody) |
Sets the combine body option Created in NX11.0.0. More... | |
void | SetCsys (NXOpen::CoordinateSystem *csys) |
Sets the csys of lumped mass element Created in NX11.0.0. More... | |
void | SetCsysOption (int csysOption) |
Sets the method to be used for translating the selected elements Created in NX11.0.0. More... | |
void | SetMeshCreateOption (NXOpen::CAE::Mesh0dBuilder::MeshCreationType meshCreationOption) |
Sets the mesh creation option Created in NX11.0.0. More... | |
void | SetTotalMass (bool isTotalMass) |
Sets the use total mass option Created in NX11.0.0. More... | |
bool | TotalMass () |
Returns the use total mass option Created in NX11.0.0. More... | |
NXOpen::Expression * | XOffset () |
Returns the x-offset from cg of the lumped mass element Created in NX11.0.0. More... | |
NXOpen::Expression * | YOffset () |
Returns the y-offset from cg of the lumped mass element Created in NX11.0.0. More... | |
NXOpen::Expression * | ZOffset () |
Returns the z-offset from cg of the lumped mass element Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents 0D Mesh Used to create a NXOpen::CAE::Mesh0d
To create a new instance of this class, use NXOpen::CAE::MeshManager::CreateMesh0dBuilder
Created in NX6.0.0.
bool NXOpen::CAE::Mesh0dBuilder::CombineBody | ( | ) |
Returns the combine body option
Created in NX11.0.0.
License requirements : None
std::vector<NXOpen::CAE::Mesh *> NXOpen::CAE::Mesh0dBuilder::CommitMesh | ( | ) |
Commits the creation of the NXOpen::CAE::Mesh0d.
NXOpen::CoordinateSystem* NXOpen::CAE::Mesh0dBuilder::Csys | ( | ) |
Returns the csys of lumped mass element
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
int NXOpen::CAE::Mesh0dBuilder::CsysOption | ( | ) |
Returns the method to be used for translating the selected elements
Created in NX11.0.0.
License requirements : None
NXOpen::CAE::ElementTypeBuilder* NXOpen::CAE::Mesh0dBuilder::ElementType | ( | ) |
Returns the element type builder.
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::Expression* NXOpen::CAE::Mesh0dBuilder::ExpressionMass | ( | ) |
Returns the mass expression of the lumped mass element
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::SelectDisplayableObjectList* NXOpen::CAE::Mesh0dBuilder::LmEntitySelList | ( | ) |
Returns the selection objects
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::SelectDisplayableObjectList* NXOpen::CAE::Mesh0dBuilder::LmPointSelection | ( | ) |
Returns the point selection for element creation
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::CAE::Mesh0dBuilder::MeshCreationType NXOpen::CAE::Mesh0dBuilder::MeshCreateOption | ( | ) |
Returns the mesh creation option
Created in NX11.0.0.
License requirements : None
NXOpen::CAE::PropertyTable* NXOpen::CAE::Mesh0dBuilder::PropertyTable | ( | ) |
Returns the property table associated with the mesh.
The property table contains the parameters needed for the generation of the mesh.
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::SelectDisplayableObjectList* NXOpen::CAE::Mesh0dBuilder::SelectionList | ( | ) |
Returns the selection objects
Created in NX6.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
void NXOpen::CAE::Mesh0dBuilder::SetCombineBody | ( | bool | isCombineBody | ) |
Sets the combine body option
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
isCombineBody | iscombinebody |
void NXOpen::CAE::Mesh0dBuilder::SetCsys | ( | NXOpen::CoordinateSystem * | csys | ) |
Sets the csys of lumped mass element
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
csys | csys |
void NXOpen::CAE::Mesh0dBuilder::SetCsysOption | ( | int | csysOption | ) |
Sets the method to be used for translating the selected elements
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
csysOption | csysoption |
void NXOpen::CAE::Mesh0dBuilder::SetMeshCreateOption | ( | NXOpen::CAE::Mesh0dBuilder::MeshCreationType | meshCreationOption | ) |
Sets the mesh creation option
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
meshCreationOption | meshcreationoption |
void NXOpen::CAE::Mesh0dBuilder::SetTotalMass | ( | bool | isTotalMass | ) |
Sets the use total mass option
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
isTotalMass | istotalmass |
bool NXOpen::CAE::Mesh0dBuilder::TotalMass | ( | ) |
Returns the use total mass option
Created in NX11.0.0.
License requirements : None
NXOpen::Expression* NXOpen::CAE::Mesh0dBuilder::XOffset | ( | ) |
Returns the x-offset from cg of the lumped mass element
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::Expression* NXOpen::CAE::Mesh0dBuilder::YOffset | ( | ) |
Returns the y-offset from cg of the lumped mass element
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::Expression* NXOpen::CAE::Mesh0dBuilder::ZOffset | ( | ) |
Returns the z-offset from cg of the lumped mass element
Created in NX11.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")