NX Open C++ Reference Guide
|
Builder for creating Manual Hex Mesh - Face Dependency type - Multi Face Automatic
To create a new instance of this class, use NXOpen::CAE::SweepBetweenMeshBuilder::AutomaticSweepBetween
More...
Public Member Functions | |
NXOpen::CAE::SelectCAEFaceList * | MasterFaceSelection () |
Returns the master face selection More... | |
NXOpen::CAE::SelectCAEFaceList * | TargetFaceSelection () |
Returns the target face selection More... | |
NXOpen::CAE::SelectCAEFaceList * | WallFaceSelection () |
Returns the Wall face selection More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Builder for creating Manual Hex Mesh - Face Dependency type - Multi Face Automatic
To create a new instance of this class, use NXOpen::CAE::SweepBetweenMeshBuilder::AutomaticSweepBetween
Use NXOpen::CAE::Mesh3dHexBuilder .
Created in NX7.5.2.
NXOpen::CAE::SelectCAEFaceList* NXOpen::CAE::AutomaticSweepBetweenSelection::MasterFaceSelection | ( | ) |
Returns the master face selection
Use NXOpen::CAE::Mesh3dHexBuilder .
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::CAE::SelectCAEFaceList* NXOpen::CAE::AutomaticSweepBetweenSelection::TargetFaceSelection | ( | ) |
Returns the target face selection
Use NXOpen::CAE::Mesh3dHexBuilder .
Created in NX7.5.2.
License requirements : nx_masterfem ("Finite Element Modeling")
NXOpen::CAE::SelectCAEFaceList* NXOpen::CAE::AutomaticSweepBetweenSelection::WallFaceSelection | ( | ) |
Returns the Wall face selection
Use NXOpen::CAE::Mesh3dHexBuilder .
Created in NX8.5.0.
License requirements : nx_masterfem ("Finite Element Modeling")