NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::Dimension builder
To create a new instance of this class, use NXOpen::Annotations::DimensionCollection::CreateLinearDimensionBuilder
Created in NX9.0.0.
More...
Public Member Functions | |
NXOpen::Annotations::DrivingValueBuilder * | Driving () |
Returns the driving Created in NX9.0.0. More... | |
NXOpen::Annotations::ForeshorteningSymbolBuilder * | ForeshorteningSymbol () |
Returns the foreshortening symbol builder Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Annotations::BaseLinearDimensionBuilder | |
NXOpen::Annotations::AppendedTextBuilder * | AppendedText () |
Returns the appended text Created in NX9.0.0. More... | |
NXOpen::Annotations::DimensionSetBuilder * | DimensionSet () |
Returns the dimension set Created in NX9.0.0. More... | |
NXOpen::SelectNXObject * | FirstAssociativity () |
Returns the first associativity. More... | |
NXOpen::Annotations::TextPlacement | GetNthSecondaryArrowheadOrientation (int nth) |
The arrowhead orientation for nth secondary dimensions. More... | |
NXOpen::Point3d | GetNthSecondaryOrigin (int nth) |
The origin for nth secondary dimensions. More... | |
std::vector < NXOpen::Annotations::Dimension * > | GetSecondaryCallouts () |
The secondary callouts. More... | |
NXOpen::SelectDisplayableObject * | Inherit () |
Returns the inherit Created in NX9.0.0. More... | |
bool | IsAutoplaced () |
Returns a flag to indicate if auto placement turned on. More... | |
NXOpen::Annotations::DimensionMeasurementBuilder * | Measurement () |
Returns the measurement Created in NX9.0.0. More... | |
NXOpen::Annotations::Dimension::MeasurementTypes | MeasurementType () |
Returns the measurement type Created in NX10.0.0. More... | |
NXOpen::Annotations::OriginBuilder * | Origin () |
Returns the origin Created in NX9.0.0. More... | |
NXOpen::SelectNXObject * | SecondAssociativity () |
Returns the second associativity. More... | |
void | SetAutoplaced (bool isAutoplaced) |
Sets a flag to indicate if auto placement turned on. More... | |
void | SetMeasurementType (NXOpen::Annotations::Dimension::MeasurementTypes measurementType) |
Sets the measurement type Created in NX10.0.0. More... | |
void | SetNthSecondaryArrowheadOrientation (int nth, NXOpen::Annotations::TextPlacement secondaryArrowheadOrientation) |
The arrowhead orientation for nth secondary dimensions Created in NX11.0.0. More... | |
void | SetNthSecondaryOrigin (int nth, const NXOpen::Point3d &secondaryOrigin) |
The origin for nth secondary dimensions Created in NX11.0.0. More... | |
void | SetUseBaseline (bool useBaseline) |
Sets a treat first associativity as a baseline Created in NX9.0.0. More... | |
NXOpen::Annotations::StyleBuilder * | Style () |
Returns the style Created in NX9.0.0. More... | |
bool | UseBaseline () |
Returns a treat first associativity as a baseline Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::Dimension builder
To create a new instance of this class, use NXOpen::Annotations::DimensionCollection::CreateLinearDimensionBuilder
Created in NX9.0.0.
NXOpen::Annotations::DrivingValueBuilder* NXOpen::Annotations::LinearDimensionBuilder::Driving | ( | ) |
Returns the driving
Created in NX9.0.0.
License requirements : None
NXOpen::Annotations::ForeshorteningSymbolBuilder* NXOpen::Annotations::LinearDimensionBuilder::ForeshorteningSymbol | ( | ) |
Returns the foreshortening symbol builder
Created in NX10.0.0.
License requirements : None