NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::Dimension builder
This is an abstract class and cannot be instantiated.
More...
Public Member Functions | |
NXOpen::Annotations::AppendedTextBuilder * | AppendedText () |
Returns the appended text Created in NX9.0.0. More... | |
NXOpen::Annotations::DimensionSetBuilder * | DimensionSet () |
Returns the dimension set Created in NX9.0.0. More... | |
NXOpen::SelectNXObject * | FirstAssociativity () |
Returns the first associativity. More... | |
NXOpen::Annotations::TextPlacement | GetNthSecondaryArrowheadOrientation (int nth) |
The arrowhead orientation for nth secondary dimensions. More... | |
NXOpen::Point3d | GetNthSecondaryOrigin (int nth) |
The origin for nth secondary dimensions. More... | |
std::vector < NXOpen::Annotations::Dimension * > | GetSecondaryCallouts () |
The secondary callouts. More... | |
NXOpen::SelectDisplayableObject * | Inherit () |
Returns the inherit Created in NX9.0.0. More... | |
bool | IsAutoplaced () |
Returns a flag to indicate if auto placement turned on. More... | |
NXOpen::Annotations::DimensionMeasurementBuilder * | Measurement () |
Returns the measurement Created in NX9.0.0. More... | |
NXOpen::Annotations::Dimension::MeasurementTypes | MeasurementType () |
Returns the measurement type Created in NX10.0.0. More... | |
NXOpen::Annotations::OriginBuilder * | Origin () |
Returns the origin Created in NX9.0.0. More... | |
NXOpen::SelectNXObject * | SecondAssociativity () |
Returns the second associativity. More... | |
void | SetAutoplaced (bool isAutoplaced) |
Sets a flag to indicate if auto placement turned on. More... | |
void | SetMeasurementType (NXOpen::Annotations::Dimension::MeasurementTypes measurementType) |
Sets the measurement type Created in NX10.0.0. More... | |
void | SetNthSecondaryArrowheadOrientation (int nth, NXOpen::Annotations::TextPlacement secondaryArrowheadOrientation) |
The arrowhead orientation for nth secondary dimensions Created in NX11.0.0. More... | |
void | SetNthSecondaryOrigin (int nth, const NXOpen::Point3d &secondaryOrigin) |
The origin for nth secondary dimensions Created in NX11.0.0. More... | |
void | SetUseBaseline (bool useBaseline) |
Sets a treat first associativity as a baseline Created in NX9.0.0. More... | |
NXOpen::Annotations::StyleBuilder * | Style () |
Returns the style Created in NX9.0.0. More... | |
bool | UseBaseline () |
Returns a treat first associativity as a baseline Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::Dimension builder
This is an abstract class and cannot be instantiated.
Created in NX9.0.0.
NXOpen::Annotations::AppendedTextBuilder* NXOpen::Annotations::BaseLinearDimensionBuilder::AppendedText | ( | ) |
Returns the appended text
Created in NX9.0.0.
License requirements : None
NXOpen::Annotations::DimensionSetBuilder* NXOpen::Annotations::BaseLinearDimensionBuilder::DimensionSet | ( | ) |
Returns the dimension set
Created in NX9.0.0.
License requirements : None
NXOpen::SelectNXObject* NXOpen::Annotations::BaseLinearDimensionBuilder::FirstAssociativity | ( | ) |
Returns the first associativity.
Supported object types include Feature and DisplayableObject.
Created in NX9.0.0.
License requirements : None
NXOpen::Annotations::TextPlacement NXOpen::Annotations::BaseLinearDimensionBuilder::GetNthSecondaryArrowheadOrientation | ( | int | nth | ) |
The arrowhead orientation for nth secondary dimensions.
nth | nth |
NXOpen::Point3d NXOpen::Annotations::BaseLinearDimensionBuilder::GetNthSecondaryOrigin | ( | int | nth | ) |
The origin for nth secondary dimensions.
nth | nth |
std::vector<NXOpen::Annotations::Dimension *> NXOpen::Annotations::BaseLinearDimensionBuilder::GetSecondaryCallouts | ( | ) |
The secondary callouts.
NXOpen::SelectDisplayableObject* NXOpen::Annotations::BaseLinearDimensionBuilder::Inherit | ( | ) |
Returns the inherit
Created in NX9.0.0.
License requirements : None
bool NXOpen::Annotations::BaseLinearDimensionBuilder::IsAutoplaced | ( | ) |
Returns a flag to indicate if auto placement turned on.
This is used to compute origins for secondary dimensions
Created in NX11.0.0.
License requirements : None
NXOpen::Annotations::DimensionMeasurementBuilder* NXOpen::Annotations::BaseLinearDimensionBuilder::Measurement | ( | ) |
Returns the measurement
Created in NX9.0.0.
License requirements : None
NXOpen::Annotations::Dimension::MeasurementTypes NXOpen::Annotations::BaseLinearDimensionBuilder::MeasurementType | ( | ) |
Returns the measurement type
Created in NX10.0.0.
License requirements : None
NXOpen::Annotations::OriginBuilder* NXOpen::Annotations::BaseLinearDimensionBuilder::Origin | ( | ) |
Returns the origin
Created in NX9.0.0.
License requirements : None
NXOpen::SelectNXObject* NXOpen::Annotations::BaseLinearDimensionBuilder::SecondAssociativity | ( | ) |
Returns the second associativity.
Supported object types include Feature and DisplayableObject.
Created in NX9.0.0.
License requirements : None
void NXOpen::Annotations::BaseLinearDimensionBuilder::SetAutoplaced | ( | bool | isAutoplaced | ) |
Sets a flag to indicate if auto placement turned on.
This is used to compute origins for secondary dimensions
Created in NX11.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
isAutoplaced | isautoplaced |
void NXOpen::Annotations::BaseLinearDimensionBuilder::SetMeasurementType | ( | NXOpen::Annotations::Dimension::MeasurementTypes | measurementType | ) |
Sets the measurement type
Created in NX10.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
measurementType | measurementtype |
void NXOpen::Annotations::BaseLinearDimensionBuilder::SetNthSecondaryArrowheadOrientation | ( | int | nth, |
NXOpen::Annotations::TextPlacement | secondaryArrowheadOrientation | ||
) |
The arrowhead orientation for nth secondary dimensions
Created in NX11.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
nth | nth |
secondaryArrowheadOrientation | secondaryarrowheadorientation |
void NXOpen::Annotations::BaseLinearDimensionBuilder::SetNthSecondaryOrigin | ( | int | nth, |
const NXOpen::Point3d & | secondaryOrigin | ||
) |
The origin for nth secondary dimensions
Created in NX11.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING")
nth | nth |
secondaryOrigin | secondaryorigin |
void NXOpen::Annotations::BaseLinearDimensionBuilder::SetUseBaseline | ( | bool | useBaseline | ) |
Sets a treat first associativity as a baseline
Created in NX9.0.0.
License requirements : geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")
useBaseline | usebaseline |
NXOpen::Annotations::StyleBuilder* NXOpen::Annotations::BaseLinearDimensionBuilder::Style | ( | ) |
Returns the style
Created in NX9.0.0.
License requirements : None
bool NXOpen::Annotations::BaseLinearDimensionBuilder::UseBaseline | ( | ) |
Returns a treat first associativity as a baseline
Created in NX9.0.0.
License requirements : None