NXOpen .NET Reference
12.0.0
|
Summary of the most recent Clearance Analysis results More...
Public Attributes | |
int | StartTime |
The starting time of the last analysis run (in seconds since 00:00:00 1/1/1970. More... | |
int | EndTime |
The ending time of the last analysis run (in seconds since 00:00:00 1/1/1970. More... | |
int | RunTime |
the total analysis time (in secs. More... | |
int | Version |
The version of this analysis run. More... | |
NXOpen.Assemblies.ClearanceAnalysisBuilder.CalculationMethodType | AnalysisMode |
The analysis mode. More... | |
int | NumCollections |
Number of collections analyzed. More... | |
int | NumCollection1 |
The number of objects in collection 1. More... | |
int | NumCollection2 |
The number of objects in collection 2. More... | |
int | NumPairs |
The number of pairs built from the object collections. More... | |
int | NumExcludedPairs |
The number of pairs that were excluded from analysis, either due to exclusion rules or explicit pair exclusion. More... | |
int | NumChangedPairs |
The number of pairs that had changed since the previous clearance analysis. More... | |
int | NumChangedObjs |
The number of objects that had changed since the previous clearance analysis. More... | |
int | NumCheckedPairs |
The total number of pairs that underwent analysis. More... | |
int | NumNewHard |
The total number of new hard interferences. More... | |
int | NumNewSoft |
The total number of new soft interferences. More... | |
int | NumNewTouching |
The total number of new touching interferences. More... | |
int | NumNewContainment |
The total number of new containment interferences. More... | |
int | NumNewAllInterf |
The total number of new interferences. More... | |
int | NumHard |
The total number of hard interferences. More... | |
int | NumSoft |
The total number of soft interferences. More... | |
int | NumTouching |
The total number of touching interferences. More... | |
int | NumContainment |
The total number of containment interferences. More... | |
int | NumAllInterf |
The total number of interferences. More... | |
NXOpen.Assemblies.ClearanceSet.JobStatus | JobStatus |
Indicates if the analysis was aborted. More... | |
int | NumZones |
The number of assembly zones used by the analysis (batch only). More... | |
Summary of the most recent Clearance Analysis results
NXOpen.Assemblies.ClearanceAnalysisBuilder.CalculationMethodType NXOpen.Assemblies.ClearanceSet.Summary.AnalysisMode |
int NXOpen.Assemblies.ClearanceSet.Summary.EndTime |
The ending time of the last analysis run (in seconds since 00:00:00 1/1/1970.
NXOpen.Assemblies.ClearanceSet.JobStatus NXOpen.Assemblies.ClearanceSet.Summary.JobStatus |
Indicates if the analysis was aborted.
Valid values are NXOpen.Assemblies.ClearanceSet.JobStatus.NotAborted , NXOpen.Assemblies.ClearanceSet.JobStatus.AbortedByUser and NXOpen.Assemblies.ClearanceSet.JobStatus.AbortedOnError .
int NXOpen.Assemblies.ClearanceSet.Summary.NumAllInterf |
The total number of interferences.
int NXOpen.Assemblies.ClearanceSet.Summary.NumChangedObjs |
The number of objects that had changed since the previous clearance analysis.
int NXOpen.Assemblies.ClearanceSet.Summary.NumChangedPairs |
The number of pairs that had changed since the previous clearance analysis.
int NXOpen.Assemblies.ClearanceSet.Summary.NumCheckedPairs |
The total number of pairs that underwent analysis.
int NXOpen.Assemblies.ClearanceSet.Summary.NumCollection1 |
The number of objects in collection 1.
int NXOpen.Assemblies.ClearanceSet.Summary.NumCollection2 |
The number of objects in collection 2.
int NXOpen.Assemblies.ClearanceSet.Summary.NumCollections |
Number of collections analyzed.
Can be either 1 or 2.
int NXOpen.Assemblies.ClearanceSet.Summary.NumContainment |
The total number of containment interferences.
int NXOpen.Assemblies.ClearanceSet.Summary.NumExcludedPairs |
The number of pairs that were excluded from analysis, either due to exclusion rules or explicit pair exclusion.
int NXOpen.Assemblies.ClearanceSet.Summary.NumHard |
The total number of hard interferences.
int NXOpen.Assemblies.ClearanceSet.Summary.NumNewAllInterf |
The total number of new interferences.
int NXOpen.Assemblies.ClearanceSet.Summary.NumNewContainment |
The total number of new containment interferences.
int NXOpen.Assemblies.ClearanceSet.Summary.NumNewHard |
The total number of new hard interferences.
int NXOpen.Assemblies.ClearanceSet.Summary.NumNewSoft |
The total number of new soft interferences.
int NXOpen.Assemblies.ClearanceSet.Summary.NumNewTouching |
The total number of new touching interferences.
int NXOpen.Assemblies.ClearanceSet.Summary.NumPairs |
The number of pairs built from the object collections.
int NXOpen.Assemblies.ClearanceSet.Summary.NumSoft |
The total number of soft interferences.
int NXOpen.Assemblies.ClearanceSet.Summary.NumTouching |
The total number of touching interferences.
int NXOpen.Assemblies.ClearanceSet.Summary.NumZones |
The number of assembly zones used by the analysis (batch only).
int NXOpen.Assemblies.ClearanceSet.Summary.RunTime |
the total analysis time (in secs.
)
int NXOpen.Assemblies.ClearanceSet.Summary.StartTime |
The starting time of the last analysis run (in seconds since 00:00:00 1/1/1970.
int NXOpen.Assemblies.ClearanceSet.Summary.Version |
The version of this analysis run.
This is a positive number.