NXOpen .NET Reference
12.0.0
|
This class represents an Interface to the Connection Target. More...
Public Member Functions | |
NXOpen.TaggedObject[] | GetLegsEntities () |
Gets entities from target's group of points. More... | |
void | AddLegsEntities (NXOpen.TaggedObject[] entities) |
Add entities to target's group of points. More... | |
void | RemoveLegsEntities (NXOpen.TaggedObject[] entities) |
Remove entities from target's group of points. More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
This class represents an Interface to the Connection Target.
Created in NX12.0.0
void NXOpen.CAE.Connections.INodalTargetLegs.AddLegsEntities | ( | NXOpen.TaggedObject[] | entities | ) |
Add entities to target's group of points.
Changes are not applied till an update is performed by calling Update.DoUpdate
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
entities | Legs entities |
Implemented in NXOpen.CAE.Connections.NodalTargetSetOfPoints, and NXOpen.CAE.Connections.NodalTargetSpider.
NXOpen.TaggedObject [] NXOpen.CAE.Connections.INodalTargetLegs.GetLegsEntities | ( | ) |
Gets entities from target's group of points.
These can be any combination of CAD (point, edge, face, body) or FE (node, edge, face, element and mesh) objects able to return nodes.
Created in NX12.0.0
License requirements: None.
Implemented in NXOpen.CAE.Connections.NodalTargetSetOfPoints, and NXOpen.CAE.Connections.NodalTargetSpider.
void NXOpen.CAE.Connections.INodalTargetLegs.RemoveLegsEntities | ( | NXOpen.TaggedObject[] | entities | ) |
Remove entities from target's group of points.
Changes are not applied till an update is performed by calling Update.DoUpdate
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
entities | Legs entities |
Implemented in NXOpen.CAE.Connections.NodalTargetSetOfPoints, and NXOpen.CAE.Connections.NodalTargetSpider.