NXOpen .NET Reference
12.0.0
|
Group of Points Target. More...
Public Member Functions | |
unsafe NXOpen.TaggedObject[] | GetLegsEntities () |
Gets entities from target's group of points. More... | |
unsafe void | AddLegsEntities (NXOpen.TaggedObject[] entities) |
Add entities to target's group of points. More... | |
unsafe void | RemoveLegsEntities (NXOpen.TaggedObject[] entities) |
Remove entities from target's group of points. More... | |
Properties | |
unsafe NXOpen.TaggedObject | TargetCenter [get, set] |
Returns or sets the target center More... | |
Properties inherited from NXOpen.CAE.Connections.NodalTarget | |
unsafe NXOpen.CAE.Connections.NodalTargetType | TargetType [get] |
Returns the target type More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.CAE.Connections.INodalTargetCenter | |
NXOpen.TaggedObject | TargetCenter [get, set] |
Returns or sets the target center More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Group of Points Target.
Use this interface to set/get parameters of the Group of Points Target type.
Created in NX12.0.0
unsafe void NXOpen.CAE.Connections.NodalTargetSpider.AddLegsEntities | ( | NXOpen.TaggedObject[] | entities | ) |
Add entities to target's group of points.
Changes are not applied till an update is performed by calling Update.DoUpdate
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
entities | Legs entities |
Implements NXOpen.CAE.Connections.INodalTargetLegs.
unsafe NXOpen.TaggedObject [] NXOpen.CAE.Connections.NodalTargetSpider.GetLegsEntities | ( | ) |
Gets entities from target's group of points.
These can be any combination of CAD (point, edge, face, body) or FE (node, edge, face, element and mesh) objects able to return nodes.
Created in NX12.0.0
License requirements: None.
Implements NXOpen.CAE.Connections.INodalTargetLegs.
unsafe void NXOpen.CAE.Connections.NodalTargetSpider.RemoveLegsEntities | ( | NXOpen.TaggedObject[] | entities | ) |
Remove entities from target's group of points.
Changes are not applied till an update is performed by calling Update.DoUpdate
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
entities | Legs entities |
Implements NXOpen.CAE.Connections.INodalTargetLegs.
|
getset |
Returns or sets the target center
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")