NXOpen .NET Reference
12.0.0
|
This class represents an Interface to the Locations parameters. More...
Public Member Functions | |
NXOpen.CAE.Connections.LocationWithDir | AddLocationCoordinatesWithDirectionCoordinates (int indexOfDefinition, NXOpen.Point point, NXOpen.Point direction) |
Adds a coordinates location with direction definited by coordinates to connection location list More... | |
NXOpen.CAE.Connections.LocationWithDir | AddLocationCoordinatesWithDirectionVector (int indexOfDefinition, NXOpen.Point masterPoint, NXOpen.Direction direction) |
Adds a coordinates location with direction definited by vector to connection location list More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
This class represents an Interface to the Locations parameters.
Created in NX12.0.0
NXOpen.CAE.Connections.LocationWithDir NXOpen.CAE.Connections.ILocationsWithDirContainer.AddLocationCoordinatesWithDirectionCoordinates | ( | int | indexOfDefinition, |
NXOpen.Point | point, | ||
NXOpen.Point | direction | ||
) |
Adds a coordinates location with direction definited by coordinates to connection location list
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
indexOfDefinition | The index of definition |
point | Location Coordinates |
direction | Direction Point |
Implemented in NXOpen.CAE.Connections.Bolt.
NXOpen.CAE.Connections.LocationWithDir NXOpen.CAE.Connections.ILocationsWithDirContainer.AddLocationCoordinatesWithDirectionVector | ( | int | indexOfDefinition, |
NXOpen.Point | masterPoint, | ||
NXOpen.Direction | direction | ||
) |
Adds a coordinates location with direction definited by vector to connection location list
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
indexOfDefinition | The index of definition |
masterPoint | Location Coordinates |
direction | Direction direction |
Implemented in NXOpen.CAE.Connections.Bolt.