NXOpen .NET Reference
12.0.0
|
Location With Direction interface. More...
Properties | |
unsafe NXOpen.Point | DirectionPoint [get, set] |
Returns or sets the point of the direction definition end point. More... | |
unsafe NXOpen.CAE.Connections.LocationDirectionType | DirectionType [get] |
Returns the direction type More... | |
unsafe NXOpen.Vector3d | DirectionValue [get] |
Returns the direction value More... | |
unsafe NXOpen.Direction | DirectionVector [get, set] |
Returns or sets the direction definition vector More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the point of the direction definition start point. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.Connections.Location | |
unsafe NXOpen.Point3d[] | GetXyzCoordinates () |
Gets the coordinates from the specified location. More... | |
Location With Direction interface.
This defines connection locations with direction.
To obtain an instance of this object use the AddLocationWithDirection creators on the Connections
Created in NX12.0.0
|
getset |
Returns or sets the point of the direction definition end point.
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the direction type
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the direction value
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the direction definition vector
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the point of the direction definition start point.
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")