NXOpen .NET Reference
12.0.0
|
This class represents an Interface to the Locations parameters. More...
Public Member Functions | |
NXOpen.CAE.Connections.NodeLocation | AddLocationNode (int indexOfDefinition, NXOpen.CAE.FENode node) |
Adds a node location to connection location list More... | |
NXOpen.CAE.Connections.CoordinatesLocation | AddLocationCoordinates (int indexOfDefinition, NXOpen.Point3d coordinates) |
Adds a coordinates location to connection location list More... | |
NXOpen.CAE.Connections.PointLocation | AddLocationPoint (int indexOfDefinition, NXOpen.Point point) |
Adds a point location to connection location list More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
This class represents an Interface to the Locations parameters.
Created in NX12.0.0
NXOpen.CAE.Connections.CoordinatesLocation NXOpen.CAE.Connections.ILocationsSinglePointContainer.AddLocationCoordinates | ( | int | indexOfDefinition, |
NXOpen.Point3d | coordinates | ||
) |
Adds a coordinates location to connection location list
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
indexOfDefinition | The index of definition |
coordinates | Coordinates |
Implemented in NXOpen.CAE.Connections.SpotWeld.
NXOpen.CAE.Connections.NodeLocation NXOpen.CAE.Connections.ILocationsSinglePointContainer.AddLocationNode | ( | int | indexOfDefinition, |
NXOpen.CAE.FENode | node | ||
) |
Adds a node location to connection location list
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
indexOfDefinition | The index of definition |
node | Node used for location |
Implemented in NXOpen.CAE.Connections.SpotWeld.
NXOpen.CAE.Connections.PointLocation NXOpen.CAE.Connections.ILocationsSinglePointContainer.AddLocationPoint | ( | int | indexOfDefinition, |
NXOpen.Point | point | ||
) |
Adds a point location to connection location list
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
indexOfDefinition | The index of definition |
point | Point used for location creation |
Implemented in NXOpen.CAE.Connections.SpotWeld.