NXOpen .NET Reference
12.0.0
|
Represents an object that has linear tolerance More...
Public Member Functions | |
NXOpen.Annotations.LinearTolerance | GetTolerance () |
Returns the tolerance More... | |
void | SetTolerance (NXOpen.Annotations.LinearTolerance tolerance) |
Sets the tolerance. More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents an object that has linear tolerance
Created in NX4.0.0
NXOpen.Annotations.LinearTolerance NXOpen.Annotations.ILinearTolerance.GetTolerance | ( | ) |
Returns the tolerance
Created in NX4.0.0
License requirements: None.
Implemented in NXOpen.Annotations.OrdinateDimension, NXOpen.Annotations.BaseSurfaceFinish, NXOpen.Annotations.BaseDiameterDimension, NXOpen.Annotations.BaseChamferDimension, NXOpen.Annotations.BaseRadiusDimension, NXOpen.Annotations.BaseArcLengthDimension, NXOpen.Annotations.BaseConcentricCircleDimension, NXOpen.Annotations.BaseCylindricalDimension, NXOpen.Annotations.BaseFoldedRadiusDimension, NXOpen.Annotations.BaseHoleDimension, NXOpen.Annotations.BaseHorizontalDimension, NXOpen.Annotations.BaseParallelDimension, NXOpen.Annotations.BasePerpendicularDimension, and NXOpen.Annotations.BaseVerticalDimension.
void NXOpen.Annotations.ILinearTolerance.SetTolerance | ( | NXOpen.Annotations.LinearTolerance | tolerance | ) |
Sets the tolerance.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING")
tolerance |
Implemented in NXOpen.Annotations.OrdinateDimension, NXOpen.Annotations.BaseSurfaceFinish, NXOpen.Annotations.BaseDiameterDimension, NXOpen.Annotations.BaseChamferDimension, NXOpen.Annotations.BaseRadiusDimension, NXOpen.Annotations.BaseArcLengthDimension, NXOpen.Annotations.BaseConcentricCircleDimension, NXOpen.Annotations.BaseCylindricalDimension, NXOpen.Annotations.BaseFoldedRadiusDimension, NXOpen.Annotations.BaseHoleDimension, NXOpen.Annotations.BaseHorizontalDimension, NXOpen.Annotations.BaseParallelDimension, NXOpen.Annotations.BasePerpendicularDimension, and NXOpen.Annotations.BaseVerticalDimension.