NXOpen .NET Reference
12.0.0
|
Represents interface class for a feature control frame More...
Public Member Functions | |
NXOpen.Annotations.FcfFrameData | GetFcfFrameData () |
Returns the single FCF frames data This is only designed to work with old feature control frames without builders. More... | |
void | SetFcfFrameData (NXOpen.Annotations.FcfFrameData data) |
Sets the single FCF frames data. More... | |
NXOpen.Annotations.FcfFrameData[] | GetFcfFrameDataArray () |
Returns the multiple FCF frames data This is only designed to work with old feature control frames without builders. More... | |
void | SetFcfFrameData (NXOpen.Annotations.FcfFrameData[] fcfFrameData) |
Sets the multiple FCF frames data. More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents interface class for a feature control frame
Created in NX4.0.0
NXOpen.Annotations.FcfFrameData NXOpen.Annotations.IFcf.GetFcfFrameData | ( | ) |
Returns the single FCF frames data This is only designed to work with old feature control frames without builders.
For newer feature control frames, the builder should be used to access this data. This method will return an error.
Created in NX4.0.0
License requirements: None.
Implemented in NXOpen.Annotations.Gdt.
NXOpen.Annotations.FcfFrameData [] NXOpen.Annotations.IFcf.GetFcfFrameDataArray | ( | ) |
Returns the multiple FCF frames data This is only designed to work with old feature control frames without builders.
For newer feature control frames, the builder should be used to access this data. This method will return an error.
Created in NX5.0.0
License requirements: None.
Implemented in NXOpen.Annotations.Gdt.
void NXOpen.Annotations.IFcf.SetFcfFrameData | ( | NXOpen.Annotations.FcfFrameData | data | ) |
Sets the single FCF frames data.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
data | FCF frame data |
Implemented in NXOpen.Annotations.Gdt.
void NXOpen.Annotations.IFcf.SetFcfFrameData | ( | NXOpen.Annotations.FcfFrameData[] | fcfFrameData | ) |
Sets the multiple FCF frames data.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX5.0.0
License requirements: geometric_tol ("GDT")
fcfFrameData | FCF frame datas |
Implemented in NXOpen.Annotations.Gdt.