NXOpen .NET Reference
12.0.0
|
Represents weld interface to customize the creation of welding joint features. More...
Public Member Functions | |
delegate void | WeldJointHandler (NXOpen.Weld.JointExitBuilder joint) |
User defined method that is called whenever a welding joint is created or updated More... | |
delegate void | VariableBevelHandler (NXOpen.Weld.WeldJointBuilder jointBuilder, NXOpen.Curve jointCurve) |
User defined method that returns the angle divisions for a variable bevel. More... | |
delegate void | ModifyFeatureHandler (NXOpen.Weld.WeldObjectBuilder modifiedFeatures) |
User defined method that is called whenever a welding joints are created or edited More... | |
delegate void | PointExitHandler (NXOpen.Weld.WeldPointExitBuilder createdFeatures) |
User defined method that is called whenever a welding features are created through Weld Point command. More... | |
delegate void | DatumIconHandler (NXOpen.Weld.DatumIconBuilder iconBuilder) |
Method called from the part navigator to define the datum surface and pin icon. More... | |
delegate void | PipeJointSetType (NXOpen.Weld.JointItemBuilder joint) |
User defined method that is called whenever a welding joint is created. More... | |
NXOpen.Weld.EdgePrep[] | ToArray () |
Returns an array of NXOpen.Weld.EdgePrep objects. More... | |
unsafe int | AddWeldJointHandler (NXOpen.Weld.CustomManager.WeldJointHandler handler) |
Registers a user defined method that is called whenever a welding joint is created or updated More... | |
unsafe void | RemoveWeldJointHandler (int id) |
Unregisters the welding joint handler More... | |
unsafe int | AddVariableBevelHandler (NXOpen.Weld.CustomManager.VariableBevelHandler handler) |
Registers a user defined method to define variable bevel angles. More... | |
unsafe void | RemoveVariableBevelHandler (int id) |
Unregisters the variable bevel handler More... | |
unsafe int | AddModifyFeatureHandler (NXOpen.Weld.CustomManager.ModifyFeatureHandler handler) |
Registers a user defined method to be notified when weld features are created or edited. More... | |
unsafe void | RemoveModifyFeatureHandler (int id) |
Unregisters the modify feature handler More... | |
unsafe int | AddPointExitHandler (NXOpen.Weld.CustomManager.PointExitHandler handler) |
Registers a user defined method to be notified when weld point features are created. More... | |
unsafe void | RemovePointExitHandler (int id) |
Unregisters the point feature handler More... | |
unsafe int | AddDatumIconHandler (NXOpen.Weld.CustomManager.DatumIconHandler handler) |
Registers a user defined method to be notified when the part navigator is updating the surface or pin datum icon. More... | |
unsafe void | RemoveDatumIconHandler (int id) |
Unregisters the datum common icon handler More... | |
unsafe int | AddPipeJointSetType (NXOpen.Weld.CustomManager.PipeJointSetType handler) |
Registers a user defined method that is called whenever a welding joint is created More... | |
unsafe void | RemovePipeJointSetType (int id) |
Unregisters the pipe joint set type handler More... | |
unsafe void | ShowSolids (bool showSolids) |
Method to change display mode of all Weld. More... | |
unsafe void | LocateWelds (bool searchEntireAssembly, bool wantSolids, bool wantCurves, bool wantPoints, out NXOpen.NXObject[] foundObjectsArray) |
Method to search all fully loaded parts for welding objects in an assembly or part file. More... | |
unsafe void | LocateWelds (bool searchEntireAssembly, bool excludeInvisibleComponents, bool wantSolids, bool wantCurves, bool wantPoints, out NXOpen.NXObject[] foundObjectsArray) |
Method to search all fully loaded parts for welding objects in an assembly or part file. More... | |
unsafe void | LocateWelds (bool searchEntireAssembly, bool excludeInvisibleComponents, bool wantSolids, bool wantCurves, bool wantPoints, bool wantStructureWelds, out NXOpen.NXObject[] foundObjectsArray) |
Method to search all fully loaded parts for welding objects in an assembly or part file. More... | |
unsafe void | ConvertLegacy () |
Method to convert all legacy weld points to the NXOpen.Weld.PointMarkPoint class More... | |
unsafe void | ConvertLegacy (NXOpen.Features.Feature[] fsetFeatures) |
Method to convert selected legacy weld point feature sets to the NXOpen.Weld.PointMarkPoint class More... | |
unsafe void | ConvertLegacy (NXOpen.Features.Feature[] fsetFeatures, bool createSingleFeatures) |
Method to convert weld point feature sets to the NXOpen.Weld.PointMarkPoint class More... | |
unsafe void | CreateFeatureGroupsForCommonConnectedParts (NXOpen.Weld.JointmarkElement[] weldFeatures) |
Method to creates Feature Groups to collect individual weld point features that have the same connected part attributes. More... | |
unsafe NXOpen.Weld.ConnectedPart | AskConnectedParts (NXOpen.NXObject weldTag) |
Find the connected part information for the weld feature, curve, point or body. More... | |
unsafe void | ImpactAnalysisCheck (NXOpen.NXObject[] selectedObjects) |
Method to perform the Weld Impace Analysis command. More... | |
unsafe void | ImpactAnalysisConfirm (NXOpen.NXObject[] selectedObjects) |
Method to approve all alerts generated by the Weld Assistant Impact Analysis command. More... | |
unsafe void | ConvertTransformWeld (NXOpen.Features.Feature[] selectedObjects) |
Method to convert NXOpen.Weld.Transform to their parent type. More... | |
unsafe bool[] | HasSourceFacesInWeldPart (NXOpen.Features.Feature weldFeature) |
Method to determine if a NXOpen.Weld.JointmarkElement feature has source faces in the weld part. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents weld interface to customize the creation of welding joint features.
The "welding joint handler" customization callback is called after the feature is created. One can then set edge preparation parameters, change the color of the feature output curve, add attributes to the feature, or any additional customization.
The "variable bevel handler" customization callback is used to define the limits where a welding joint should be split at.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX8.0.0
unsafe int NXOpen.Weld.CustomManager.AddDatumIconHandler | ( | NXOpen.Weld.CustomManager.DatumIconHandler | handler | ) |
Registers a user defined method to be notified when the part navigator is updating the surface or pin datum icon.
Created in NX9.0.0
License requirements: None.
handler | method to register |
unsafe int NXOpen.Weld.CustomManager.AddModifyFeatureHandler | ( | NXOpen.Weld.CustomManager.ModifyFeatureHandler | handler | ) |
Registers a user defined method to be notified when weld features are created or edited.
Created in NX8.0.1
License requirements: None.
handler | method to register |
unsafe int NXOpen.Weld.CustomManager.AddPipeJointSetType | ( | NXOpen.Weld.CustomManager.PipeJointSetType | handler | ) |
Registers a user defined method that is called whenever a welding joint is created
Created in NX10.0.0
License requirements: None.
handler | method to register |
unsafe int NXOpen.Weld.CustomManager.AddPointExitHandler | ( | NXOpen.Weld.CustomManager.PointExitHandler | handler | ) |
Registers a user defined method to be notified when weld point features are created.
Created in NX8.0.2
License requirements: None.
handler | method to register |
unsafe int NXOpen.Weld.CustomManager.AddVariableBevelHandler | ( | NXOpen.Weld.CustomManager.VariableBevelHandler | handler | ) |
Registers a user defined method to define variable bevel angles.
The method will be called from the Weld Joint user Interface.
Created in NX8.0.0
License requirements: None.
handler | method to register |
unsafe int NXOpen.Weld.CustomManager.AddWeldJointHandler | ( | NXOpen.Weld.CustomManager.WeldJointHandler | handler | ) |
Registers a user defined method that is called whenever a welding joint is created or updated
Created in NX8.0.0
License requirements: None.
handler | method to register |
unsafe NXOpen.Weld.ConnectedPart NXOpen.Weld.CustomManager.AskConnectedParts | ( | NXOpen.NXObject | weldTag | ) |
Find the connected part information for the weld feature, curve, point or body.
NXOpen.Weld.CustomManager.LocateWelds can be used to retrieve weld data from a part.
The data is stored in NXOpen.Weld.ConnectedPart containing the appropriate connected part information. If the weld input is an occurrence then a body or part occurences will be returned in the output structures for reading the attributes on the connected parts.
Created in NX11.0.0
License requirements: None.
weldTag | Weld feature, curve, point or solid body. |
unsafe void NXOpen.Weld.CustomManager.ConvertLegacy | ( | ) |
Method to convert all legacy weld points to the NXOpen.Weld.PointMarkPoint class
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Weld.CustomManager.ConvertLegacy | ( | NXOpen.Features.Feature[] | fsetFeatures | ) |
Method to convert selected legacy weld point feature sets to the NXOpen.Weld.PointMarkPoint class
Created in NX10.0.1
License requirements: None.
fsetFeatures | The pre-NX10 weld feature sets to convert |
unsafe void NXOpen.Weld.CustomManager.ConvertLegacy | ( | NXOpen.Features.Feature[] | fsetFeatures, |
bool | createSingleFeatures | ||
) |
Method to convert weld point feature sets to the NXOpen.Weld.PointMarkPoint class
Created in NX10.0.3
License requirements: None.
fsetFeatures | The pre-NX10 weld feature sets to convert |
createSingleFeatures | true to create single features with no master feature, false to create a master feature. |
unsafe void NXOpen.Weld.CustomManager.ConvertTransformWeld | ( | NXOpen.Features.Feature[] | selectedObjects | ) |
Method to convert NXOpen.Weld.Transform to their parent type.
For example, if a NXOpen.Weld.WeldBead is the parent, this function will convert the NXOpen.Weld.Transform to a NXOpen.Weld.WeldBead in the location of the the NXOpen.Weld.Transform .
Created in NX11.0.1
License requirements: None.
selectedObjects | Array of features to convert. |
unsafe void NXOpen.Weld.CustomManager.CreateFeatureGroupsForCommonConnectedParts | ( | NXOpen.Weld.JointmarkElement[] | weldFeatures | ) |
Method to creates Feature Groups to collect individual weld point features that have the same connected part attributes.
Calling with numWeldFeatures equal to zero will cause all NXOpen.Weld.JointmarkElement in the work part to be grouped. Connected parts A-B-C and C-B-A will be in the same group.
Created in NX11.0.2
License requirements: None.
weldFeatures | Individual features (those without a master feature) to group . |
delegate void NXOpen.Weld.CustomManager.DatumIconHandler | ( | NXOpen.Weld.DatumIconBuilder | iconBuilder | ) |
Method called from the part navigator to define the datum surface and pin icon.
Created in NX9.0.0
License requirements: None.
iconBuilder | builder containing information to set the datum surface and pin icon. |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe bool [] NXOpen.Weld.CustomManager.HasSourceFacesInWeldPart | ( | NXOpen.Features.Feature | weldFeature | ) |
Method to determine if a NXOpen.Weld.JointmarkElement feature has source faces in the weld part.
Created in NX11.0.1
License requirements: None.
weldFeature | The feature to check |
unsafe void NXOpen.Weld.CustomManager.ImpactAnalysisCheck | ( | NXOpen.NXObject[] | selectedObjects | ) |
Method to perform the Weld Impace Analysis command.
This will fully load connected parts of the selected objects and generate navigator alert messages if input faces, or feature specific parameters have changed.
Created in NX11.0.0
License requirements: None.
selectedObjects | Array of objects to perform an Impact Analysis for. |
unsafe void NXOpen.Weld.CustomManager.ImpactAnalysisConfirm | ( | NXOpen.NXObject[] | selectedObjects | ) |
Method to approve all alerts generated by the Weld Assistant Impact Analysis command.
New alert messages are based on the approved objects.
Created in NX11.0.0
License requirements: None.
selectedObjects | Array of objects to approve Impact Analysis alerts for. |
unsafe void NXOpen.Weld.CustomManager.LocateWelds | ( | bool | searchEntireAssembly, |
bool | wantSolids, | ||
bool | wantCurves, | ||
bool | wantPoints, | ||
out NXOpen.NXObject[] | foundObjectsArray | ||
) |
Method to search all fully loaded parts for welding objects in an assembly or part file.
An array of solids, curves and points can be output
Created in NX10.0.0
License requirements: None.
searchEntireAssembly | |
wantSolids | |
wantCurves | |
wantPoints | |
foundObjectsArray | Array of objects passing the search criteria specified. |
unsafe void NXOpen.Weld.CustomManager.LocateWelds | ( | bool | searchEntireAssembly, |
bool | excludeInvisibleComponents, | ||
bool | wantSolids, | ||
bool | wantCurves, | ||
bool | wantPoints, | ||
out NXOpen.NXObject[] | foundObjectsArray | ||
) |
Method to search all fully loaded parts for welding objects in an assembly or part file.
An array of solids, curves and points can be output
Created in NX11.0.0
License requirements: None.
searchEntireAssembly | |
excludeInvisibleComponents | |
wantSolids | |
wantCurves | |
wantPoints | |
foundObjectsArray | Array of objects passing the search criteria specified. |
unsafe void NXOpen.Weld.CustomManager.LocateWelds | ( | bool | searchEntireAssembly, |
bool | excludeInvisibleComponents, | ||
bool | wantSolids, | ||
bool | wantCurves, | ||
bool | wantPoints, | ||
bool | wantStructureWelds, | ||
out NXOpen.NXObject[] | foundObjectsArray | ||
) |
Method to search all fully loaded parts for welding objects in an assembly or part file.
An array of solids, curves and points can be output. Structure welds can also be included in the search.
Created in NX11.0.2
License requirements: None.
searchEntireAssembly | |
excludeInvisibleComponents | |
wantSolids | |
wantCurves | |
wantPoints | |
wantStructureWelds | |
foundObjectsArray | Array of objects passing the search criteria specified. |
delegate void NXOpen.Weld.CustomManager.ModifyFeatureHandler | ( | NXOpen.Weld.WeldObjectBuilder | modifiedFeatures | ) |
User defined method that is called whenever a welding joints are created or edited
Created in NX8.0.1
License requirements: None.
modifiedFeatures | builder containing the weld features that were created or edited. |
delegate void NXOpen.Weld.CustomManager.PipeJointSetType | ( | NXOpen.Weld.JointItemBuilder | joint | ) |
User defined method that is called whenever a welding joint is created.
Used to set the joint type for pipe welding application.
Created in NX10.0.0
License requirements: None.
joint | created or updated welding joint |
delegate void NXOpen.Weld.CustomManager.PointExitHandler | ( | NXOpen.Weld.WeldPointExitBuilder | createdFeatures | ) |
User defined method that is called whenever a welding features are created through Weld Point command.
Created in NX8.0.2
License requirements: None.
createdFeatures | builder containing the create weld features. |
unsafe void NXOpen.Weld.CustomManager.RemoveDatumIconHandler | ( | int | id | ) |
Unregisters the datum common icon handler
Created in NX9.0.0
License requirements: None.
id | identifier for method to unregister |
unsafe void NXOpen.Weld.CustomManager.RemoveModifyFeatureHandler | ( | int | id | ) |
Unregisters the modify feature handler
Created in NX8.0.1
License requirements: None.
id | identifier for method to unregister |
unsafe void NXOpen.Weld.CustomManager.RemovePipeJointSetType | ( | int | id | ) |
Unregisters the pipe joint set type handler
Created in NX10.0.0
License requirements: None.
id | identifier for method to unregister |
unsafe void NXOpen.Weld.CustomManager.RemovePointExitHandler | ( | int | id | ) |
Unregisters the point feature handler
Created in NX8.0.2
License requirements: None.
id | identifier for method to unregister |
unsafe void NXOpen.Weld.CustomManager.RemoveVariableBevelHandler | ( | int | id | ) |
Unregisters the variable bevel handler
Created in NX8.0.0
License requirements: None.
id | identifier for method to unregister |
unsafe void NXOpen.Weld.CustomManager.RemoveWeldJointHandler | ( | int | id | ) |
Unregisters the welding joint handler
Created in NX8.0.0
License requirements: None.
id | identifier for method to unregister |
unsafe void NXOpen.Weld.CustomManager.ShowSolids | ( | bool | showSolids | ) |
Method to change display mode of all Weld.
PointMarkPoint feature that are fully loaded in an assembly
Created in NX10.0.0
License requirements: None.
showSolids | true to show solids, false to show points. |
NXOpen.Weld.EdgePrep [] NXOpen.Weld.CustomManager.ToArray | ( | ) |
Returns an array of NXOpen.Weld.EdgePrep objects.
delegate void NXOpen.Weld.CustomManager.VariableBevelHandler | ( | NXOpen.Weld.WeldJointBuilder | jointBuilder, |
NXOpen.Curve | jointCurve | ||
) |
User defined method that returns the angle divisions for a variable bevel.
The first value must be 0.0, and the last value 90.0
Created in NX8.0.0
License requirements: None.
jointBuilder | builder to get thickness and set bevel angles with |
jointCurve | the joint curve with attributes |
delegate void NXOpen.Weld.CustomManager.WeldJointHandler | ( | NXOpen.Weld.JointExitBuilder | joint | ) |
User defined method that is called whenever a welding joint is created or updated
Created in NX8.0.0
License requirements: None.
joint | created or updated welding joint |
|
get |
Returns the tag of this object.