NXOpen .NET Reference
12.0.0
|
Represents weld connected part to customize the retrieval of connected part information. More...
Public Member Functions | |
unsafe int | GetNumberSets () |
Get the number of connected sets. More... | |
unsafe void | GetSetInformation (int setIndex, out NXOpen.NXObject[] eids) |
Get the individual connected set data. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents weld connected part to customize the retrieval of connected part information.
Created in NX11.0.0
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
unsafe int NXOpen.Weld.ConnectedPart.GetNumberSets | ( | ) |
Get the number of connected sets.
Use this to limit the number of iterations when calling NXOpen.Weld.ConnectedPart.GetSetInformation .
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Weld.ConnectedPart.GetSetInformation | ( | int | setIndex, |
out NXOpen.NXObject[] | eids | ||
) |
Get the individual connected set data.
Created in NX11.0.0
License requirements: None.
setIndex | Index of set to gather information for |
eids | Array of connected set information. Should be freed. |