NXOpen .NET Reference
12.0.0
|
Used to create or edit a NXOpen.Weld.WeldJoint feature. More...
Classes | |
struct | JointMidPointData |
Joint evaluation information at the mid point. More... | |
Public Types | |
enum | Types { CreateAutomatic, CreateManual, CreateMultiple, CreateAttributes } |
Creation method. More... | |
enum | WeldTypes { Any, Groove, Fillet, Corner, Lap, Socket, Mechanical, Sleeve, Boss } |
Weld types. More... | |
enum | DestinationTypes { WorkPart, NewComponent } |
Where to create new joints. More... | |
enum | SplitTypes { EqualSegments, Limits, Angle, ComputedAngle, Length, None, Skip } |
Joint splitting options. More... | |
enum | CoordinateSystem { Absolute, Ship } |
Coordinate system specification. More... | |
enum | Application { StructureWelding, Routing } |
Application where joints are created. More... | |
Public Member Functions | |
unsafe void | Delete () |
Deletes all joints set by NXOpen.Weld.WeldJointBuilder.Joint . More... | |
unsafe void | Split () |
Splits all joints set by NXOpen.Weld.WeldJointBuilder.Joint defined by NXOpen.Weld.WeldJointBuilder.SplitTypes . More... | |
unsafe void | UpdateJointType (NXOpen.Weld.WeldJointBuilder.WeldTypes type) |
Updates all joints set by NXOpen.Weld.WeldJointBuilder.Joint to have the given type. More... | |
unsafe void | DeleteAllUnMarkedJoints () |
Deletes any joints that were not marked with a call to NXOpen.Weld.WeldJointBuilder.MarkJointsToKeep . More... | |
unsafe void | AddCharacteristicsInheritaceInformation () |
Add welding characteristics inheritance information. More... | |
unsafe void | DeleteCharacteristicsInheritaceInformation () |
Delete welding characteristics inheritance information. More... | |
unsafe void | MarkJointsToKeep () |
Marks all currently created welding joints so they do not get deleted when NXOpen.Weld.WeldJointBuilder.DeleteAllUnMarkedJoints is called from the dialog. More... | |
unsafe void | ShowJoints () |
Show joints will create joints using the method set by NXOpen.Weld.WeldJointBuilder.Types . More... | |
unsafe NXOpen.Die.DieLimitsBuilder | GetJointLimits (NXOpen.Curve curve) |
Get the limits of an individual joint. More... | |
unsafe NXOpen.Weld.JointItemBuilder | GetSingleJoint (NXOpen.Curve curve) |
Gets the NXOpen.Weld.JointItemBuilder object associated to the input curve. More... | |
unsafe bool | GetJointChanged (NXOpen.Curve curve) |
Indicates whether joint was changed. More... | |
unsafe void | SetJointChanged (NXOpen.Curve curve, bool changed) |
Indicate that joint was changed. More... | |
unsafe NXOpen.Curve | CreateLimitsPath (NXOpen.Curve jointCurve) |
Creates the path to be used for the limits. More... | |
unsafe void | UpdateCollectors (NXOpen.Curve jointCurve) |
Updates the main collectors by copying data from Joint. More... | |
unsafe void | UpdateJointAfterLimitsChange () |
Updates the joint curve after the limits change. More... | |
unsafe void | UpdateJointAfterLimitsChange (NXOpen.Die.DieLimitsBuilder limits) |
Updates the joint curve after the limits change. More... | |
unsafe void | CopyLimits (NXOpen.Die.DieLimitsBuilder limits) |
Copy input limits to builder limits More... | |
unsafe void | CreateSingleJointFromFeature (NXOpen.Curve featureCurve, bool updateBuilder) |
Creates a joint from a feature. More... | |
unsafe void | SetVariableBevelAngles (double[] variableAngles) |
This method is for use with the variable bevel callback. More... | |
unsafe void | GetVariableBevelAngles (out double[] variableAngles) |
Gets variable bevel angles. More... | |
unsafe void | GetConnectedParts (out NXOpen.Assemblies.Component[] parts) |
Gets connected parts for joint. More... | |
unsafe void | FindPortsInParts (NXOpen.Part[] parts, out NXOpen.Routing.Port[] ports) |
Gets ports from the parts. More... | |
unsafe double | GetPrimaryThickness (NXOpen.Curve curve) |
Gets the primary thickness for a specified joint More... | |
unsafe double | GetSecondaryThickness (NXOpen.Curve curve) |
Gets the primary secondary for a specified joint More... | |
unsafe double | GetAngleBetween () |
Gets the angle between the fillet weld mold faces, and the target faces, or butt weld primary and secondary faces. More... | |
unsafe bool | GetIsLongPoint () |
Gets the long point status. More... | |
unsafe bool | IsCornerOpen () |
Returns status value of true if corner joint is an open case which means the placement face only touches the target face at the master edge. More... | |
unsafe bool | IsPipeJoint () |
Returns status value of true if this is a pipe welding joint. More... | |
unsafe NXOpen.Weld.JointItemBuilder | NewItem () |
Creates a NXOpen.Weld.JointItemBuilder object. More... | |
unsafe void | GetNewlyCreatedJoints (out NXOpen.Curve[] curves, out NXOpen.Weld.JointItemBuilder[] newItemBuilder) |
Gets the NXOpen.Weld.JointItemBuilder objects and curves which were just created by NXOpen.Weld.WeldJointBuilder.ShowJoints . More... | |
unsafe void | SetCallbackMessage (string message) |
Sets a message to display after callback processing ends More... | |
unsafe void | SetErrorMessage (string message) |
Sets an error message to display More... | |
unsafe bool | GetMidPointInformation (NXOpen.Weld.WeldJointBuilder.CoordinateSystem desiredCoordinateSystem, out NXOpen.Weld.WeldJointBuilder.JointMidPointData jointMidPointData) |
Gets the joint curve mid point, tangent, and face normals at the mid point from the primary and secondary bodies. More... | |
Public Member Functions inherited from NXOpen.Weld.StructureWeldBuilder | |
unsafe NXOpen.Assemblies.Component[] | GetCommittedComponents () |
This method returns the component parts that are created by Builder.Commit . More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AssociativeSplit [get, set] |
Returns or sets whether split joints should be associative More... | |
unsafe NXOpen.ScCollector | BackingFace [get] |
Returns the backing face. More... | |
unsafe NXOpen.LineColorFontWidthBuilder | BossColorFontWidth [get] |
Returns the color, font, and width of the boss joint curves. More... | |
unsafe int | ButtColor [get, set] |
Returns or sets the color for butt weld type joints More... | |
unsafe NXOpen.LineColorFontWidthBuilder | ButtColorFontWidth [get] |
Returns the color, font, and width of the butt joint curves. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | ButtFont [get, set] |
Returns or sets the curve font for butt weld type joints More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | ButtWidth [get, set] |
Returns or sets the curve with for butt weld type joints More... | |
unsafe bool | CombineConnectedJoints [get, set] |
Returns or sets the indication to combine connected joints if they belong to the same body More... | |
unsafe NXOpen.LineColorFontWidthBuilder | CornerColorFontWidth [get] |
Returns the color, font, and width of the corner joint curves. More... | |
unsafe NXOpen.Weld.WeldJointBuilder.Types | CreateMethod [get, set] |
Returns or sets the creation method More... | |
unsafe NXOpen.Weld.WeldJointBuilder.Application | CreatedApplication [get, set] |
Returns or sets the application where joint is created More... | |
unsafe NXOpen.Weld.WeldJointBuilder.DestinationTypes | Destination [get, set] |
Returns or sets the destination to create new joints More... | |
unsafe bool | DuplicateCheck [get, set] |
Returns or sets the indication to not allow new joints to be created if they are duplicates of exising joints More... | |
unsafe int | FilletColor [get, set] |
Returns or sets the color for T-joint weld type joints More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | FilletFont [get, set] |
Returns or sets the curve font for T-joint weld type joints More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | FilletWidth [get, set] |
Returns or sets the curve with for T-joint weld type joints More... | |
unsafe NXOpen.SelectCurveList | Joint [get] |
Returns the welding joint curves. More... | |
unsafe NXOpen.Weld.JointItemBuilderList | JointList [get] |
Returns the list of NXOpen.Weld.JointItemBuilder objects. More... | |
unsafe string | JointPrefix [get, set] |
Returns or sets the prefix for the weld ID attribute, and the prefix for the name of the component if NXOpen.Weld.WeldJointBuilder.DestinationTypes is NXOpen.Weld.WeldJointBuilder.DestinationTypes.NewComponent More... | |
unsafe NXOpen.LineColorFontWidthBuilder | LapColorFontWidth [get] |
Returns the color, font, and width of the lap joint curves. More... | |
unsafe NXOpen.Die.DieLimitsBuilderList | LimitList [get] |
Returns the list of limit builders. More... | |
unsafe NXOpen.Die.DieLimitsBuilder | Limits [get] |
Returns the limits of the joint curve span. More... | |
unsafe NXOpen.ScCollector | MasterEdge [get] |
Returns the master edge of a fillet weld. More... | |
unsafe double | MaximumFaceGap [get, set] |
Returns or sets the maximum face gap used when determining if two bodies intersect. More... | |
unsafe NXOpen.LineColorFontWidthBuilder | MechanicalColorFontWidth [get] |
Returns the color, font, and width of the mechanical joint curves. More... | |
unsafe string | NamePrefix [get, set] |
Returns or sets the prefix used for the welding joint Design Feature name in Collaborative Product Development mode More... | |
unsafe int | NumberSegments [get, set] |
Returns or sets the number of segments to divide a joint when using NXOpen.Weld.WeldJointBuilder.SplitTypes.EqualSegments . More... | |
unsafe NXOpen.ScCollector | PlacementFace [get] |
Returns the placement face of a fillet weld. More... | |
unsafe NXOpen.ScCollector | PrimaryEdge [get] |
Returns the primary edge of a butt weld. More... | |
unsafe NXOpen.ScCollector | PrimaryFace [get] |
Returns the primary face of a butt weld. More... | |
unsafe NXOpen.ScCollector | SecondaryEdge [get] |
Returns the secondary edge of a butt weld. More... | |
unsafe NXOpen.ScCollector | SecondaryFace [get] |
Returns the secondary face of a butt weld. More... | |
unsafe NXOpen.SelectNXObjectList | ShipComponent [get] |
Returns the components on which the welding joints will be created. More... | |
unsafe NXOpen.LineColorFontWidthBuilder | SleeveColorFontWidth [get] |
Returns the color, font, and width of the sleeve joint curves. More... | |
unsafe NXOpen.LineColorFontWidthBuilder | SocketColorFontWidth [get] |
Returns the color, font, and width of the socket joint curves. More... | |
unsafe double | SpacingLength [get, set] |
Returns or sets the spacing length when using NXOpen.Weld.WeldJointBuilder.SplitTypes.Skip . More... | |
unsafe double | SplitAngle [get, set] |
Returns or sets the split angle to divide a joint when using NXOpen.Weld.WeldJointBuilder.SplitTypes.Angle . More... | |
unsafe double | SplitLength [get, set] |
Returns or sets the segment length when using NXOpen.Weld.WeldJointBuilder.SplitTypes.Skip . More... | |
unsafe NXOpen.Weld.WeldJointBuilder.SplitTypes | SplitOption [get, set] |
Returns or sets the method used to split the joint More... | |
unsafe NXOpen.Part | SubsetPart [get, set] |
Returns or sets the subset part where Design Control Elements are to be created More... | |
unsafe NXOpen.LineColorFontWidthBuilder | TJointColorFontWidth [get] |
Returns the color, font, and width of the T-joint curves. More... | |
unsafe NXOpen.ScCollector | TargetFace [get] |
Returns the target face of a fillet weld. More... | |
unsafe NXOpen.Weld.WeldJointBuilder.Types | Type [get, set] |
Returns or sets the creation type More... | |
unsafe NXOpen.Weld.WeldJointBuilder.WeldTypes | WeldType [get, set] |
Returns or sets the weld type More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | WeldingCharacteristics [get] |
Returns the collection of welding characteristics defined by attributes. More... | |
unsafe NXOpen.Part | WorkPart [get, set] |
Returns or sets the saved work part More... | |
Used to create or edit a NXOpen.Weld.WeldJoint feature.
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateJointBuilder
Default values.
Property | Value |
---|---|
NumberSegments |
2 |
SplitAngle |
5.0 |
Created in NX8.0.0
Joint splitting options.
Enumerator | |
---|---|
EqualSegments |
Specified number of equal segments. |
Limits |
At limits defined by NXOpen.Weld.WeldJointBuilder.LimitList . |
Angle |
At specifed angle. |
ComputedAngle |
At angle computed from geometry and tables. |
Length |
At equal arc length. |
None |
No split. |
Skip |
Skip joint. |
unsafe void NXOpen.Weld.WeldJointBuilder.AddCharacteristicsInheritaceInformation | ( | ) |
Add welding characteristics inheritance information.
Created in NX10.0.0
License requirements: structure_weld ("STRUCTURE WELD")
unsafe void NXOpen.Weld.WeldJointBuilder.CopyLimits | ( | NXOpen.Die.DieLimitsBuilder | limits | ) |
Copy input limits to builder limits
Created in NX8.5.0
License requirements: None.
limits | limits to copy |
unsafe NXOpen.Curve NXOpen.Weld.WeldJointBuilder.CreateLimitsPath | ( | NXOpen.Curve | jointCurve | ) |
Creates the path to be used for the limits.
Created in NX8.0.0
License requirements: None.
jointCurve | Joint curve used to create path. |
unsafe void NXOpen.Weld.WeldJointBuilder.CreateSingleJointFromFeature | ( | NXOpen.Curve | featureCurve, |
bool | updateBuilder | ||
) |
Creates a joint from a feature.
Created in NX8.0.0
License requirements: None.
featureCurve | Weld Joint feature curve |
updateBuilder | indicates where builder should be updated with information from the feature |
unsafe void NXOpen.Weld.WeldJointBuilder.Delete | ( | ) |
Deletes all joints set by NXOpen.Weld.WeldJointBuilder.Joint .
Created in NX8.0.0
License requirements: structure_weld ("STRUCTURE WELD")
unsafe void NXOpen.Weld.WeldJointBuilder.DeleteAllUnMarkedJoints | ( | ) |
Deletes any joints that were not marked with a call to NXOpen.Weld.WeldJointBuilder.MarkJointsToKeep .
Created in NX8.5.0
License requirements: structure_weld ("STRUCTURE WELD")
unsafe void NXOpen.Weld.WeldJointBuilder.DeleteCharacteristicsInheritaceInformation | ( | ) |
Delete welding characteristics inheritance information.
Created in NX10.0.0
License requirements: structure_weld ("STRUCTURE WELD")
unsafe void NXOpen.Weld.WeldJointBuilder.FindPortsInParts | ( | NXOpen.Part[] | parts, |
out NXOpen.Routing.Port[] | ports | ||
) |
Gets ports from the parts.
Created in NX10.0.0
License requirements: None.
parts | the parts used to find the ports. |
ports | the collection of ports in the parts |
unsafe double NXOpen.Weld.WeldJointBuilder.GetAngleBetween | ( | ) |
Gets the angle between the fillet weld mold faces, and the target faces, or butt weld primary and secondary faces.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Weld.WeldJointBuilder.GetConnectedParts | ( | out NXOpen.Assemblies.Component[] | parts | ) |
Gets connected parts for joint.
Only connected parts that are partially or fully loaded will be returned. Any components that are unloaded will not be returned.
Created in NX9.0.1
License requirements: None.
parts |
unsafe bool NXOpen.Weld.WeldJointBuilder.GetIsLongPoint | ( | ) |
Gets the long point status.
A long point indicates only trimming and no extension is needed to to meeting the body being welded to.
Created in NX8.0.0
License requirements: None.
unsafe bool NXOpen.Weld.WeldJointBuilder.GetJointChanged | ( | NXOpen.Curve | curve | ) |
Indicates whether joint was changed.
Created in NX8.0.0
License requirements: None.
curve | Joint curve to check |
unsafe NXOpen.Die.DieLimitsBuilder NXOpen.Weld.WeldJointBuilder.GetJointLimits | ( | NXOpen.Curve | curve | ) |
Get the limits of an individual joint.
Created in NX8.0.0
License requirements: None.
curve |
unsafe bool NXOpen.Weld.WeldJointBuilder.GetMidPointInformation | ( | NXOpen.Weld.WeldJointBuilder.CoordinateSystem | desiredCoordinateSystem, |
out NXOpen.Weld.WeldJointBuilder.JointMidPointData | jointMidPointData | ||
) |
Gets the joint curve mid point, tangent, and face normals at the mid point from the primary and secondary bodies.
Created in NX8.5.0
License requirements: None.
desiredCoordinateSystem | Coordinate system of data returned in jointMidPointData |
jointMidPointData | The joint mid point, tangent and face normals. |
unsafe void NXOpen.Weld.WeldJointBuilder.GetNewlyCreatedJoints | ( | out NXOpen.Curve[] | curves, |
out NXOpen.Weld.JointItemBuilder[] | newItemBuilder | ||
) |
Gets the NXOpen.Weld.JointItemBuilder objects and curves which were just created by NXOpen.Weld.WeldJointBuilder.ShowJoints .
Created in NX8.0.0
License requirements: structure_weld ("STRUCTURE WELD")
curves | |
newItemBuilder |
unsafe double NXOpen.Weld.WeldJointBuilder.GetPrimaryThickness | ( | NXOpen.Curve | curve | ) |
Gets the primary thickness for a specified joint
Created in NX8.0.0
License requirements: None.
curve |
unsafe double NXOpen.Weld.WeldJointBuilder.GetSecondaryThickness | ( | NXOpen.Curve | curve | ) |
Gets the primary secondary for a specified joint
Created in NX8.0.0
License requirements: None.
curve |
unsafe NXOpen.Weld.JointItemBuilder NXOpen.Weld.WeldJointBuilder.GetSingleJoint | ( | NXOpen.Curve | curve | ) |
Gets the NXOpen.Weld.JointItemBuilder object associated to the input curve.
Created in NX8.0.0
License requirements: None.
curve | Joint curve |
unsafe void NXOpen.Weld.WeldJointBuilder.GetVariableBevelAngles | ( | out double[] | variableAngles | ) |
Gets variable bevel angles.
This method is for use with the variable bevel callback.
Created in NX8.5.0
License requirements: None.
variableAngles |
unsafe bool NXOpen.Weld.WeldJointBuilder.IsCornerOpen | ( | ) |
Returns status value of true if corner joint is an open case which means the placement face only touches the target face at the master edge.
Created in NX9.0.1
License requirements: None.
unsafe bool NXOpen.Weld.WeldJointBuilder.IsPipeJoint | ( | ) |
Returns status value of true if this is a pipe welding joint.
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Weld.WeldJointBuilder.MarkJointsToKeep | ( | ) |
Marks all currently created welding joints so they do not get deleted when NXOpen.Weld.WeldJointBuilder.DeleteAllUnMarkedJoints is called from the dialog.
Created in NX8.5.0
License requirements: structure_weld ("STRUCTURE WELD")
unsafe NXOpen.Weld.JointItemBuilder NXOpen.Weld.WeldJointBuilder.NewItem | ( | ) |
Creates a NXOpen.Weld.JointItemBuilder object.
Created in NX8.0.0
License requirements: structure_weld ("STRUCTURE WELD")
unsafe void NXOpen.Weld.WeldJointBuilder.SetCallbackMessage | ( | string | message | ) |
Sets a message to display after callback processing ends
Created in NX8.5.0
License requirements: structure_weld ("STRUCTURE WELD")
message | Message to display to user |
unsafe void NXOpen.Weld.WeldJointBuilder.SetErrorMessage | ( | string | message | ) |
Sets an error message to display
Created in NX8.5.0
License requirements: structure_weld ("STRUCTURE WELD")
message | Message to display to user |
unsafe void NXOpen.Weld.WeldJointBuilder.SetJointChanged | ( | NXOpen.Curve | curve, |
bool | changed | ||
) |
Indicate that joint was changed.
Created in NX8.0.0
License requirements: None.
curve | Joint curve to check |
changed |
unsafe void NXOpen.Weld.WeldJointBuilder.SetVariableBevelAngles | ( | double[] | variableAngles | ) |
This method is for use with the variable bevel callback.
Created in NX8.0.0
License requirements: None.
variableAngles | the variable angles. |
unsafe void NXOpen.Weld.WeldJointBuilder.ShowJoints | ( | ) |
Show joints will create joints using the method set by NXOpen.Weld.WeldJointBuilder.Types .
For NXOpen.Weld.WeldJointBuilder.Types.CreateAutomatic and NXOpen.Weld.WeldJointBuilder.Types.CreateAttributes components need to be set using NXOpen.Weld.WeldJointBuilder.ShipComponent . For NXOpen.Weld.WeldJointBuilder.Types.CreateManual , the following need to be set: When NXOpen.Weld.WeldJointBuilder.WeldTypes is NXOpen.Weld.WeldJointBuilder.WeldTypes.Fillet , the following methods need to be called to set the input data: NXOpen.Weld.WeldJointBuilder.MasterEdge , NXOpen.Weld.WeldJointBuilder.PlacementFace , NXOpen.Weld.WeldJointBuilder.TargetFace . When NXOpen.Weld.WeldJointBuilder.WeldTypes is NXOpen.Weld.WeldJointBuilder.WeldTypes.Groove , the following methods need to be called to set the input data: NXOpen.Weld.WeldJointBuilder.PrimaryFace , NXOpen.Weld.WeldJointBuilder.PrimaryEdge , NXOpen.Weld.WeldJointBuilder.SecondaryFace , NXOpen.Weld.WeldJointBuilder.SecondaryEdge .
Created in NX8.0.0
License requirements: structure_weld ("STRUCTURE WELD")
unsafe void NXOpen.Weld.WeldJointBuilder.Split | ( | ) |
Splits all joints set by NXOpen.Weld.WeldJointBuilder.Joint defined by NXOpen.Weld.WeldJointBuilder.SplitTypes .
Created in NX8.0.0
License requirements: structure_weld ("STRUCTURE WELD")
unsafe void NXOpen.Weld.WeldJointBuilder.UpdateCollectors | ( | NXOpen.Curve | jointCurve | ) |
Updates the main collectors by copying data from Joint.
Created in NX8.0.0
License requirements: None.
jointCurve | Joint curve to use to update collectors |
unsafe void NXOpen.Weld.WeldJointBuilder.UpdateJointAfterLimitsChange | ( | ) |
Updates the joint curve after the limits change.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Weld.WeldJointBuilder.UpdateJointAfterLimitsChange | ( | NXOpen.Die.DieLimitsBuilder | limits | ) |
Updates the joint curve after the limits change.
Created in NX8.0.0
License requirements: None.
limits | limits that changed |
unsafe void NXOpen.Weld.WeldJointBuilder.UpdateJointType | ( | NXOpen.Weld.WeldJointBuilder.WeldTypes | type | ) |
Updates all joints set by NXOpen.Weld.WeldJointBuilder.Joint to have the given type.
Created in NX9.0.0
License requirements: structure_weld ("STRUCTURE WELD")
type |
|
getset |
Returns or sets whether split joints should be associative
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
get |
Returns the backing face.
This should only be used when creating a NXOpen.Weld.WeldJoint feature. When editing a feature the NXOpen.Weld.JointItemBuilder.BackingFace of the NXOpen.Weld.JointItemBuilder should be used to access the data.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the color, font, and width of the boss joint curves.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the color for butt weld type joints
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
get |
Returns the color, font, and width of the butt joint curves.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the curve font for butt weld type joints
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the curve with for butt weld type joints
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the indication to combine connected joints if they belong to the same body
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
get |
Returns the color, font, and width of the corner joint curves.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the application where joint is created
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the creation method
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the destination to create new joints
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the indication to not allow new joints to be created if they are duplicates of exising joints
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the color for T-joint weld type joints
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the curve font for T-joint weld type joints
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the curve with for T-joint weld type joints
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
get |
Returns the welding joint curves.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the list of NXOpen.Weld.JointItemBuilder objects.
When editing a NXOpen.Weld.WeldJoint the NXOpen.Weld.WeldJointBuilder.Joint should be used to access the output curves of the feature. NXOpen.Weld.WeldJointBuilder.GetSingleJoint is then used to access the NXOpen.Weld.JointItemBuilder from the curve.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the prefix for the weld ID attribute, and the prefix for the name of the component if NXOpen.Weld.WeldJointBuilder.DestinationTypes is NXOpen.Weld.WeldJointBuilder.DestinationTypes.NewComponent
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
get |
Returns the color, font, and width of the lap joint curves.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the list of limit builders.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the limits of the joint curve span.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the master edge of a fillet weld.
This should only be used when creating a NXOpen.Weld.WeldJoint feature. When editing a feature the NXOpen.Weld.JointItemBuilder.MasterEdge of the NXOpen.Weld.JointItemBuilder should be used to access the data.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the maximum face gap used when determining if two bodies intersect.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
get |
Returns the color, font, and width of the mechanical joint curves.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the prefix used for the welding joint Design Feature name in Collaborative Product Development mode
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the number of segments to divide a joint when using NXOpen.Weld.WeldJointBuilder.SplitTypes.EqualSegments .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
get |
Returns the placement face of a fillet weld.
For example, on a profile it is the face that touches the plate. This should only be used when creating a NXOpen.Weld.WeldJoint feature. When editing a feature the NXOpen.Weld.JointItemBuilder.PlacementFace of the NXOpen.Weld.JointItemBuilder should be used to access the data.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the primary edge of a butt weld.
This should only be used when creating a NXOpen.Weld.WeldJoint feature. When editing a feature the NXOpen.Weld.JointItemBuilder.PrimaryEdge of the NXOpen.Weld.JointItemBuilder should be used to access the data.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the primary face of a butt weld.
This should only be used when creating a NXOpen.Weld.WeldJoint feature. When editing a feature the NXOpen.Weld.JointItemBuilder.PrimaryFace of the NXOpen.Weld.JointItemBuilder should be used to access the data.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the secondary edge of a butt weld.
This should only be used when creating a NXOpen.Weld.WeldJoint feature. When editing a feature the NXOpen.Weld.JointItemBuilder.SecondaryEdge of the NXOpen.Weld.JointItemBuilder should be used to access the data.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the secondary face of a butt weld.
This should only be used when creating a NXOpen.Weld.WeldJoint feature. When editing a feature the NXOpen.Weld.JointItemBuilder.SecondaryFace of the NXOpen.Weld.JointItemBuilder should be used to access the data.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the components on which the welding joints will be created.
Used when NXOpen.Weld.WeldJointBuilder.Types . is set to NXOpen.Weld.WeldJointBuilder.Types.CreateAutomatic or NXOpen.Weld.WeldJointBuilder.Types.CreateAttributes After setting the components, NXOpen.Weld.WeldJointBuilder.ShowJoints should be called to create the welding joints.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the color, font, and width of the sleeve joint curves.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the color, font, and width of the socket joint curves.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the spacing length when using NXOpen.Weld.WeldJointBuilder.SplitTypes.Skip .
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the split angle to divide a joint when using NXOpen.Weld.WeldJointBuilder.SplitTypes.Angle .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the segment length when using NXOpen.Weld.WeldJointBuilder.SplitTypes.Skip .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the method used to split the joint
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the subset part where Design Control Elements are to be created
Created in NX9.0.1
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
get |
Returns the target face of a fillet weld.
For example, the plate face that the profile lies on. This should only be used when creating a NXOpen.Weld.WeldJoint feature. When editing a feature the NXOpen.Weld.JointItemBuilder.TargetFace of the NXOpen.Weld.JointItemBuilder should be used to access the data.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the color, font, and width of the T-joint curves.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the creation type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
get |
Returns the collection of welding characteristics defined by attributes.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the weld type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the saved work part
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")