NXOpen .NET Reference
12.0.0
|
A visual report can be activated by the NXOpen.VisualReporting.VisualReportManager to apply colors to objects in the graphics window. More...
Public Member Functions | |
unsafe void | Save () |
Saves this NXOpen.VisualReporting.VisualReport to its current NXOpen.VisualReporting.VisualReport.Filename . More... | |
unsafe NXOpen.VisualReporting.Rule | GetRule (int index) |
Return the specified NXOpen.VisualReporting.Rule from this NXOpen.VisualReporting.VisualReport More... | |
unsafe NXOpen.VisualReporting.Rule[] | GetRules () |
Returns all the NXOpen.VisualReporting.Rule s in this NXOpen.VisualReporting.VisualReport More... | |
unsafe NXOpen.VisualReporting.ResultCategory[] | GetResultCategories () |
Returns the NXOpen.VisualReporting.ResultCategory s from the activated NXOpen.VisualReporting.VisualReport . More... | |
unsafe NXOpen.VisualReporting.GroupLabel[] | GetGroupLabelsOfResultCategory (NXOpen.VisualReporting.ResultCategory category) |
Returns the result NXOpen.VisualReporting.GroupLabel s of a NXOpen.VisualReporting.ResultCategory from the activated NXOpen.VisualReporting.VisualReport . More... | |
unsafe NXOpen.VisualReporting.GroupLabel[] | GetGroupLabels () |
Returns the result NXOpen.VisualReporting.GroupLabel s from the activated NXOpen.VisualReporting.VisualReport . More... | |
unsafe NXOpen.NXObject[] | GetObjectsInGroup (NXOpen.VisualReporting.GroupLabel groupLabel) |
Returns the NXOpen.NXObject s that belong to the group with this NXOpen.VisualReporting.GroupLabel . More... | |
unsafe string | GetKeywords () |
Gets a comma separated string of the keywords for this NXOpen.VisualReporting.VisualReport . More... | |
unsafe void | SetKeywords (string keywords) |
Sets a comma separated string of the keywords for this NXOpen.VisualReporting.VisualReport . More... | |
unsafe void | RemoveResultCategory (NXOpen.VisualReporting.ResultCategory theCategory) |
Removes the NXOpen.VisualReporting.ResultCategory from NXOpen.VisualReporting.VisualReport . More... | |
unsafe NXOpen.VisualReporting.Property[] | GetAllDefinedProperties () |
Returns the NXOpen.VisualReporting.Property s which has been defined in this NXOpen.VisualReporting.VisualReport . More... | |
unsafe string | GetPropertyValueOfObject (NXOpen.VisualReporting.Property property, NXOpen.VisualReporting.GroupLabel groupLabel, NXOpen.NXObject nxObject) |
Returns the value of the NXOpen.VisualReporting.Property s for the NXOpen.NXObject in the result NXOpen.VisualReporting.GroupLabel . More... | |
unsafe NXOpen.VisualReporting.VisualReport.ObjectTypeOption[] | GetObjectTypes () |
Returns the NXOpen.VisualReporting.VisualReport.ObjectTypeOption s of this NXOpen.VisualReporting.VisualReport . More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
A visual report can be activated by the NXOpen.VisualReporting.VisualReportManager to apply colors to objects in the graphics window.
An active visual report groups objects according to filtering conditions and classification rules. The contents of the groups can be accessed via NXOpen.VisualReporting.VisualReport.GetGroupLabels and NXOpen.VisualReporting.VisualReport.GetObjectsInGroup .
Created in NX7.0.0
Represents the possible report object type options for a NXOpen.VisualReporting.VisualReport .
Only valid if the NXOpen.VisualReporting.VisualReport.ScopeType of the NXOpen.VisualReporting.VisualReport is NXOpen.VisualReporting.VisualReport.ScopeTypeOption.SubPart type.
Enumerator | |
---|---|
Body |
The report objects are bodies |
Face |
The report objects are faces |
Represents the possible NXOpen.VisualReporting.VisualReport.ReportContext options for a NXOpen.VisualReporting.VisualReport .
Enumerator | |
---|---|
Assembly |
Collect objects from entire assembly |
WorkPart |
Collect objects from work part only |
Represents the possible NXOpen.VisualReporting.VisualReport.ReportingObjectType for a NXOpen.VisualReporting.VisualReport .
Only valid if the NXOpen.VisualReporting.VisualReport.ScopeType of the NXOpen.VisualReporting.VisualReport is NXOpen.VisualReporting.VisualReport.ScopeTypeOption.Component type.
Enumerator | |
---|---|
Part |
The reporting objects are parts. |
Component |
The reporting objects are components. |
Inferred |
The reporting objects are inferred from the properties used in the report. |
Represents the possible NXOpen.VisualReporting.VisualReport.ReportingStyle for a NXOpen.VisualReporting.VisualReport .
Enumerator | |
---|---|
ColorObject |
Matching objects will be colored |
TagObject |
Matching objects will be tagged |
ColorAndTagObject |
Matching objects will be both colored and tagged |
Represents the possible NXOpen.VisualReporting.VisualReport.SaveDestination options for a NXOpen.VisualReporting.VisualReport .
Enumerator | |
---|---|
Local |
Saves the report in the local file system. |
Teamcenter |
Saves the report in the Teamcenter database. |
Represents the possible NXOpen.VisualReporting.VisualReport.ScopeType options for a NXOpen.VisualReporting.VisualReport .
Enumerator | |
---|---|
Component |
The report is assembly component report |
SubPart |
The report is sub-part object report |
unsafe NXOpen.VisualReporting.Property [] NXOpen.VisualReporting.VisualReport.GetAllDefinedProperties | ( | ) |
Returns the NXOpen.VisualReporting.Property s which has been defined in this NXOpen.VisualReporting.VisualReport .
The returned properties include those properties defined in NXOpen.VisualReporting.Condition s, in NXOpen.VisualReporting.Classifier s, and in the referenced properties.
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.VisualReporting.GroupLabel [] NXOpen.VisualReporting.VisualReport.GetGroupLabels | ( | ) |
Returns the result NXOpen.VisualReporting.GroupLabel s from the activated NXOpen.VisualReporting.VisualReport .
There are no NXOpen.VisualReporting.GroupLabel s if the NXOpen.VisualReporting.VisualReport is not activated. You can acess the user defined NXOpen.VisualReporting.GroupLabel s by NXOpen.VisualReporting.VisualReportBuilder.GetManualGroupLabelsOfRule .
Created in NX7.0.0
License requirements: None.
unsafe NXOpen.VisualReporting.GroupLabel [] NXOpen.VisualReporting.VisualReport.GetGroupLabelsOfResultCategory | ( | NXOpen.VisualReporting.ResultCategory | category | ) |
Returns the result NXOpen.VisualReporting.GroupLabel s of a NXOpen.VisualReporting.ResultCategory from the activated NXOpen.VisualReporting.VisualReport .
Created in NX8.0.0
License requirements: None.
category |
unsafe string NXOpen.VisualReporting.VisualReport.GetKeywords | ( | ) |
Gets a comma separated string of the keywords for this NXOpen.VisualReporting.VisualReport .
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.NXObject [] NXOpen.VisualReporting.VisualReport.GetObjectsInGroup | ( | NXOpen.VisualReporting.GroupLabel | groupLabel | ) |
Returns the NXOpen.NXObject s that belong to the group with this NXOpen.VisualReporting.GroupLabel .
Created in NX7.0.0
License requirements: None.
groupLabel | A group label of this visual report |
unsafe NXOpen.VisualReporting.VisualReport.ObjectTypeOption [] NXOpen.VisualReporting.VisualReport.GetObjectTypes | ( | ) |
Returns the NXOpen.VisualReporting.VisualReport.ObjectTypeOption s of this NXOpen.VisualReporting.VisualReport .
Only valid if the NXOpen.VisualReporting.VisualReport.ScopeType of the NXOpen.VisualReporting.VisualReport is NXOpen.VisualReporting.VisualReport.ScopeTypeOption.SubPart type.
Created in NX9.0.0
License requirements: None.
unsafe string NXOpen.VisualReporting.VisualReport.GetPropertyValueOfObject | ( | NXOpen.VisualReporting.Property | property, |
NXOpen.VisualReporting.GroupLabel | groupLabel, | ||
NXOpen.NXObject | nxObject | ||
) |
Returns the value of the NXOpen.VisualReporting.Property s for the NXOpen.NXObject in the result NXOpen.VisualReporting.GroupLabel .
It will return a null reference (Nothing in Visual Basic) if the NXOpen.VisualReporting.VisualReport is not activated, or the NXOpen.VisualReporting.Property does not belong to the properties defined in this NXOpen.VisualReporting.VisualReport , or the NXOpen.NXObject doesn't belong to the specified result NXOpen.VisualReporting.GroupLabel .
Created in NX8.0.0
License requirements: None.
property | A property defined in this visual report |
groupLabel | A result group of this visual report |
nxObject | A NXOpen.NXObject which belongs to the result group |
unsafe NXOpen.VisualReporting.ResultCategory [] NXOpen.VisualReporting.VisualReport.GetResultCategories | ( | ) |
Returns the NXOpen.VisualReporting.ResultCategory s from the activated NXOpen.VisualReporting.VisualReport .
There are no NXOpen.VisualReporting.ResultCategory s if the NXOpen.VisualReporting.VisualReport is not activated.
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.VisualReporting.Rule NXOpen.VisualReporting.VisualReport.GetRule | ( | int | index | ) |
Return the specified NXOpen.VisualReporting.Rule from this NXOpen.VisualReporting.VisualReport
Created in NX7.0.0
License requirements: None.
index | The index of the returned NXOpen.VisualReporting.Rule . |
unsafe NXOpen.VisualReporting.Rule [] NXOpen.VisualReporting.VisualReport.GetRules | ( | ) |
Returns all the NXOpen.VisualReporting.Rule s in this NXOpen.VisualReporting.VisualReport
Created in NX7.0.0
License requirements: None.
unsafe void NXOpen.VisualReporting.VisualReport.RemoveResultCategory | ( | NXOpen.VisualReporting.ResultCategory | theCategory | ) |
Removes the NXOpen.VisualReporting.ResultCategory from NXOpen.VisualReporting.VisualReport .
The NXOpen.VisualReporting.Classifier which populates this NXOpen.VisualReporting.ResultCategory will also be removed from the NXOpen.VisualReporting.Rule in the NXOpen.VisualReporting.VisualReport .
Created in NX8.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
theCategory |
unsafe void NXOpen.VisualReporting.VisualReport.Save | ( | ) |
Saves this NXOpen.VisualReporting.VisualReport to its current NXOpen.VisualReporting.VisualReport.Filename .
Note that when NX is connected to Teamcenter, the NXOpen.VisualReporting.VisualReport.Filename will be updated to the report dataset identifier after the report is saved to Teamcenter database.
Created in NX7.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
unsafe void NXOpen.VisualReporting.VisualReport.SetKeywords | ( | string | keywords | ) |
Sets a comma separated string of the keywords for this NXOpen.VisualReporting.VisualReport .
Created in NX8.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
keywords |
|
getset |
Returns or sets the bitmap name of this NXOpen.VisualReporting.VisualReport .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_visual_reporting ("Visual Reporting")
|
getset |
Returns or sets the custom message of this NXOpen.VisualReporting.VisualReport .
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_visual_reporting ("Visual Reporting")
|
getset |
Returns or sets the description of this NXOpen.VisualReporting.VisualReport
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: nx_visual_reporting ("Visual Reporting")
|
getset |
Returns or sets the category of this NXOpen.VisualReporting.VisualReport .
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_visual_reporting ("Visual Reporting")
|
getset |
Returns or sets the destination Teamcenter folder for saving the NXOpen.VisualReporting.VisualReport to Teamcenter database.
Note that this property is only needed when NX is connected to Teamcenter and report is saved as a copy to Teamcenter database. This NXOpen.VisualReporting.VisualReport.DestinationTeamcenterFolder may return a null reference (Nothing in Visual Basic) if you haven't set a folder name on this property.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_visual_reporting ("Visual Reporting")
|
getset |
Returns or sets the filename where this NXOpen.VisualReporting.VisualReport was opened from or will be saved to.
Note that when NX is connected to Teamcenter, this property is the report dataset identifier from Teamcenter database. If it is a new report, it will be the report dataset name. When the report is save by NXOpen.VisualReporting.VisualReport.Save , the report dataset identifier will be saved in this property.
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: nx_visual_reporting ("Visual Reporting")
|
getset |
Returns or sets whether use of NXOpen.VisualReporting.VisualReport.UnmatchedGroupLabel is enabled.
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: nx_visual_reporting ("Visual Reporting")
|
getset |
Returns or sets the NXOpen.VisualReporting.VisualReport.ReportContextOption of this NXOpen.VisualReporting.VisualReport .
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_visual_reporting ("Visual Reporting")
|
getset |
Returns or sets the NXOpen.VisualReporting.VisualReport.ReportingObjectTypeOption of this NXOpen.VisualReporting.VisualReport .
Only valid if the NXOpen.VisualReporting.VisualReport.ScopeType of the NXOpen.VisualReporting.VisualReport is NXOpen.VisualReporting.VisualReport.ScopeTypeOption.Component type.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_visual_reporting ("Visual Reporting")
|
getset |
Returns or sets the NXOpen.VisualReporting.VisualReport.ReportingStyleOption of this NXOpen.VisualReporting.VisualReport .
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: nx_visual_reporting ("Visual Reporting")
|
getset |
Returns or sets the NXOpen.VisualReporting.VisualReport.SaveDestinationOption of the NXOpen.VisualReporting.VisualReport .
Note that this property will always be NXOpen.VisualReporting.VisualReport.SaveDestinationOption.Local when NX is not connected to Teamcenter.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_visual_reporting ("Visual Reporting")
|
get |
Returns the NXOpen.VisualReporting.VisualReport.ScopeTypeOption of this NXOpen.VisualReporting.VisualReport .
Created in NX9.0.0
License requirements: None.
|
get |
Returns the NXOpen.VisualReporting.GroupLabel which is used for unmatched object.
It will return a null reference (Nothing in Visual Basic) if the NXOpen.VisualReporting.VisualReport is not activated.
Created in NX7.0.0
License requirements: None.
|
get |
Returns the NXOpen.VisualReporting.UnmatchedResultCategory from the activated NXOpen.VisualReporting.VisualReport .
It will return a null reference (Nothing in Visual Basic) if the NXOpen.VisualReporting.VisualReport is not activated.
Created in NX8.0.0
License requirements: None.