NXOpen .NET Reference
12.0.0
|
Represents a WideString for UI Styler More...
Classes | |
class | _WideStringActivateAdapter |
Public Member Functions | |
delegate NXOpen.UIStyler.DialogState | Activate (NXOpen.UIStyler.StylerEvent eventobject) |
Called when a dialog user enters a character string and presses Return. More... | |
unsafe void | AddActivateHandler (NXOpen.UIStyler.WideString.Activate activateevent, bool isDialogLaunchingEvent) |
Registers activate callback. More... | |
unsafe void | SetLabel (string strLabel) |
Specifies descriptive text to display for the dialog item. More... | |
unsafe void | SetFocus () |
Indicates that this dialog item is receiving keyboard focus. More... | |
Public Member Functions inherited from NXOpen.UIStyler.StylerItem | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
Properties | |
unsafe string | ItemValue [get, set] |
Returns or sets the string value for this dialog item. More... | |
unsafe bool | Sensitivity [get, set] |
Returns or sets the sensitivity of the wide string More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility of the wide string More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.UIStyler.StylerItem | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Protected Member Functions inherited from NXOpen.UIStyler.StylerItem | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a WideString for UI Styler
Created in NX5.0.0
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.WideString.Activate | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Called when a dialog user enters a character string and presses Return.
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
unsafe void NXOpen.UIStyler.WideString.AddActivateHandler | ( | NXOpen.UIStyler.WideString.Activate | activateevent, |
bool | isDialogLaunchingEvent | ||
) |
Registers activate callback.
This method should be called before calling UIStyler.Dialog.Show or UIStyler.Dialog.RegisterWithUiMenu
Created in NX5.0.0
License requirements: None.
activateevent | |
isDialogLaunchingEvent |
unsafe void NXOpen.UIStyler.WideString.SetFocus | ( | ) |
Indicates that this dialog item is receiving keyboard focus.
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.UIStyler.WideString.SetLabel | ( | string | strLabel | ) |
Specifies descriptive text to display for the dialog item.
It should describe the dialog item's intended use
Created in NX5.0.0
License requirements: None.
strLabel | Label string |
|
getset |
Returns or sets the string value for this dialog item.
It can be the initial value that is programmatically defined, or interactively entered by the user.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the sensitivity of the wide string
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the visibility of the wide string
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.