NXOpen .NET Reference
12.0.0
|
Represents a StylerEvent More...
Public Types | |
enum | Reason { NoReason = -1, ActivateReason, ValueChangedReason, DragReason, DoubleClickReason, OkReason, ApplyReason, BackReason, CancelReason, ConstructReason, DestructReason, FileopReason, SwitchReason, FileOperationReason, ExitFileOperationReason } |
Describes callback reason More... | |
enum | Indicator { NoValue = -1, StringValue, StringPointerValue, IntegerValue, IntegerPointerValue, RealValue, RealPointerValue, SelectionValue, OptionToggleValue } |
Describes indicator value More... | |
enum | Miscellaneous { NoSubIndex = -1, OkIndex, ApplyIndex, BackIndex, CancelIndex } |
Describes event index More... | |
Public Member Functions | |
unsafe NXOpen.UIStyler.StylerItem | GetStylerItem () |
Gets the dialog item More... | |
unsafe NXOpen.UIStyler.StylerEvent.Reason | GetReason () |
Gets the reason for the event More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a StylerEvent
Created in NX5.0.0
Describes indicator value
Describes callback reason
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET or Java, this method is automatically called when the object is deleted by the garbage collector.
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.UIStyler.StylerEvent.Reason NXOpen.UIStyler.StylerEvent.GetReason | ( | ) |
Gets the reason for the event
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.UIStyler.StylerItem NXOpen.UIStyler.StylerEvent.GetStylerItem | ( | ) |
Gets the dialog item
Created in NX5.0.0
License requirements: None.