NXOpen .NET Reference
12.0.0
|
Represents a Styler Item More...
Public Types | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Public Member Functions | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a Styler Item
Created in NX5.0.0
Describes kind of action to be taken from callbac.
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET or Java, this method is automatically called when the object is deleted by the garbage collector.
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.UIStyler.StylerItem.ItemType NXOpen.UIStyler.StylerItem.GetItemType | ( | ) |
Gets the dialog item type.
User can write programs to query this attribute and determine the type of a dialog item in order to determine what further actions should be taken.
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.UIStyler.Attachment NXOpen.UIStyler.StylerItem.InitializeAttachment | ( | ) |
Returns initialized dialog item attachment information
Created in NX5.0.0
License requirements: None.
unsafe bool NXOpen.UIStyler.StylerItem.IsEqualTo | ( | NXOpen.UIStyler.StylerItem | itemToCompare | ) |
Equates two styler items
Created in NX5.0.0
License requirements: None.
itemToCompare | styler item to compare |
unsafe void NXOpen.UIStyler.StylerItem.SetAttachment | ( | NXOpen.UIStyler.Attachment | attachment | ) |
Specifies the updated dialog item attachment information
Created in NX5.0.0
License requirements: None.
attachment | attachment object |