NXOpen .NET Reference
12.0.0
|
Represents a ToolPalette for UI Styler More...
Classes | |
class | _ToolPaletteActivateAdapter |
Public Member Functions | |
delegate NXOpen.UIStyler.DialogState | Activate (NXOpen.UIStyler.StylerEvent eventobject) |
Called when a dialog user selects a button in the tool palette. More... | |
unsafe void | AddActivateHandler (NXOpen.UIStyler.ToolPalette.Activate activateevent, bool isDialogLaunchingEvent) |
Registers activate callback. More... | |
unsafe void | SetLabel (string strLabel) |
Specifies descriptive text to display for the dialog item. More... | |
unsafe void | SetSensitivity (int subitemIndex, bool type) |
More... | |
unsafe bool | GetSensitivity () |
Gets the sensitivity of the dialog item More... | |
unsafe void | SetDefault (int dialogId) |
Indicates that this dialog item should override the accelerator on the second mouse button, which normally accelerates to the OK button. More... | |
Public Member Functions inherited from NXOpen.UIStyler.StylerItem | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
Properties | |
unsafe int | ItemValue [get, set] |
Returns or sets the currently selected choice for this dialog item. More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility of the dialog item More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.UIStyler.StylerItem | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Protected Member Functions inherited from NXOpen.UIStyler.StylerItem | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a ToolPalette for UI Styler
Created in NX5.0.0
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.ToolPalette.Activate | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Called when a dialog user selects a button in the tool palette.
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
unsafe void NXOpen.UIStyler.ToolPalette.AddActivateHandler | ( | NXOpen.UIStyler.ToolPalette.Activate | activateevent, |
bool | isDialogLaunchingEvent | ||
) |
Registers activate callback.
This method should be called before calling UIStyler.Dialog.Show or UIStyler.Dialog.RegisterWithUiMenu
Created in NX5.0.0
License requirements: None.
activateevent | |
isDialogLaunchingEvent |
unsafe bool NXOpen.UIStyler.ToolPalette.GetSensitivity | ( | ) |
Gets the sensitivity of the dialog item
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.UIStyler.ToolPalette.SetDefault | ( | int | dialogId | ) |
Indicates that this dialog item should override the accelerator on the second mouse button, which normally accelerates to the OK button.
When you set this attribute, a click on the second mouse button triggers this dialog item's Activate callback instead of the action of the OK button.
Created in NX5.0.0
License requirements: None.
dialogId |
unsafe void NXOpen.UIStyler.ToolPalette.SetLabel | ( | string | strLabel | ) |
Specifies descriptive text to display for the dialog item.
It should describe the dialog item's intended use.
Created in NX5.0.0
License requirements: None.
strLabel | String label |
unsafe void NXOpen.UIStyler.ToolPalette.SetSensitivity | ( | int | subitemIndex, |
bool | type | ||
) |
Created in NX5.0.0
License requirements: None.
subitemIndex | Sub item index |
type | True if sentivity is set otherwise False |
|
getset |
Returns or sets the currently selected choice for this dialog item.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the visibility of the dialog item
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.