NXOpen .NET Reference
12.0.0
|
Represents a Tab Control for UI Styler. More...
Classes | |
class | _TabControlSwitchHandlerAdapter |
Public Member Functions | |
delegate NXOpen.UIStyler.DialogState | SwitchHandler (NXOpen.UIStyler.StylerEvent eventobject) |
Called when a user switches tabs. More... | |
unsafe void | AddSwitchHandler (NXOpen.UIStyler.TabControl.SwitchHandler switchevent, bool isDialogLaunchingEvent) |
Registers switch callback. More... | |
unsafe void | SetFocus () |
Sets focus More... | |
Public Member Functions inherited from NXOpen.UIStyler.StylerItem | |
unsafe NXOpen.UIStyler.StylerItem.ItemType | GetItemType () |
Gets the dialog item type. More... | |
unsafe NXOpen.UIStyler.Attachment | InitializeAttachment () |
Returns initialized dialog item attachment information More... | |
unsafe void | SetAttachment (NXOpen.UIStyler.Attachment attachment) |
Specifies the updated dialog item attachment information More... | |
unsafe bool | IsEqualTo (NXOpen.UIStyler.StylerItem itemToCompare) |
Equates two styler items More... | |
Properties | |
unsafe NXOpen.UIStyler.PageSwitchData | PageSwitchData [get] |
Returns the page switch data More... | |
unsafe bool | Sensitivity [get, set] |
Returns or sets the sensitivity of the dialog item More... | |
unsafe bool | Visibility [get, set] |
Returns or sets the visibility of the dialog item More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.UIStyler.StylerItem | |
enum | ItemType { InvalidType = -1, ActionButton, Dialog, RadioBox, Real, ScaleReal, Bitmap, RowColumn, ButtonLayout, ScrolledWindow, ColorTool, SelectionBox, Separator, SingleSelectionList, String, BeginGroup, Integer, ScaleInteger, MultiList, Label, MultiLineText, TabControl, OptionMenu, Toggle, OptionToggle, ToolPalette, WideString, PropertyPage, CollapsibleGroup } |
Describes kind of action to be taken from callbac. More... | |
Protected Member Functions inherited from NXOpen.UIStyler.StylerItem | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a Tab Control for UI Styler.
Created in NX5.0.0
unsafe void NXOpen.UIStyler.TabControl.AddSwitchHandler | ( | NXOpen.UIStyler.TabControl.SwitchHandler | switchevent, |
bool | isDialogLaunchingEvent | ||
) |
Registers switch callback.
This method should be called before calling UIStyler.Dialog.Show or UIStyler.Dialog.RegisterWithUiMenu
Created in NX5.0.0
License requirements: None.
switchevent | |
isDialogLaunchingEvent |
unsafe void NXOpen.UIStyler.TabControl.SetFocus | ( | ) |
Sets focus
Created in NX5.0.0
License requirements: None.
delegate NXOpen.UIStyler.DialogState NXOpen.UIStyler.TabControl.SwitchHandler | ( | NXOpen.UIStyler.StylerEvent | eventobject | ) |
Called when a user switches tabs.
Created in NX5.0.0
License requirements: None.
eventobject | Event object |
|
get |
Returns the page switch data
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the sensitivity of the dialog item
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the visibility of the dialog item
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.