NXOpen .NET Reference
12.0.0
|
Creates a NXOpen.Tooling.WireHoleBuilder More...
Public Member Functions | |
NXOpen.Tooling.WireHoleBuilder[] | ToArray () |
Returns an array of NXOpen.Tooling.WireHoleBuilder objects. More... | |
unsafe NXOpen.Tooling.WireHoleBuilder | CreateWireHoleBuilder () |
Creates wire hole builder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Creates a NXOpen.Tooling.WireHoleBuilder
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX6.0.0
unsafe NXOpen.Tooling.WireHoleBuilder NXOpen.Tooling.WireHoleCollection.CreateWireHoleBuilder | ( | ) |
Creates wire hole builder
Created in NX6.0.0
License requirements: None.
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Tooling.WireHoleBuilder [] NXOpen.Tooling.WireHoleCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.WireHoleBuilder objects.
|
get |
Returns the tag of this object.