NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.WireHoleBuilder This class is for Wire Hole Design UI More...
Public Types | |
enum | Types { SpecifyPoint, SelectEdge } |
the plane to create wire hole sketch More... | |
Properties | |
unsafe string | CenterlineLength [get, set] |
Returns or sets the centerline length to create wire hole More... | |
unsafe NXOpen.Point | CircleCenter [get, set] |
Returns or sets the circle center to create wire hole More... | |
unsafe double | DistanceToEdgeMidpoint [get, set] |
Returns or sets the distance to edge midpoint More... | |
unsafe double | HoleDepth [get, set] |
Returns or sets the depth of wire hole. More... | |
unsafe double | HoleDiameter [get, set] |
Returns or sets the diameter to create wire hole More... | |
unsafe NXOpen.SelectEdgeList | SelectEdge [get] |
Returns the select edge More... | |
unsafe NXOpen.Direction | SketchOrientation [get, set] |
Returns or sets the orientation to create wire hole sketch More... | |
unsafe NXOpen.ScCollector | SketchPlane [get] |
Returns the plane to create wire hole sketch More... | |
unsafe NXOpen.Tooling.WireHoleBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Tooling.WireHoleBuilder This class is for Wire Hole Design UI
To create a new instance of this class, use NXOpen.Tooling.WireHoleCollection.CreateWireHoleBuilder
Default values.
Property | Value |
---|---|
DistanceToEdgeMidpoint |
3 |
HoleDiameter |
3 |
Created in NX6.0.0
|
getset |
Returns or sets the centerline length to create wire hole
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the circle center to create wire hole
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the distance to edge midpoint
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the depth of wire hole.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the diameter to create wire hole
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the select edge
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the orientation to create wire hole sketch
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the plane to create wire hole sketch
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")