NXOpen .NET Reference
12.0.0
|
Creates a NXOpen.Tooling.CompDrawingBuilder More...
Public Member Functions | |
NXOpen.Tooling.CompDrawingBuilder[] | ToArray () |
Returns an array of NXOpen.Tooling.CompDrawingBuilder objects. More... | |
unsafe NXOpen.Tooling.CompDrawingBuilder | CreateComponentDrawingBuilder () |
Creates create component drawing builder More... | |
unsafe NXOpen.Tooling.AssemblyDrawingBuilder | CreateAssemblyDrawingBuilder () |
Creates assembly drawing builder More... | |
unsafe NXOpen.Tooling.SectionLineCreationBuilder | CreateSectionLineCreationBuilder () |
Creates section line creation builder More... | |
unsafe NXOpen.Tooling.AutoDimensionBuilder | CreateAutoDimensionBuilder () |
Creates auto dimension builder More... | |
unsafe NXOpen.Tooling.DrawingSheetNameBuilder | CreateDrawingSheetNameBuilder () |
Creates drawing sheet name builder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Creates a NXOpen.Tooling.CompDrawingBuilder
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX8.0.0
unsafe NXOpen.Tooling.AssemblyDrawingBuilder NXOpen.Tooling.ToolingDrawingCollection.CreateAssemblyDrawingBuilder | ( | ) |
Creates assembly drawing builder
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe NXOpen.Tooling.AutoDimensionBuilder NXOpen.Tooling.ToolingDrawingCollection.CreateAutoDimensionBuilder | ( | ) |
Creates auto dimension builder
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe NXOpen.Tooling.CompDrawingBuilder NXOpen.Tooling.ToolingDrawingCollection.CreateComponentDrawingBuilder | ( | ) |
Creates create component drawing builder
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.Tooling.DrawingSheetNameBuilder NXOpen.Tooling.ToolingDrawingCollection.CreateDrawingSheetNameBuilder | ( | ) |
Creates drawing sheet name builder
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe NXOpen.Tooling.SectionLineCreationBuilder NXOpen.Tooling.ToolingDrawingCollection.CreateSectionLineCreationBuilder | ( | ) |
Creates section line creation builder
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Tooling.CompDrawingBuilder [] NXOpen.Tooling.ToolingDrawingCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.CompDrawingBuilder objects.
|
get |
Returns the tag of this object.