NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.SectionLineCreationBuilder which is used to create or edit the section line creation. More...
Public Member Functions | |
unsafe void | ReverseVector () |
Reverse vector direction More... | |
unsafe void | PointSubFunction () |
Define the cut segment position More... | |
unsafe void | RemoveLast (NXOpen.Line curveTag) |
Remove the last cut segment More... | |
unsafe void | RemoveAll (NXOpen.Line[] curveList) |
Remove all cut segments More... | |
unsafe NXOpen.Line | CreateTemporaryLine (NXOpen.Point3d pointData, NXOpen.Vector3d direction) |
Create temporary line More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point | SelectPoint [get, set] |
Returns or sets the pnt select point More... | |
unsafe NXOpen.Direction | VectorDefineDirection [get, set] |
Returns or sets the vector direction More... | |
Represents a NXOpen.Tooling.SectionLineCreationBuilder which is used to create or edit the section line creation.
To create a new instance of this class, use NXOpen.Tooling.ToolingDrawingCollection.CreateSectionLineCreationBuilder
Created in NX8.5.0
unsafe NXOpen.Line NXOpen.Tooling.SectionLineCreationBuilder.CreateTemporaryLine | ( | NXOpen.Point3d | pointData, |
NXOpen.Vector3d | direction | ||
) |
Create temporary line
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
pointData | |
direction |
unsafe void NXOpen.Tooling.SectionLineCreationBuilder.PointSubFunction | ( | ) |
Define the cut segment position
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Tooling.SectionLineCreationBuilder.RemoveAll | ( | NXOpen.Line[] | curveList | ) |
Remove all cut segments
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
curveList |
unsafe void NXOpen.Tooling.SectionLineCreationBuilder.RemoveLast | ( | NXOpen.Line | curveTag | ) |
Remove the last cut segment
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
curveTag |
unsafe void NXOpen.Tooling.SectionLineCreationBuilder.ReverseVector | ( | ) |
Reverse vector direction
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the pnt select point
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the vector direction
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")