NXOpen .NET Reference
12.0.0
|
Creates a StandardPartPositionCollection class More...
Public Member Functions | |
NXOpen.Tooling.StandardPartPositionBuilder[] | ToArray () |
Returns an array of NXOpen.Tooling.StandardPartPositionBuilder objects. More... | |
unsafe NXOpen.Tooling.StandardPartPositionBuilder | CreateStandardPartPositionBuilder () |
Creates a StandardPartPosition builder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Creates a StandardPartPositionCollection class
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX8.5.0
unsafe NXOpen.Tooling.StandardPartPositionBuilder NXOpen.Tooling.StandardPartPositionCollection.CreateStandardPartPositionBuilder | ( | ) |
Creates a StandardPartPosition builder
Created in NX8.5.0
License requirements: None.
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Tooling.StandardPartPositionBuilder [] NXOpen.Tooling.StandardPartPositionCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.StandardPartPositionBuilder objects.
|
get |
Returns the tag of this object.