NXOpen .NET Reference
12.0.0
|
Represents a StandardPartPositionBuilder to add or edit a standard part in the selected plane with specified position. More...
Public Member Functions | |
unsafe void | SetOffsetPosition (NXOpen.Point3d position) |
The offset point position. More... | |
unsafe void | SetFaceCenter () |
Sets the reference point to the selected face center. More... | |
unsafe void | PlaneView () |
Sets the view to the selected face plane or X-Y plane of WCS. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AssociativePosition [get, set] |
Returns or sets the associative status between standardpart and the offset point. More... | |
unsafe double | DxIncrement [get, set] |
Returns or sets the increment in X direction when a standard part is dragged. More... | |
unsafe double | DyIncrement [get, set] |
Returns or sets the increment in Y direction when a standard part is dragged. More... | |
unsafe NXOpen.Expression | OffsetPositionDx [get] |
Returns the dimension in X direction from reference point to offset point. More... | |
unsafe NXOpen.Expression | OffsetPositionDy [get] |
Returns the dimension in Y direction from reference point to offset point. More... | |
unsafe NXOpen.Point | ReferencePosition [get, set] |
Returns or sets the reference point position. More... | |
Represents a StandardPartPositionBuilder to add or edit a standard part in the selected plane with specified position.
To create a new instance of this class, use NXOpen.Tooling.StandardPartPositionCollection.CreateStandardPartPositionBuilder
Default values.
Property | Value |
---|---|
AssociativePosition |
1 |
DxIncrement |
1.0 |
DyIncrement |
1.0 |
OffsetPositionDx.Value |
0.0 (millimeters part), 0.0 (inches part) |
OffsetPositionDy.Value |
0.0 (millimeters part), 0.0 (inches part) |
Created in NX8.5.0
unsafe void NXOpen.Tooling.StandardPartPositionBuilder.PlaneView | ( | ) |
Sets the view to the selected face plane or X-Y plane of WCS.
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Tooling.StandardPartPositionBuilder.SetFaceCenter | ( | ) |
Sets the reference point to the selected face center.
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Tooling.StandardPartPositionBuilder.SetOffsetPosition | ( | NXOpen.Point3d | position | ) |
The offset point position.
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
position |
|
getset |
Returns or sets the associative status between standardpart and the offset point.
Created in NX8.5.0
License requirements to get this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the increment in X direction when a standard part is dragged.
Created in NX8.5.0
License requirements to get this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the increment in Y direction when a standard part is dragged.
Created in NX8.5.0
License requirements to get this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the dimension in X direction from reference point to offset point.
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the dimension in Y direction from reference point to offset point.
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the reference point position.
Created in NX8.5.0
License requirements to get this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")