NXOpen .NET Reference
12.0.0
|
Shim Builder of PDW and EDW. More...
Public Types | |
enum | Types { AddInsert, EditInsert, DeleteInsert } |
Specify the shim operation type. More... | |
enum | ParentOption { NoParent } |
Specify the parent node. More... | |
enum | SideAttributeValues { None, Top, Bottom } |
Specifies the value of side attribute. More... | |
Public Member Functions | |
unsafe NXOpen.Tooling.ShimInnerProfileSetBuilder | CreateInnerProfileSetBuilder () |
Create a inner profile set builder object. More... | |
unsafe void | GetItemName (out int[] itemName) |
Returns the item name Of Set List More... | |
unsafe void | SetItemName (int[] itemName) |
Sets the item name of Set List More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Height [get] |
Returns the height of shim body More... | |
unsafe NXOpen.Assemblies.SelectComponentList | InsertToDelete [get] |
Returns the shim component that needs to be deleted More... | |
unsafe NXOpen.Assemblies.SelectComponent | InsertToEdit [get] |
Returns the shim component that needs to be edit More... | |
unsafe NXOpen.Expression | OffsetOuterDistance [get] |
Returns the offset distance of outer loop More... | |
unsafe bool | OuterRoughOffset [get, set] |
Returns or sets the outer rough offset More... | |
unsafe NXOpen.Tooling.ShimBuilder.ParentOption | ParentNode [get, set] |
Returns or sets the parent node which shim part will be insert to More... | |
unsafe string | ParentPartName [get, set] |
Returns or sets the parent part name of shim part More... | |
unsafe bool | RenameToggle [get, set] |
Returns or sets the toggle to indicate whether to rename shim part More... | |
unsafe NXOpen.SelectFaceList | ShimFace [get] |
Returns the face for doing shim body More... | |
unsafe NXOpen.Tooling.ShimBuilder.SideAttributeValues | SideAttributeValue [get, set] |
Returns or sets the side attribute value for shim. More... | |
unsafe NXOpen.Tooling.ShimInnerProfileSetBuilderList | SlugholeProfile [get] |
Returns the list containing the inner profiles which need to offset. More... | |
unsafe NXOpen.Tooling.ShimBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
unsafe int | WizardType [get, set] |
Returns or sets the wizard type More... | |
Shim Builder of PDW and EDW.
A Body is returned by this builder.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateShimBuilder
Default values.
Property | Value |
---|---|
ParentNode |
NoParent |
RenameToggle |
0 |
SideAttributeValue |
None |
Created in NX10.0.0
unsafe NXOpen.Tooling.ShimInnerProfileSetBuilder NXOpen.Tooling.ShimBuilder.CreateInnerProfileSetBuilder | ( | ) |
Create a inner profile set builder object.
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Tooling.ShimBuilder.GetItemName | ( | out int[] | itemName | ) |
Returns the item name Of Set List
Created in NX11.0.0
License requirements: None.
itemName | the item name |
unsafe void NXOpen.Tooling.ShimBuilder.SetItemName | ( | int[] | itemName | ) |
Sets the item name of Set List
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
itemName | the item name |
|
get |
Returns the height of shim body
Created in NX10.0.0
License requirements: None.
|
get |
Returns the shim component that needs to be deleted
Created in NX10.0.0
License requirements: None.
|
get |
Returns the shim component that needs to be edit
Created in NX10.0.0
License requirements: None.
|
get |
Returns the offset distance of outer loop
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the outer rough offset
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the parent node which shim part will be insert to
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the parent part name of shim part
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the toggle to indicate whether to rename shim part
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the face for doing shim body
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the side attribute value for shim.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the list containing the inner profiles which need to offset.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the wizard type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")