NXOpen .NET Reference
12.0.0
|
This is a seed block of set list. More...
Properties | |
unsafe bool | RoughOffset [get, set] |
Returns or sets the rough offset More... | |
unsafe NXOpen.ScCollector | SlugHoleProfile [get] |
Returns the slug hole profile More... | |
unsafe NXOpen.Expression | SlugHoleProfileOffset [get] |
Returns the slug hole profile offset More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This is a seed block of set list.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateShimInnerProfileSetBuilder
Default values.
Property | Value |
---|---|
RoughOffset |
0 |
Created in NX10.0.0
|
getset |
Returns or sets the rough offset
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the slug hole profile
Created in NX10.0.0
License requirements: None.
|
get |
Returns the slug hole profile offset
Created in NX10.0.0
License requirements: None.