NXOpen .NET Reference
12.0.0
|
Represents a collection of ScrapDesign More...
Public Member Functions | |
NXOpen.Tooling.ScrapDesignBuilder[] | ToArray () |
Returns an array of NXOpen.Tooling.ScrapDesignBuilder objects. More... | |
unsafe NXOpen.Tooling.ScrapDesignBuilder | CreateScrapDesignBuilder () |
Creates a NXOpen.Tooling.ScrapDesignBuilder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of ScrapDesign
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX6.0.0
unsafe NXOpen.Tooling.ScrapDesignBuilder NXOpen.Tooling.ScrapDesignCollection.CreateScrapDesignBuilder | ( | ) |
Creates a NXOpen.Tooling.ScrapDesignBuilder
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Tooling.ScrapDesignBuilder [] NXOpen.Tooling.ScrapDesignCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.ScrapDesignBuilder objects.
|
get |
Returns the tag of this object.