NXOpen .NET Reference
12.0.0
|
Represents a scrap design builder More...
Public Types | |
enum | Body { Create, Edit, Addon, Grouping } |
Specifies the operation type of scraps More... | |
enum | ScrapDefType { BlankBoundarySketch, HoleBoundary, ClosedCurves, BoundaryLines, ExistedSheetBody, ChangeType } |
Specifies the creation type of scraps More... | |
enum | DefScrapType { Piercing, Piloting } |
Specifies the definition type of scraps More... | |
enum | ScrapDefPosition { ProjectToStrip, KeepOrigin } |
Specifies the position method of scraps, projecting method is normally used More... | |
enum | EditScrapType { Split, Merge, ApplyMinimumRadius, ChangeStation, Delete, Update } |
Specifies the edit type of scraps More... | |
enum | RemoveType { InferScrap, Overlap, Overcut, Trimming, Hole, Scrap, All } |
Specifies the removing type as filter More... | |
enum | AddonType { Overlap, Overcut, Trimming, UserDefined } |
Specifies the add-on type More... | |
enum | OvercutType { NormalType, TangentType, CircularType, RectangularType } |
Specifies the over cut type, different type has different parameters More... | |
enum | TrimNumType { One, Two, Three, Four, Five } |
Specifies the step of trimming process, the maximum is five More... | |
Public Member Functions | |
unsafe NXOpen.Point3d | GetOvercutPosition () |
Returns the overcut position, it determines where the overcut sketch will be constrained More... | |
unsafe void | SetOvercutPosition (NXOpen.Point3d overcutPosition) |
Sets the overcut position, it determines where the overcut sketch will be constrained More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Tooling.ScrapDesignBuilder.AddonType | AddonOperation [get, set] |
Returns or sets the add-on operation, which includes overlap, overcut, trimming and user defined More... | |
unsafe bool | ApplyColor [get, set] |
Returns or sets the toggle to determine whether the color will be used to all other scraps with the same shape More... | |
unsafe NXOpen.NXColor | AssignColor [get, set] |
Returns or sets the color for assigned scrap More... | |
unsafe NXOpen.SelectEdgeList | AttachEdge [get] |
Returns the edge that overlap will be attached More... | |
unsafe NXOpen.SelectBody | AttachScrap [get] |
Returns the scrap that overlap will be attached More... | |
unsafe NXOpen.ScCollector | BoundaryList [get] |
Returns the boundary list served for boundary line method More... | |
unsafe NXOpen.SelectBodyList | ChangeColScrap [get] |
Returns the changing color of scrap More... | |
unsafe NXOpen.Section | CurveList [get] |
Returns the curve list served for boundary+sketch or close boundaries method More... | |
unsafe int | DefStationNum [get, set] |
Returns or sets the defined station number, according to it scraps can be laid out automatically in strip More... | |
unsafe double | DoubleA [get, set] |
Returns or sets the double A served as the parameter of overcut More... | |
unsafe double | DoubleAngle [get, set] |
Returns or sets the double Angle served as the parameter of overcut More... | |
unsafe double | DoubleB [get, set] |
Returns or sets the double B served as the parameter of overcut More... | |
unsafe double | DoubleH [get, set] |
Returns or sets the double H served as the parameter of overcut More... | |
unsafe double | DoubleR [get, set] |
Returns or sets the double R served as the parameter of overcut More... | |
unsafe NXOpen.Tooling.ScrapDesignBuilder.EditScrapType | EditMethod [get, set] |
Returns or sets the edit method, which includes splitting, merging, applying minimum radius, changing station, deleting and updating More... | |
unsafe int | EditStationNum [get, set] |
Returns or sets the station number to lay out in strip More... | |
unsafe NXOpen.SelectBodyList | ExistScrap [get] |
Returns the existed scrap served for exist sheet body method More... | |
unsafe NXOpen.NXColor | HoleColor [get, set] |
Returns or sets the hole color More... | |
unsafe double | MinRad [get, set] |
Returns or sets the minimum radius to blend sharp corners More... | |
unsafe NXOpen.NXColor | OvercutColor [get, set] |
Returns or sets the overcut color More... | |
unsafe NXOpen.SelectEdge | OvercutEdge [get] |
Returns the edge that overcut will be attached More... | |
unsafe NXOpen.Tooling.ScrapDesignBuilder.OvercutType | OvercutOperation [get, set] |
Returns or sets the overcut operation, which includes normal type, tangent type, circular type and rectangular type More... | |
unsafe NXOpen.NXColor | OverlapColor [get, set] |
Returns or sets the overlap color More... | |
unsafe double | OverlapWidth [get, set] |
Returns or sets the overlap width More... | |
unsafe NXOpen.Tooling.ScrapDesignBuilder.DefScrapType | PierceType [get, set] |
Returns or sets the piercing type, piercing or piloting More... | |
unsafe NXOpen.NXColor | PiercingColor [get, set] |
Returns or sets the piercing color More... | |
unsafe NXOpen.NXColor | PilotingColor [get, set] |
Returns or sets the piloting color More... | |
unsafe double | ProcessFive [get, set] |
Returns or sets the process five More... | |
unsafe double | ProcessFour [get, set] |
Returns or sets the process four More... | |
unsafe double | ProcessOne [get, set] |
Returns or sets the process one More... | |
unsafe double | ProcessThree [get, set] |
Returns or sets the process three More... | |
unsafe double | ProcessTwo [get, set] |
Returns or sets the process two More... | |
unsafe NXOpen.Tooling.ScrapDesignBuilder.RemoveType | RemoveFilter [get, set] |
Returns or sets the removing filter More... | |
unsafe NXOpen.Tooling.ScrapDesignBuilder.ScrapDefType | ScrapMethod [get, set] |
Returns or sets the scrap method, which includes boundary+sketch, hole boundary, close curves, boundary lines and existed sheet body More... | |
unsafe NXOpen.Tooling.ScrapDesignBuilder.ScrapDefPosition | ScrapPosition [get, set] |
Returns or sets the scrap position More... | |
unsafe double | ScrapTol [get, set] |
Returns or sets the scrap tolerance, when fail to create scrap in some cases, this value can be decreased to try again More... | |
unsafe NXOpen.Tooling.ScrapDesignBuilder.Body | ScrapTypeEnum [get, set] |
Returns or sets the scrap type enum More... | |
unsafe NXOpen.SelectBodyList | SecondScrap [get] |
Returns the second scrap to merge with the first one More... | |
unsafe NXOpen.Section | SplitCurve [get] |
Returns the splitting curve More... | |
unsafe NXOpen.SelectBodyList | SplitScrap [get] |
Returns the scrap to be splitted or merged More... | |
unsafe NXOpen.Tooling.ScrapDesignBuilder.TrimNumType | TrimNum [get, set] |
Returns or sets the trimming number More... | |
unsafe NXOpen.NXColor | TrimmingColor [get, set] |
Returns or sets the trimming color More... | |
unsafe NXOpen.Section | UserAddonCurve [get] |
Returns the user defined add-on curve to create overlap+overcut More... | |
Represents a scrap design builder
To create a new instance of this class, use NXOpen.Tooling.ScrapDesignCollection.CreateScrapDesignBuilder
Default values.
Property | Value |
---|---|
AddonOperation |
Overlap |
ApplyColor |
0 |
DefStationNum |
1 |
DoubleA |
0 |
DoubleAngle |
0 |
DoubleB |
0 |
DoubleH |
0 |
DoubleR |
0.2 |
EditMethod |
Split |
EditStationNum |
1 |
MinRad |
0.1 |
OvercutOperation |
NormalType |
OverlapWidth |
0.1 |
PierceType |
Piercing |
ProcessFive |
0 |
ProcessFour |
0 |
ProcessOne |
0 |
ProcessThree |
0 |
ProcessTwo |
0 |
RemoveFilter |
InferScrap |
ScrapPosition |
ProjectToStrip |
ScrapTol |
0.01 |
ScrapTypeEnum |
Create |
Created in NX6.0.0
Specifies the edit type of scraps
Specifies the creation type of scraps
unsafe NXOpen.Point3d NXOpen.Tooling.ScrapDesignBuilder.GetOvercutPosition | ( | ) |
Returns the overcut position, it determines where the overcut sketch will be constrained
Created in NX6.0.2
License requirements: None.
unsafe void NXOpen.Tooling.ScrapDesignBuilder.SetOvercutPosition | ( | NXOpen.Point3d | overcutPosition | ) |
Sets the overcut position, it determines where the overcut sketch will be constrained
Created in NX6.0.2
License requirements: solid_modeling ("SOLIDS MODELING")
overcutPosition |
|
getset |
Returns or sets the add-on operation, which includes overlap, overcut, trimming and user defined
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the toggle to determine whether the color will be used to all other scraps with the same shape
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the color for assigned scrap
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the edge that overlap will be attached
Created in NX6.0.0
License requirements: None.
|
get |
Returns the scrap that overlap will be attached
Created in NX6.0.0
License requirements: None.
|
get |
Returns the boundary list served for boundary line method
Created in NX6.0.0
License requirements: None.
|
get |
Returns the changing color of scrap
Created in NX6.0.0
License requirements: None.
|
get |
Returns the curve list served for boundary+sketch or close boundaries method
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the defined station number, according to it scraps can be laid out automatically in strip
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the double A served as the parameter of overcut
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the double Angle served as the parameter of overcut
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the double B served as the parameter of overcut
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the double H served as the parameter of overcut
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the double R served as the parameter of overcut
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the edit method, which includes splitting, merging, applying minimum radius, changing station, deleting and updating
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the station number to lay out in strip
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the existed scrap served for exist sheet body method
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the hole color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the minimum radius to blend sharp corners
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the overcut color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the edge that overcut will be attached
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the overcut operation, which includes normal type, tangent type, circular type and rectangular type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the overlap color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the overlap width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the piercing type, piercing or piloting
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the piercing color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the piloting color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the process five
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the process four
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the process one
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the process three
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the process two
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the removing filter
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the scrap method, which includes boundary+sketch, hole boundary, close curves, boundary lines and existed sheet body
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the scrap position
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the scrap tolerance, when fail to create scrap in some cases, this value can be decreased to try again
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the scrap type enum
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the second scrap to merge with the first one
Created in NX6.0.0
License requirements: None.
|
get |
Returns the splitting curve
Created in NX6.0.0
License requirements: None.
|
get |
Returns the scrap to be splitted or merged
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the trimming color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the trimming number
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the user defined add-on curve to create overlap+overcut
Created in NX6.0.0
License requirements: None.