NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.ReusePositioningObjectBuilder More...
Public Types | |
enum | DialogOptions { FromToolbar, FromDialog, ImportPart, ToolingTemplate, FromExpression } |
the dialog layout options More... | |
enum | Types { PatternLinear, PatternCircular, ImportedData, EditSketch, EditMode = 9, QuickCsys = 7, OffsetCsysPattern, PlanarPattern = 4, NonPlanarPattern, CurvePattern } |
the positioning types More... | |
enum | SubTypes { PlanarPatternLinear, PlanarPatternCircular, EditSketch, NonPlanarPattern, NonPlanarGeneral } |
the positioning sub types More... | |
enum | CurveTrim { None, WithinSection } |
trim to each other within section type enum. More... | |
enum | CurveExtendToFace { None, Boundary } |
extend to face edges type enum. More... | |
Public Member Functions | |
unsafe void | LoadPart (string partFileName) |
Imports given part file to current work part More... | |
unsafe void | RepositionBody (NXOpen.Point3d target, NXOpen.Matrix3x3 orient, bool twoPickPositionMode, bool onlyMovePoints) |
Moves the body to the selected point and orientation More... | |
unsafe void | CreateSketch (NXOpen.NXObject dropFace, NXOpen.Point3d position) |
Creates new sketch on drop face and location More... | |
unsafe void | GetSketchFromFeatureSet () |
Gets sketch tag from feature set More... | |
unsafe void | DeletePoint (NXOpen.Point point) |
Delete point from sketch More... | |
unsafe void | EditPoint (NXOpen.Point point, double value, bool isXValue) |
Edits point from sketch More... | |
unsafe void | EditPoint (NXOpen.Point point, double xvalue, double yvalue) |
Edits point from sketch More... | |
unsafe void | AddPoints () |
Adds points to sketch More... | |
unsafe NXOpen.Point | AddPoint (NXOpen.Point3d pointCoords) |
Create a point, then add it to sketch More... | |
unsafe void | CreatePointInSketch () |
Creates point pattern in sketch More... | |
unsafe bool | GetFeatureSetAttributes () |
Gets attributes from feature set More... | |
unsafe void | SetPointsInSketch () |
Sets points in sketch More... | |
unsafe bool | GetNonStandardPoints (out NXOpen.Point3d[] points) |
Gets the point coordinates More... | |
unsafe void | SetNonStandardPoints (NXOpen.Point3d[] points, bool isAbsolute) |
Set the point coordinates More... | |
unsafe void | SetSketchActive (NXOpen.Sketch sketch) |
Sets the sketch to be active More... | |
unsafe NXOpen.Point | AddPointOnNonPlanar (NXOpen.Point3d pointCoords) |
Create a point on the non-planar face/curve More... | |
unsafe NXOpen.Point | EditPointOnPlanar (NXOpen.Point point, double value, bool isUValue) |
Edits point on the planar face/curve More... | |
unsafe void | CreateCsysOnNonPlanar () |
Creates datum csys pattern on non planar face/curve More... | |
unsafe NXOpen.Point | EditPointOnPlanar (NXOpen.Point point, double uValue, double vValue) |
Edits point on the planar face/curve More... | |
unsafe void | SetTrimToFaceEdgesOption (bool trimToFaceEdges) |
Sets the trim option for curve option. More... | |
unsafe void | SetExtendToFaceEdgesOption (NXOpen.Tooling.ReusePositioningObjectBuilder.CurveExtendToFace extendToFaceEdges) |
Sets the extend option for curve operation. More... | |
unsafe void | TrimCurveFaceEdges (bool trimToFaceEdges) |
Trim curve status accroding to the trim option More... | |
unsafe void | ExtendCurveFaceEdges (bool extendToFaceEdges) |
Extend curve status accroding to the extend option More... | |
unsafe void | SetBaseFaceForSection (NXOpen.ScCollector collTag) |
Set base face for section More... | |
unsafe void | FlipOffsetCurveDirection () |
Flip offset curve direction More... | |
unsafe void | OffsetCurveOnFace (string offsetValue) |
Offset curve on the face More... | |
unsafe void | FreeOcfApplicationData () |
Free OCF applicaion data More... | |
unsafe void | SetSelectedCurveCollector (NXOpen.Section section) |
Sets the selected curve for non planar face More... | |
unsafe NXOpen.NXObject | GetOffsetCsysPattern () |
Get the offset datum CSYS pattern More... | |
unsafe void | GetAllDatumCsys (out NXOpen.CoordinateSystem[] datumCsys) |
Gets all the datum CSYS tag More... | |
unsafe NXOpen.CoordinateSystem | FindSeedCsysFromPattern (NXOpen.NXObject csysPattern) |
Find the seed CSYS tag from pattern More... | |
unsafe void | GetCsysFromFeatureSet () |
Get all CSYS tags from positioning feature set More... | |
unsafe NXOpen.Features.Feature | CreateOffsetCsysFromSeed () |
Create offset CSYS from seed CSYS More... | |
unsafe void | UpdateQuickCsysPattern () |
Update quick CSYS pattern More... | |
unsafe void | UpdateDatumCsysByType () |
Update datum CSYS when switch the type More... | |
unsafe void | DeselectNonPlanarObject (NXOpen.NXObject[] delselectedObjs) |
Deselected the edge or non planar face More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Angle [get, set] |
Returns or sets the angle value of pattern More... | |
unsafe string | ColumnNumber [get, set] |
Returns or sets the column number of pattern More... | |
unsafe string | CurvePercentage [get, set] |
Returns or sets the percentage value of curve More... | |
unsafe string | DataFile [get, set] |
Returns or sets the imported data file name More... | |
unsafe NXOpen.Tooling.ReusePositioningObjectBuilder.DialogOptions | DialogOption [get, set] |
Returns or sets the dialog option type that is from toolbar or others More... | |
unsafe bool | Distribution [get, set] |
Returns or sets the distribution mode of pattern point More... | |
unsafe NXOpen.NXObject | DropObject [get, set] |
Returns or sets the drop face required for reattach sketch when using one-pick position method More... | |
unsafe NXOpen.Matrix3x3 | DynamicCsysOrientation [get, set] |
Returns or sets the orientation of dynamic csys More... | |
unsafe NXOpen.Point3d | DynamicCsysOrigin [get, set] |
Returns or sets the origin of dynamic csys More... | |
unsafe NXOpen.Features.Feature | EditFeatureGroup [get, set] |
Returns or sets the feature group created after reuse paste More... | |
unsafe string | EndingUValue [get, set] |
Returns or sets the end U value of non planar face pattern More... | |
unsafe string | EndingVValue [get, set] |
Returns or sets the end V value of non planar face pattern More... | |
unsafe NXOpen.Tooling.ReusePositioningObjectBuilder.CurveExtendToFace | ExtendToFaceEdgesOption [get] |
Returns the extend option for curve operation. More... | |
unsafe NXOpen.Sketch | ImportedSketch [get, set] |
Returns or sets the imported sketch More... | |
unsafe NXOpen.Point3d | InitialPasteLocation [get, set] |
Returns or sets the initial paste location. More... | |
unsafe string | Length [get, set] |
Returns or sets the length value of pattern More... | |
unsafe string | LibraryName [get, set] |
Returns or sets the library name that is used for the positioning object More... | |
unsafe NXOpen.ScCollector | MultipleFaceCollector [get, set] |
Returns or sets the multiple face for non planar face More... | |
unsafe NXOpen.Point | NewPoint [get, set] |
Returns or sets the new added point More... | |
unsafe NXOpen.CoordinateSystem | OffsetCsysFromQuick [get, set] |
Returns or sets the offset datum CSYS from quick csys More... | |
unsafe NXOpen.Features.Feature | OffsetDatumCsys [get, set] |
Returns or sets the offset datum CSYS More... | |
unsafe string | OffsetValue [get, set] |
Returns or sets the offset value of pattern More... | |
unsafe NXOpen.Tooling.QuickDatumCsysBuilder | QuickCsysData [get, set] |
Returns or sets the quick CSYS data More... | |
unsafe NXOpen.NXObject | ReferenceCsysPattern [get, set] |
Returns or sets the referenced CSYS pattern More... | |
unsafe string | RowNumber [get, set] |
Returns or sets the row number of pattern More... | |
unsafe NXOpen.CoordinateSystem | SeedDatumCsys [get, set] |
Returns or sets the seed datum CSYS More... | |
unsafe bool | SelectedCurve [get, set] |
Returns or sets the flag of the selected curve More... | |
unsafe NXOpen.Section | SelectedCurveCollector [get] |
Returns the selected curve for non planar face More... | |
unsafe bool | SelectedNonPlanarFace [get, set] |
Returns or sets the flag of the selected non-planar face More... | |
unsafe NXOpen.Section | SketchPoint [get] |
Returns the part sketch point section More... | |
unsafe string | StartingUValue [get, set] |
Returns or sets the start U value of non planar face pattern More... | |
unsafe string | StartingVValue [get, set] |
Returns or sets the start V value of non planar face pattern More... | |
unsafe NXOpen.Tooling.ReusePositioningObjectBuilder.SubTypes | SubType [get, set] |
Returns or sets the positioning object sub type that is from pattern or imported data More... | |
unsafe bool | TrimToFaceEdgesOption [get] |
Returns the trim option for curve option. More... | |
unsafe NXOpen.Tooling.ReusePositioningObjectBuilder.Types | Type [get, set] |
Returns or sets the positioning object type that is from pattern or imported data More... | |
unsafe string | UPercentage [get, set] |
Returns or sets the u percentage of non planar face pattern More... | |
unsafe bool | UseFaceCenterAsLocation [get, set] |
Returns or sets an option that indicates whether to use face center as location More... | |
unsafe bool | UseOnePickPositionMethod [get, set] |
Returns or sets the option specifying whether to use one-pick position method for drag/drop More... | |
unsafe bool | UseProjectPoint [get, set] |
Returns or sets an option that indicates whether to use project point if associative point is not in the same plane as sketch More... | |
unsafe string | VPercentage [get, set] |
Returns or sets the v percentage of non planar face pattern More... | |
unsafe string | Width [get, set] |
Returns or sets the width value of pattern More... | |
Represents a NXOpen.Tooling.ReusePositioningObjectBuilder
Use the NXOpen.Tooling.ReusableObjectManager class to create a ReusePositioningObjectBuilder.
Created in NX11.0.0
the positioning types
unsafe NXOpen.Point NXOpen.Tooling.ReusePositioningObjectBuilder.AddPoint | ( | NXOpen.Point3d | pointCoords | ) |
Create a point, then add it to sketch
Created in NX11.0.0
License requirements: None.
pointCoords | point coordinates |
unsafe NXOpen.Point NXOpen.Tooling.ReusePositioningObjectBuilder.AddPointOnNonPlanar | ( | NXOpen.Point3d | pointCoords | ) |
Create a point on the non-planar face/curve
Created in NX12.0.0
License requirements: None.
pointCoords | point coordinates |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.AddPoints | ( | ) |
Adds points to sketch
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.CreateCsysOnNonPlanar | ( | ) |
Creates datum csys pattern on non planar face/curve
Created in NX12.0.0
License requirements: None.
unsafe NXOpen.Features.Feature NXOpen.Tooling.ReusePositioningObjectBuilder.CreateOffsetCsysFromSeed | ( | ) |
Create offset CSYS from seed CSYS
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.CreatePointInSketch | ( | ) |
Creates point pattern in sketch
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.CreateSketch | ( | NXOpen.NXObject | dropFace, |
NXOpen.Point3d | position | ||
) |
Creates new sketch on drop face and location
Created in NX11.0.0
License requirements: None.
dropFace | tag of drop face of point |
position | Destination point |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.DeletePoint | ( | NXOpen.Point | point | ) |
Delete point from sketch
Created in NX11.0.0
License requirements: None.
point | tag of delete point |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.DeselectNonPlanarObject | ( | NXOpen.NXObject[] | delselectedObjs | ) |
Deselected the edge or non planar face
Created in NX12.0.0
License requirements: None.
delselectedObjs | Edge or non planar face |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.EditPoint | ( | NXOpen.Point | point, |
double | value, | ||
bool | isXValue | ||
) |
Edits point from sketch
Created in NX11.0.0
License requirements: None.
point | tag of delete point |
value | value point coordinates |
isXValue | is the value x or y coordinate |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.EditPoint | ( | NXOpen.Point | point, |
double | xvalue, | ||
double | yvalue | ||
) |
Edits point from sketch
Created in NX11.0.0
License requirements: None.
point | tag of delete point |
xvalue | value point x coordinates |
yvalue | value point y coordinates |
unsafe NXOpen.Point NXOpen.Tooling.ReusePositioningObjectBuilder.EditPointOnPlanar | ( | NXOpen.Point | point, |
double | value, | ||
bool | isUValue | ||
) |
Edits point on the planar face/curve
Created in NX12.0.0
License requirements: None.
point | tag of delete point |
value | value point U,V or percentage on the curve |
isUValue | is the value U or V, or percentage on the curve |
unsafe NXOpen.Point NXOpen.Tooling.ReusePositioningObjectBuilder.EditPointOnPlanar | ( | NXOpen.Point | point, |
double | uValue, | ||
double | vValue | ||
) |
Edits point on the planar face/curve
Created in NX11.0.0
License requirements: None.
point | tag of delete point |
uValue | value point U,V or percentage on the curve |
vValue | value point U,V or percentage on the curve |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.ExtendCurveFaceEdges | ( | bool | extendToFaceEdges | ) |
Extend curve status accroding to the extend option
Created in NX12.0.0
License requirements: None.
extendToFaceEdges | Whether the update the curve face edges when extend option turn on/off |
unsafe NXOpen.CoordinateSystem NXOpen.Tooling.ReusePositioningObjectBuilder.FindSeedCsysFromPattern | ( | NXOpen.NXObject | csysPattern | ) |
Find the seed CSYS tag from pattern
Created in NX12.0.0
License requirements: None.
csysPattern | Selected csys pattern tag |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.FlipOffsetCurveDirection | ( | ) |
Flip offset curve direction
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.FreeOcfApplicationData | ( | ) |
Free OCF applicaion data
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.GetAllDatumCsys | ( | out NXOpen.CoordinateSystem[] | datumCsys | ) |
Gets all the datum CSYS tag
Created in NX12.0.0
License requirements: None.
datumCsys | csys tags |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.GetCsysFromFeatureSet | ( | ) |
Get all CSYS tags from positioning feature set
Created in NX12.0.0
License requirements: None.
unsafe bool NXOpen.Tooling.ReusePositioningObjectBuilder.GetFeatureSetAttributes | ( | ) |
Gets attributes from feature set
Created in NX11.0.0
License requirements: None.
unsafe bool NXOpen.Tooling.ReusePositioningObjectBuilder.GetNonStandardPoints | ( | out NXOpen.Point3d[] | points | ) |
Gets the point coordinates
Created in NX11.0.0
License requirements: None.
points |
unsafe NXOpen.NXObject NXOpen.Tooling.ReusePositioningObjectBuilder.GetOffsetCsysPattern | ( | ) |
Get the offset datum CSYS pattern
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.GetSketchFromFeatureSet | ( | ) |
Gets sketch tag from feature set
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.LoadPart | ( | string | partFileName | ) |
Imports given part file to current work part
Created in NX11.0.0
License requirements: None.
partFileName | Part file name without path |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.OffsetCurveOnFace | ( | string | offsetValue | ) |
Offset curve on the face
Created in NX12.0.0
License requirements: None.
offsetValue | offset value |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.RepositionBody | ( | NXOpen.Point3d | target, |
NXOpen.Matrix3x3 | orient, | ||
bool | twoPickPositionMode, | ||
bool | onlyMovePoints | ||
) |
Moves the body to the selected point and orientation
Created in NX11.0.0
License requirements: None.
target | Destination point |
orient | Orientation |
twoPickPositionMode | Flag specifying whether to reposition the body based on active sketch plane when using two pick position method to drop the body. If True, reposition the body, else, do nothing. |
onlyMovePoints | Flag specifying whether to move the whole sketch or just the sketch points. If True, reposition the sketch points, else, reposition the whole sketch. |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.SetBaseFaceForSection | ( | NXOpen.ScCollector | collTag | ) |
Set base face for section
Created in NX12.0.0
License requirements: None.
collTag | Base face collector tag |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.SetExtendToFaceEdgesOption | ( | NXOpen.Tooling.ReusePositioningObjectBuilder.CurveExtendToFace | extendToFaceEdges | ) |
Sets the extend option for curve operation.
Created in NX12.0.0
License requirements: None.
extendToFaceEdges |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.SetNonStandardPoints | ( | NXOpen.Point3d[] | points, |
bool | isAbsolute | ||
) |
Set the point coordinates
Created in NX11.0.0
License requirements: None.
points | |
isAbsolute | Flag indicating whether the points is absolute or not |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.SetPointsInSketch | ( | ) |
Sets points in sketch
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.SetSelectedCurveCollector | ( | NXOpen.Section | section | ) |
Sets the selected curve for non planar face
Created in NX12.0.0
License requirements: None.
section | the selected curve section tag |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.SetSketchActive | ( | NXOpen.Sketch | sketch | ) |
Sets the sketch to be active
Created in NX11.0.0
License requirements: None.
sketch |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.SetTrimToFaceEdgesOption | ( | bool | trimToFaceEdges | ) |
Sets the trim option for curve option.
Created in NX12.0.0
License requirements: None.
trimToFaceEdges |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.TrimCurveFaceEdges | ( | bool | trimToFaceEdges | ) |
Trim curve status accroding to the trim option
Created in NX12.0.0
License requirements: None.
trimToFaceEdges | Whether the update the curve face edges when trim option turn on/off |
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.UpdateDatumCsysByType | ( | ) |
Update datum CSYS when switch the type
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.Tooling.ReusePositioningObjectBuilder.UpdateQuickCsysPattern | ( | ) |
Update quick CSYS pattern
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the angle value of pattern
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the column number of pattern
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the percentage value of curve
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the imported data file name
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dialog option type that is from toolbar or others
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the distribution mode of pattern point
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the drop face required for reattach sketch when using one-pick position method
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the orientation of dynamic csys
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the origin of dynamic csys
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the feature group created after reuse paste
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the end U value of non planar face pattern
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the end V value of non planar face pattern
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the extend option for curve operation.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the imported sketch
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the initial paste location.
This is mainly used to define default paste location of sketch objects
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the length value of pattern
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the library name that is used for the positioning object
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the multiple face for non planar face
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the new added point
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the offset datum CSYS from quick csys
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the offset datum CSYS
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the offset value of pattern
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the quick CSYS data
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the referenced CSYS pattern
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the row number of pattern
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the seed datum CSYS
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag of the selected curve
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected curve for non planar face
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the flag of the selected non-planar face
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the part sketch point section
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the start U value of non planar face pattern
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the start V value of non planar face pattern
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the positioning object sub type that is from pattern or imported data
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the trim option for curve option.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the positioning object type that is from pattern or imported data
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the u percentage of non planar face pattern
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets an option that indicates whether to use face center as location
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option specifying whether to use one-pick position method for drag/drop
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets an option that indicates whether to use project point if associative point is not in the same plane as sketch
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the v percentage of non planar face pattern
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the width value of pattern
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.