NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.QuickDatumCsysBuilder builder. More...
Public Types | |
enum | AlignVectors { X, NegativeX, Y, NegativeY, Z, NegativeZ } |
Represents an index to components list type. More... | |
Public Member Functions | |
unsafe NXOpen.Tooling.QuickDatumCsysBuilder.AlignVectors | GetAlignVector () |
Gets the align vector type. More... | |
unsafe void | SetAlignVector (NXOpen.Tooling.QuickDatumCsysBuilder.AlignVectors alignVector) |
Sets the align vector type. More... | |
unsafe double | GetReferenceDiameter () |
Gets the reference diameter. More... | |
unsafe void | SetReferenceDiameter (double referenceDiameter) |
Sets the reference diameter. More... | |
unsafe double | GetOffset () |
Gets the offset value. More... | |
unsafe void | SetOffset (double offset) |
Sets the reference diameter. More... | |
unsafe NXOpen.CoordinateSystem | GetSeedCsys () |
Gets the seed csys. More... | |
unsafe void | SetSeedCsys (NXOpen.CoordinateSystem seedCsys) |
Sets the seed csys. More... | |
unsafe NXOpen.CoordinateSystem | GetOffsetCsys () |
Gets the offset csys. More... | |
unsafe void | SetOffsetCsys (NXOpen.CoordinateSystem offsetCsys) |
Sets the offset csys. More... | |
unsafe NXOpen.CoordinateSystem[] | GetCsys () |
Gets the csys. More... | |
unsafe void | RemoveEdges (NXOpen.Edge[] edges) |
Romoves the selected edges. More... | |
unsafe void | SetEdges (NXOpen.Edge[] edges) |
Sets the selected edges. More... | |
unsafe void | SetCsys (NXOpen.CoordinateSystem[] csys) |
Sets the csys. More... | |
unsafe void | UpdateOffsetCsys () |
Update the offset csys. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Tooling.QuickDatumCsysBuilder builder.
Use the NXOpen.Tooling.ReusableObjectManager class to create a QuickDatumCsysBuilder.
Created in NX12.0.0
unsafe NXOpen.Tooling.QuickDatumCsysBuilder.AlignVectors NXOpen.Tooling.QuickDatumCsysBuilder.GetAlignVector | ( | ) |
Gets the align vector type.
Created in NX12.0.0
License requirements: None.
unsafe NXOpen.CoordinateSystem [] NXOpen.Tooling.QuickDatumCsysBuilder.GetCsys | ( | ) |
Gets the csys.
Created in NX12.0.0
License requirements: None.
unsafe double NXOpen.Tooling.QuickDatumCsysBuilder.GetOffset | ( | ) |
Gets the offset value.
Created in NX12.0.0
License requirements: None.
unsafe NXOpen.CoordinateSystem NXOpen.Tooling.QuickDatumCsysBuilder.GetOffsetCsys | ( | ) |
Gets the offset csys.
Created in NX12.0.0
License requirements: None.
unsafe double NXOpen.Tooling.QuickDatumCsysBuilder.GetReferenceDiameter | ( | ) |
Gets the reference diameter.
Created in NX12.0.0
License requirements: None.
unsafe NXOpen.CoordinateSystem NXOpen.Tooling.QuickDatumCsysBuilder.GetSeedCsys | ( | ) |
Gets the seed csys.
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.Tooling.QuickDatumCsysBuilder.RemoveEdges | ( | NXOpen.Edge[] | edges | ) |
Romoves the selected edges.
Created in NX12.0.0
License requirements: None.
edges | The Edges. |
unsafe void NXOpen.Tooling.QuickDatumCsysBuilder.SetAlignVector | ( | NXOpen.Tooling.QuickDatumCsysBuilder.AlignVectors | alignVector | ) |
Sets the align vector type.
Created in NX12.0.0
License requirements: None.
alignVector |
unsafe void NXOpen.Tooling.QuickDatumCsysBuilder.SetCsys | ( | NXOpen.CoordinateSystem[] | csys | ) |
Sets the csys.
Created in NX12.0.0
License requirements: None.
csys | The Csys. |
unsafe void NXOpen.Tooling.QuickDatumCsysBuilder.SetEdges | ( | NXOpen.Edge[] | edges | ) |
Sets the selected edges.
Created in NX12.0.0
License requirements: None.
edges | The Edges. |
unsafe void NXOpen.Tooling.QuickDatumCsysBuilder.SetOffset | ( | double | offset | ) |
Sets the reference diameter.
Created in NX12.0.0
License requirements: None.
offset |
unsafe void NXOpen.Tooling.QuickDatumCsysBuilder.SetOffsetCsys | ( | NXOpen.CoordinateSystem | offsetCsys | ) |
Sets the offset csys.
Created in NX12.0.0
License requirements: None.
offsetCsys |
unsafe void NXOpen.Tooling.QuickDatumCsysBuilder.SetReferenceDiameter | ( | double | referenceDiameter | ) |
Sets the reference diameter.
Created in NX12.0.0
License requirements: None.
referenceDiameter |
unsafe void NXOpen.Tooling.QuickDatumCsysBuilder.SetSeedCsys | ( | NXOpen.CoordinateSystem | seedCsys | ) |
Sets the seed csys.
Created in NX12.0.0
License requirements: None.
seedCsys |
unsafe void NXOpen.Tooling.QuickDatumCsysBuilder.UpdateOffsetCsys | ( | ) |
Update the offset csys.
Created in NX12.0.0
License requirements: None.