NXOpen .NET Reference
12.0.0
|
Creates reference blend collection More...
Public Member Functions | |
NXOpen.Tooling.ReferenceBlendBuilder[] | ToArray () |
Returns an array of NXOpen.Tooling.ReferenceBlendBuilder objects. More... | |
unsafe NXOpen.Tooling.ReferenceBlendBuilder | CreateReferenceBlendBuilder () |
Creates a NXOpen.Tooling.ReferenceBlendBuilder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Creates reference blend collection
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX7.0.0
unsafe NXOpen.Tooling.ReferenceBlendBuilder NXOpen.Tooling.ReferenceBlendCollection.CreateReferenceBlendBuilder | ( | ) |
Creates a NXOpen.Tooling.ReferenceBlendBuilder
Created in NX7.0.0
License requirements: None.
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Tooling.ReferenceBlendBuilder [] NXOpen.Tooling.ReferenceBlendCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.ReferenceBlendBuilder objects.
|
get |
Returns the tag of this object.