NXOpen .NET Reference
12.0.0
|
The ReferenceBlend builder More...
Public Member Functions | |
unsafe NXOpen.TaggedObject | CreateReferenceBlend () |
Create reference blend More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | SelectionEdge [get] |
Returns the edge selection More... | |
unsafe NXOpen.ScCollector | SelectionFace [get] |
Returns the face selection More... | |
The ReferenceBlend builder
To create a new instance of this class, use NXOpen.Tooling.ReferenceBlendCollection.CreateReferenceBlendBuilder
Created in NX7.0.0
unsafe NXOpen.TaggedObject NXOpen.Tooling.ReferenceBlendBuilder.CreateReferenceBlend | ( | ) |
Create reference blend
Created in NX7.0.0
License requirements: None.
|
get |
Returns the edge selection
Created in NX7.0.0
License requirements: None.
|
get |
Returns the face selection
Created in NX7.0.0
License requirements: None.