NXOpen .NET Reference
12.0.0
|
Creates a NXOpen.Tooling.FaceColorManagementBuilder More...
Public Member Functions | |
NXOpen.Tooling.FaceColorManagementBuilder[] | ToArray () |
Returns an array of NXOpen.Tooling.FaceColorManagementBuilder objects. More... | |
unsafe NXOpen.Tooling.FaceColorManagementBuilder | CreateFaceColorManagementBuilder () |
Creates face color management builder. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Creates a NXOpen.Tooling.FaceColorManagementBuilder
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX9.0.0
unsafe NXOpen.Tooling.FaceColorManagementBuilder NXOpen.Tooling.FaceColorManagementCollection.CreateFaceColorManagementBuilder | ( | ) |
Creates face color management builder.
Created in NX9.0.0
License requirements: None.
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Tooling.FaceColorManagementBuilder [] NXOpen.Tooling.FaceColorManagementCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.FaceColorManagementBuilder objects.
|
get |
Returns the tag of this object.