NXOpen .NET Reference
12.0.0
|
Tooling builder to assign and edit color of objects More...
Public Types | |
enum | HoleTypeEnumValue { ThroughHoles, BlindHoles, CounterboredHoles, CountersunkHoles, ThreadedHoles, ComboHoles, WireEDMStartHoles, CirclesinSketch } |
the hole type enumeration More... | |
Public Member Functions | |
unsafe void | ShowFacesWithoutColorAttrirbute () |
The action to show faces without color attributes More... | |
unsafe void | ShowFaceWithoutAnyManufacturingInformationButton () |
The action to show face without any manufacturing information More... | |
unsafe void | ShowFaceWithSameManufacturingInformationButton () |
The action to show face with same manufacturing information More... | |
unsafe void | EditColorSpreadsheet () |
The action to edit face color spreadsheet More... | |
unsafe void | AssignAttributeToObject (NXOpen.NXObject objectTag, string attrTitle, string attrValue) |
Assign attribute to object More... | |
unsafe void | AssignColorToObject (NXOpen.NXObject objectTag, int colorID) |
Assign color to object More... | |
unsafe void | RemoveAttributeOfObject (NXOpen.NXObject objectTag, string attrTitle) |
Remove attribute of object More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleNoseIgnorableSize [get, set] |
Returns or sets the angle nose ignorable size More... | |
unsafe NXOpen.NXColor | FaceColor [get, set] |
Returns or sets the face color More... | |
unsafe int | FaceTranslucency [get, set] |
Returns or sets the face translucency More... | |
unsafe bool | HighlightSelectedFace [get, set] |
Returns or sets the option whether to highlight selected faces More... | |
unsafe NXOpen.Tooling.FaceColorManagementBuilder.HoleTypeEnumValue | HoleTypeEnum [get, set] |
Returns or sets the hole type enumeration More... | |
unsafe bool | IsAutoSelectHoleByType [get, set] |
Returns or sets the option whether to select holes by type automatically More... | |
unsafe bool | IsShowFaceWithSameColorAttributeToggle [get, set] |
Returns or sets the option whether to show face with same color attribute toggle More... | |
unsafe bool | IsShowFaceWithoutColorAttributeToggle [get, set] |
Returns or sets the option whether to show face without color attribute toggle More... | |
unsafe bool | OnlyCheckHoleFace [get, set] |
Returns or sets the only check planar face option More... | |
unsafe string | SelectColorSpreadsheet [get, set] |
Returns or sets the face color spreadsheet More... | |
unsafe NXOpen.ScCollector | SelectCurve [get] |
Returns the select curve More... | |
unsafe NXOpen.ScCollector | SelectFace [get] |
Returns the selected faces More... | |
unsafe NXOpen.Direction | SelectHoleAxis [get, set] |
Returns or sets the hole axis More... | |
unsafe bool | SelectSubHoleFaceAutomatically [get, set] |
Returns or sets the select sub-hole face automatically option More... | |
unsafe int | WizardType [get, set] |
Returns or sets the wizard type More... | |
Tooling builder to assign and edit color of objects
To create a new instance of this class, use NXOpen.Tooling.FaceColorManagementCollection.CreateFaceColorManagementBuilder
Default values.
Property | Value |
---|---|
AngleNoseIgnorableSize |
0.5 |
FaceTranslucency |
0 |
HighlightSelectedFace |
0 |
HoleTypeEnum |
ThroughHoles |
IsAutoSelectHoleByType |
0 |
IsShowFaceWithSameColorAttributeToggle |
0 |
IsShowFaceWithoutColorAttributeToggle |
0 |
OnlyCheckHoleFace |
0 |
SelectSubHoleFaceAutomatically |
0 |
Created in NX9.0.0
unsafe void NXOpen.Tooling.FaceColorManagementBuilder.AssignAttributeToObject | ( | NXOpen.NXObject | objectTag, |
string | attrTitle, | ||
string | attrValue | ||
) |
Assign attribute to object
Created in NX12.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR nx_electrode_wizard ("NX Electrode Wizard")
objectTag | |
attrTitle | |
attrValue |
unsafe void NXOpen.Tooling.FaceColorManagementBuilder.AssignColorToObject | ( | NXOpen.NXObject | objectTag, |
int | colorID | ||
) |
Assign color to object
Created in NX12.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR nx_electrode_wizard ("NX Electrode Wizard")
objectTag | |
colorID |
unsafe void NXOpen.Tooling.FaceColorManagementBuilder.EditColorSpreadsheet | ( | ) |
The action to edit face color spreadsheet
Created in NX9.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR nx_electrode_wizard ("NX Electrode Wizard")
unsafe void NXOpen.Tooling.FaceColorManagementBuilder.RemoveAttributeOfObject | ( | NXOpen.NXObject | objectTag, |
string | attrTitle | ||
) |
Remove attribute of object
Created in NX12.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR nx_electrode_wizard ("NX Electrode Wizard")
objectTag | |
attrTitle |
unsafe void NXOpen.Tooling.FaceColorManagementBuilder.ShowFacesWithoutColorAttrirbute | ( | ) |
The action to show faces without color attributes
Created in NX9.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR nx_electrode_wizard ("NX Electrode Wizard")
unsafe void NXOpen.Tooling.FaceColorManagementBuilder.ShowFaceWithoutAnyManufacturingInformationButton | ( | ) |
The action to show face without any manufacturing information
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Tooling.FaceColorManagementBuilder.ShowFaceWithSameManufacturingInformationButton | ( | ) |
The action to show face with same manufacturing information
Created in NX10.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the angle nose ignorable size
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the face color
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the face translucency
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option whether to highlight selected faces
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the hole type enumeration
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option whether to select holes by type automatically
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option whether to show face without color attribute toggle
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the option whether to show face with same color attribute toggle
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the only check planar face option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the face color spreadsheet
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR nx_electrode_wizard ("NX Electrode Wizard")
|
get |
Returns the select curve
Created in NX9.0.0
License requirements: None.
|
get |
Returns the selected faces
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the hole axis
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the select sub-hole face automatically option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the wizard type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR nx_electrode_wizard ("NX Electrode Wizard")