NXOpen .NET Reference
12.0.0
|
Creates a NXOpen.Tooling.DieDesignSettingBuilder . More...
Public Member Functions | |
NXOpen.Tooling.DieDesignSettingBuilder[] | ToArray () |
Returns an array of NXOpen.Tooling.DieDesignSettingBuilder objects. More... | |
unsafe NXOpen.Tooling.DieDesignSettingBuilder | CreateDieDesignSettingBuilder () |
Creates die design setting builder. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Creates a NXOpen.Tooling.DieDesignSettingBuilder .
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX7.0.0
unsafe NXOpen.Tooling.DieDesignSettingBuilder NXOpen.Tooling.DieDesignSettingCollection.CreateDieDesignSettingBuilder | ( | ) |
Creates die design setting builder.
Created in NX7.5.0
License requirements: None.
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Tooling.DieDesignSettingBuilder [] NXOpen.Tooling.DieDesignSettingCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.DieDesignSettingBuilder objects.
|
get |
Returns the tag of this object.