NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.DieDesignSettingBuilder This class is for Die Design Setting UI More...
Public Member Functions | |
unsafe void | SetParameters (string[] paraNames, string[] paraValues) |
Set the parameter number, names and values in the tree list into builder attribute. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | RoundoffInsertXYPosition [get, set] |
Returns or sets the option to roundoff insert X and Y position More... | |
Represents a NXOpen.Tooling.DieDesignSettingBuilder This class is for Die Design Setting UI
To create a new instance of this class, use NXOpen.Tooling.DieDesignSettingCollection.CreateDieDesignSettingBuilder
Default values.
Property | Value |
---|---|
RoundoffInsertXYPosition |
1 |
Created in NX7.5.0
unsafe void NXOpen.Tooling.DieDesignSettingBuilder.SetParameters | ( | string[] | paraNames, |
string[] | paraValues | ||
) |
Set the parameter number, names and values in the tree list into builder attribute.
Created in NX7.5.0
License requirements: None.
paraNames | an array of names |
paraValues | an array of values |
|
getset |
Returns or sets the option to roundoff insert X and Y position
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")