NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.BendInsertDesignBuilder Bend Insert Design is to create inset puch or die for bend . More...
Public Types | |
enum | Types { Standard, UserDefined, Delete } |
the bending operation. More... | |
enum | BendingDirectionOption { Up, Down } |
the bending direction. More... | |
enum | BendTypeOption { Sbend, Abend, Zbend, Vbend, Uzbend } |
the bend type. More... | |
enum | InsertTypeOption { Punch, Die } |
the insert type. More... | |
enum | ParentOption { Sub } |
the parent node. More... | |
enum | BlankPositions { PunchPlate, StripperPlate } |
Specifies the blank position. More... | |
Public Member Functions | |
unsafe void | SetFaces (NXOpen.Face[] faceOccs) |
Sets the face occurrences into builder attribute. More... | |
unsafe void | AddInsertComponent () |
Add the new bend insert component More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | BendFace [get] |
Returns the bend face. More... | |
unsafe NXOpen.Tooling.BendInsertDesignBuilder.BendTypeOption | BendType [get, set] |
Returns or sets the bend type. More... | |
unsafe NXOpen.Tooling.BendInsertDesignBuilder.BendingDirectionOption | BendingDirection [get, set] |
Returns or sets the bending direction. More... | |
unsafe NXOpen.Tooling.BendInsertDesignBuilder.BlankPositions | BlankPosition [get, set] |
Returns or sets the blank position in punch plate or stripper plate. More... | |
unsafe double | BottomPlateClearance [get, set] |
Returns or sets the clearance value of bottom backing plate. More... | |
unsafe bool | CompositeInsert [get, set] |
Returns or sets the composite insert. More... | |
unsafe bool | ConceptDesign [get, set] |
Returns or sets the concept design option. More... | |
unsafe double | DiePlateClearance [get, set] |
Returns or sets the clearance value of die plate. More... | |
unsafe NXOpen.Expression | Extend [get] |
Returns the extend. More... | |
unsafe NXOpen.Expression | ExtrudeEnd [get] |
Returns the extrude end, A half when composite insert. More... | |
unsafe NXOpen.Expression | ExtrudeEnd1 [get] |
Returns the extrude end B -half. More... | |
unsafe NXOpen.Section | ExtrudeSketch [get] |
Returns the extrude sketch. More... | |
unsafe NXOpen.Expression | ExtrudeStart [get] |
Returns the extrude start, A half when composite insert. More... | |
unsafe NXOpen.Expression | ExtrudeStart1 [get] |
Returns the extrude start - B half. More... | |
unsafe bool | FalseBody [get, set] |
Returns or sets the false body creation option. More... | |
unsafe bool | FlipTrimDirection [get, set] |
Returns or sets the flip trim feature direction of insert. More... | |
unsafe NXOpen.Assemblies.SelectComponentList | InsertComponent [get] |
Returns the select insert to delete More... | |
unsafe NXOpen.Assemblies.SelectComponentList | InsertToEdit [get] |
Returns the select insert to edit More... | |
unsafe NXOpen.Tooling.BendInsertDesignBuilder.InsertTypeOption | InsertType [get, set] |
Returns or sets the insert type. More... | |
unsafe NXOpen.Plane | IntersectPlane [get, set] |
Returns or sets the intersect plane. More... | |
unsafe bool | IsAutoDatum [get, set] |
Returns or sets the auto datum plane More... | |
unsafe string | NewPartName [get, set] |
Returns or sets the new component name. More... | |
unsafe NXOpen.Tooling.BendInsertDesignBuilder.ParentOption | ParentNode [get, set] |
Returns or sets the parent node. More... | |
unsafe string | ParentPartName [get, set] |
Returns or sets the parent part name to create insert. More... | |
unsafe double | PunchPlateClearance [get, set] |
Returns or sets the clearance value of punch plate. More... | |
unsafe bool | ReName [get, set] |
Returns or sets the rename option. More... | |
unsafe double | StripperPlateClearance [get, set] |
Returns or sets the clearance value of stripper plate. More... | |
unsafe NXOpen.Tooling.BendInsertDesignBuilder.Types | Type [get, set] |
Returns or sets the operation type of bending insert design. More... | |
unsafe bool | UseBottomPlateClearance [get, set] |
Returns or sets the option to use bottom backing plate clearance. More... | |
unsafe bool | UseDiePlateClearance [get, set] |
Returns or sets the option to use die plate clearance. More... | |
unsafe bool | UsePunchPlateClearance [get, set] |
Returns or sets the option to use punch plate clearance. More... | |
unsafe bool | UseStripperPlateClearance [get, set] |
Returns or sets the option to use stripper plate clearance. More... | |
Represents a NXOpen.Tooling.BendInsertDesignBuilder Bend Insert Design is to create inset puch or die for bend .
To create a new instance of this class, use NXOpen.Tooling.BendInsertDesignCollection.CreateBendInsertDesignBuilder
Default values.
Property | Value |
---|---|
BendType |
Sbend |
BendingDirection |
Down |
BlankPosition |
PunchPlate |
BottomPlateClearance |
0 |
CompositeInsert |
0 |
ConceptDesign |
0 |
DiePlateClearance |
0 |
Extend.Value |
5 (millimeters part), 1 (inches part) |
ExtrudeEnd.Value |
5 (millimeters part), 1 (inches part) |
ExtrudeStart.Value |
0 (millimeters part), 0 (inches part) |
FalseBody |
0 |
InsertType |
Punch |
ParentNode |
Sub |
PunchPlateClearance |
0 |
ReName |
0 |
StripperPlateClearance |
0 |
Type |
Standard |
UseBottomPlateClearance |
0 |
UseDiePlateClearance |
0 |
UsePunchPlateClearance |
0 |
UseStripperPlateClearance |
0 |
Created in NX8.0.0
unsafe void NXOpen.Tooling.BendInsertDesignBuilder.AddInsertComponent | ( | ) |
Add the new bend insert component
Created in NX8.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Tooling.BendInsertDesignBuilder.SetFaces | ( | NXOpen.Face[] | faceOccs | ) |
Sets the face occurrences into builder attribute.
Created in NX8.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
faceOccs | array of face occurrences |
|
get |
Returns the bend face.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the bending direction.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the bend type.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the blank position in punch plate or stripper plate.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the clearance value of bottom backing plate.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the composite insert.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the concept design option.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the clearance value of die plate.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the extend.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the extrude end, A half when composite insert.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the extrude end B -half.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the extrude sketch.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the extrude start, A half when composite insert.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the extrude start - B half.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the false body creation option.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the flip trim feature direction of insert.
Created in NX9.0.1
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the select insert to delete
Created in NX8.0.0
License requirements: None.
|
get |
Returns the select insert to edit
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the insert type.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the intersect plane.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the auto datum plane
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the new component name.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the parent node.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the parent part name to create insert.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the clearance value of punch plate.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the rename option.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the clearance value of stripper plate.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the operation type of bending insert design.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to use bottom backing plate clearance.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to use die plate clearance.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to use punch plate clearance.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to use stripper plate clearance.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")