NXOpen .NET Reference
12.0.0
|
The Routing Wire object is a list of segments in a route and some stock. More...
Public Member Functions | |
NXOpen.Routing.Wire[] | ToArray () |
Returns an array of NXOpen.Routing.Wire objects. More... | |
unsafe NXOpen.Routing.Wire | CreateWire (NXOpen.Routing.ControlPoint startControlPoint, NXOpen.Routing.ControlPoint endControlPoint, NXOpen.Routing.ISegment[] segments, NXOpen.Routing.StockData stockData, NXOpen.Routing.Stock[] stocks, double lengthOfWire) |
Creates a wire object. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
The Routing Wire object is a list of segments in a route and some stock.
It also contains the beginning and ending control point for the path.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
unsafe NXOpen.Routing.Wire NXOpen.Routing.WireCollection.CreateWire | ( | NXOpen.Routing.ControlPoint | startControlPoint, |
NXOpen.Routing.ControlPoint | endControlPoint, | ||
NXOpen.Routing.ISegment[] | segments, | ||
NXOpen.Routing.StockData | stockData, | ||
NXOpen.Routing.Stock[] | stocks, | ||
double | lengthOfWire | ||
) |
Creates a wire object.
Created in NX4.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
startControlPoint | start of the path |
endControlPoint | end of the path |
segments | The list of segments this wire is following. |
stockData | |
stocks | Stock bodies that cover the segments. Can be none and the system will generate them. |
lengthOfWire |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Routing.Wire [] NXOpen.Routing.WireCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.Wire objects.
|
get |
Returns the tag of this object.