NXOpen .NET Reference
12.0.0
|
Public Member Functions | |
NXOpen.Routing.TerminalPort[] | ToArray () |
Returns an array of NXOpen.Routing.TerminalPort objects. More... | |
unsafe NXOpen.Routing.TerminalPort | CreateTerminalPort (NXOpen.Point3d origin, NXOpen.Vector3d alignmentVector, NXOpen.Routing.MultiPort multiPort, string pinIdentifier) |
Creates a NXOpen.Routing.TerminalPort with no rotation vector at an absolute location. More... | |
unsafe NXOpen.Routing.TerminalPort | CreateTerminalPort (NXOpen.Point3d origin, NXOpen.Vector3d alignmentVector, NXOpen.Point point, NXOpen.Routing.MultiPort multiPort, string pinIdentifier) |
Creates a NXOpen.Routing.TerminalPort with no rotation vector at an existing point. More... | |
unsafe NXOpen.Routing.TerminalPort | CreateTerminalPort (NXOpen.Point3d origin, NXOpen.Vector3d alignmentVector, NXOpen.Axis derivationObject, NXOpen.Routing.MultiPort multiPort, string pinIdentifier) |
Creates a NXOpen.Routing.TerminalPort with no rotation vector on an axis. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
The collection of all NXOpen.Routing.TerminalPort s.
The NXOpen.Routing.TerminalPortCollection creates and enumerates NXOpen.Routing.TerminalPort .
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
unsafe NXOpen.Routing.TerminalPort NXOpen.Routing.TerminalPortCollection.CreateTerminalPort | ( | NXOpen.Point3d | origin, |
NXOpen.Vector3d | alignmentVector, | ||
NXOpen.Routing.MultiPort | multiPort, | ||
string | pinIdentifier | ||
) |
Creates a NXOpen.Routing.TerminalPort with no rotation vector at an absolute location.
Created in NX4.0.0
License requirements: routing_harness ("Routing Harness")
origin | Origin of the NXOpen.Routing.TerminalPort |
alignmentVector | Alignment vector of the NXOpen.Routing.TerminalPort |
multiPort | Parent NXOpen.Routing.MultiPort of this NXOpen.Routing.TerminalPort |
pinIdentifier | Pin Identifier of the NXOpen.Routing.TerminalPort |
unsafe NXOpen.Routing.TerminalPort NXOpen.Routing.TerminalPortCollection.CreateTerminalPort | ( | NXOpen.Point3d | origin, |
NXOpen.Vector3d | alignmentVector, | ||
NXOpen.Point | point, | ||
NXOpen.Routing.MultiPort | multiPort, | ||
string | pinIdentifier | ||
) |
Creates a NXOpen.Routing.TerminalPort with no rotation vector at an existing point.
Default allows multiple connections to this port.
Created in NX4.0.0
License requirements: routing_harness ("Routing Harness")
origin | Origin of the NXOpen.Routing.TerminalPort |
alignmentVector | Alignment vector of the NXOpen.Routing.TerminalPort |
point | Point from which this NXOpen.Routing.TerminalPort is derived |
multiPort | Parent NXOpen.Routing.MultiPort of this * NXOpen.Routing.TerminalPort |
pinIdentifier | Pin Identifier of the NXOpen.Routing.TerminalPort |
unsafe NXOpen.Routing.TerminalPort NXOpen.Routing.TerminalPortCollection.CreateTerminalPort | ( | NXOpen.Point3d | origin, |
NXOpen.Vector3d | alignmentVector, | ||
NXOpen.Axis | derivationObject, | ||
NXOpen.Routing.MultiPort | multiPort, | ||
string | pinIdentifier | ||
) |
Creates a NXOpen.Routing.TerminalPort with no rotation vector on an axis.
Default allows multiple connections to this port.
Created in NX4.0.0
License requirements: routing_harness ("Routing Harness")
origin | Origin of the NXOpen.Routing.TerminalPort |
alignmentVector | Alignment vector of the NXOpen.Routing.TerminalPort |
derivationObject | NXOpen.Routing.TerminalPort derived from this axis |
multiPort | Parent NXOpen.Routing.MultiPort of this NXOpen.Routing.TerminalPort |
pinIdentifier | Pin Identifier of the NXOpen.Routing.TerminalPort |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Routing.TerminalPort [] NXOpen.Routing.TerminalPortCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.TerminalPort objects.
|
get |
Returns the tag of this object.