NXOpen .NET Reference
12.0.0
|
Builder for creating the Terminal List Item for the ModelTerminals More...
Properties | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | IndividualCutBack [get] |
Returns the Cutback Lenth for the Terminal More... | |
unsafe NXOpen.Expression | IndividualExtenstion [get] |
Returns the Extenstion Value for the Terminal More... | |
unsafe bool | Modeled [get, set] |
Returns or sets the flag for the terminal that says if it is Modeled or not More... | |
unsafe NXOpen.NXObject | TerminalPort [get, set] |
Returns or sets the TerminalPort More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder for creating the Terminal List Item for the ModelTerminals
To create a new instance of this class, use NXOpen.Routing.RouteManager.TerminalPortBuilder
Created in NX7.5.0
|
get |
Returns the Cutback Lenth for the Terminal
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the Extenstion Value for the Terminal
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the flag for the terminal that says if it is Modeled or not
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
getset |
Returns or sets the TerminalPort
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")