NXOpen .NET Reference
12.0.0
|
Builder for creating a path between user selected points. More...
Public Member Functions | |
unsafe void | SetListOfPointsToDraw (int index, NXOpen.Point3d point) |
Save a point or extension point to the list of all points to draw on the screen. More... | |
unsafe void | SetListOfPointsToDrawCount (int count) |
Set the number of elements in the list of all points to draw on the screen. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ErrorList | PathErrors [get] |
Returns the errors associated with this path. More... | |
unsafe NXOpen.Routing.LinearPathSettings | PathSettings [get] |
Returns the linear path settings for this path. More... | |
unsafe NXOpen.PointList | PointList [get] |
Returns the list of path points. More... | |
unsafe NXOpen.Curve | RouteSegment [get] |
Returns the routing segment managed by the builder, if it exists. More... | |
unsafe NXOpen.Routing.PathStockBuilder | StockSettings [get] |
Returns the stock settings for this path. More... | |
Builder for creating a path between user selected points.
After invoking the commit method, invoke the NXOpen.Routing.QuickPathBuilder.PathErrors method to find out which sections between points contained errors.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateQuickPathBuilder
Default values.
Property | Value |
---|---|
PathSettings.LockToSelectedObject |
True |
Created in NX6.0.0
unsafe void NXOpen.Routing.QuickPathBuilder.SetListOfPointsToDraw | ( | int | index, |
NXOpen.Point3d | point | ||
) |
Save a point or extension point to the list of all points to draw on the screen.
Created in NX8.5.3
License requirements: routing_base ("Routing Basic")
index | The index in the list of points to draw. |
point | Point representing the position. |
unsafe void NXOpen.Routing.QuickPathBuilder.SetListOfPointsToDrawCount | ( | int | count | ) |
Set the number of elements in the list of all points to draw on the screen.
Created in NX10.0.2
License requirements: routing_base ("Routing Basic")
count | The number of points in list. |
|
get |
Returns the errors associated with this path.
The list will be a null reference (Nothing in Visual Basic) if the commit method has not been invoked yet.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the linear path settings for this path.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the list of path points.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the routing segment managed by the builder, if it exists.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the stock settings for this path.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")