NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.OverstockApplication objects. More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.OverstockApplication objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
unsafe NXOpen.Routing.OverstockApplication NXOpen.Routing.OverstockApplicationCollection.ConvertOverstockApplication | ( | NXOpen.Routing.ControlPoint | startControlPoint, |
NXOpen.Routing.ISegment[] | segments, | ||
NXOpen.Routing.Stock[] | stocks, | ||
NXOpen.Routing.CharacteristicList | overstockPart, | ||
NXOpen.Routing.CharacteristicList | reqOptCharxList, | ||
NXOpen.Expression | wrapValue, | ||
NXOpen.Routing.Overstock[] | overstocks | ||
) |
Converts an existing NXOpen.Routing.Overstock to Routing.Method.EntireSegments overstock.
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
startControlPoint | Control Point at the start of the set of segments |
segments | Segments to cover with overstock |
stocks | Stocks to cover with overstock |
overstockPart | |
reqOptCharxList | List of optional and required characteristics to be applied on the overstock. |
wrapValue | |
overstocks |
unsafe NXOpen.Routing.OverstockApplication NXOpen.Routing.OverstockApplicationCollection.ConvertOverstockApplication | ( | NXOpen.Routing.ControlPoint | startControlPoint, |
NXOpen.Routing.ISegment[] | segments, | ||
NXOpen.Routing.Stock[] | stocks, | ||
NXOpen.Expression | startOffset, | ||
NXOpen.Expression | endOffset, | ||
NXOpen.Expression | pieceLength, | ||
NXOpen.Expression | gap, | ||
NXOpen.Expression | numberOfPieces, | ||
NXOpen.Point | startPoint, | ||
NXOpen.Routing.CharacteristicList | overstockPart, | ||
NXOpen.Routing.CharacteristicList | reqOptCharxList, | ||
NXOpen.Expression | wrapValue, | ||
NXOpen.Routing.Overstock[] | overstocks | ||
) |
Converts an existing NXOpen.Routing.Overstock to Routing.Method.Interval overstock.
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
startControlPoint | Control Point at the start of the set of segments |
segments | Segments to cover with overstock |
stocks | Stocks to cover with overstock |
startOffset | |
endOffset | |
pieceLength | |
gap | |
numberOfPieces | |
startPoint | Point at the start offset location along the set of segments |
overstockPart | |
reqOptCharxList | List of optional and required characteristics to be applied on the overstock. |
wrapValue | |
overstocks |
unsafe NXOpen.Routing.OverstockApplication NXOpen.Routing.OverstockApplicationCollection.ConvertOverstockApplication | ( | NXOpen.Routing.ControlPoint | startControlPoint, |
NXOpen.Routing.ISegment[] | segments, | ||
NXOpen.Routing.Stock[] | stocks, | ||
NXOpen.Point | startPoint, | ||
NXOpen.Point | endPoint, | ||
NXOpen.Routing.CharacteristicList | overstockPart, | ||
NXOpen.Routing.CharacteristicList | reqOptCharxList, | ||
NXOpen.Expression | wrapValue, | ||
NXOpen.Routing.Overstock[] | overstocks | ||
) |
Converts an existing NXOpen.Routing.Overstock to Routing.Method.PointToPoint overstock.
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
startControlPoint | Control Point at the start of the set of segments |
segments | Segments to cover with overstock |
stocks | Stocks to cover with overstock |
startPoint | point at the start of the piece of overstock |
endPoint | point at the end of the piece of overstock |
overstockPart | |
reqOptCharxList | List of optional and required characteristics to be applied on the overstock. |
wrapValue | |
overstocks |
unsafe NXOpen.Routing.OverstockApplication NXOpen.Routing.OverstockApplicationCollection.ConvertOverstockApplication | ( | NXOpen.Routing.ControlPoint | startControlPoint, |
NXOpen.Routing.ISegment[] | segments, | ||
NXOpen.Routing.Stock[] | stocks, | ||
NXOpen.Point | definingPoint, | ||
NXOpen.Routing.PointDefinition | definingDirection, | ||
NXOpen.Expression | pieceLength, | ||
NXOpen.Routing.CharacteristicList | overstockPart, | ||
NXOpen.Routing.CharacteristicList | reqOptCharxList, | ||
NXOpen.Expression | wrapValue, | ||
NXOpen.Routing.Overstock[] | overstocks | ||
) |
Converts an existing NXOpen.Routing.Overstock to Routing.Method.PointAndLength overstock.
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
startControlPoint | Control Point at the start of the set of segments |
segments | Segments to cover with overstock |
stocks | Stocks to cover with overstock |
definingPoint | |
definingDirection | location of the defining point. |
pieceLength | |
overstockPart | |
reqOptCharxList | List of optional and required characteristics to be applied on the overstock. |
wrapValue | |
overstocks |
unsafe NXOpen.Routing.OverstockApplication NXOpen.Routing.OverstockApplicationCollection.CreateOverstockApplication | ( | NXOpen.Routing.ControlPoint | startControlPoint, |
NXOpen.Routing.ISegment[] | segments, | ||
NXOpen.Routing.Stock[] | stocks, | ||
NXOpen.Routing.CharacteristicList | overstockPart, | ||
NXOpen.Routing.WrapApplicationType | stockWrapType, | ||
NXOpen.Expression | wrapValue | ||
) |
Creates the Routing.Method.EntireSegments overstock.
Specify the type of overstock to create (for example fixed cross section, wrapped, sleeved, or flagged) in the overstock part characteristic list using the "OVERSTOCK_TYPE" characteristic. Spot wrapping is not allowed for entire segments.
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
startControlPoint | Control Point at the start of the set of segments |
segments | Segments to cover with overstock |
stocks | Stocks to cover with overstock |
overstockPart | |
stockWrapType | |
wrapValue |
unsafe NXOpen.Routing.OverstockApplication NXOpen.Routing.OverstockApplicationCollection.CreateOverstockApplication | ( | NXOpen.Routing.ControlPoint | startControlPoint, |
NXOpen.Routing.ISegment[] | segments, | ||
NXOpen.Routing.Stock[] | stocks, | ||
NXOpen.Expression | startOffset, | ||
NXOpen.Expression | endOffset, | ||
NXOpen.Expression | pieceLength, | ||
NXOpen.Expression | gap, | ||
NXOpen.Expression | numberOfPieces, | ||
NXOpen.Point | startPoint, | ||
NXOpen.Routing.CharacteristicList | overstockPart, | ||
NXOpen.Routing.WrapApplicationType | stockWrapType, | ||
NXOpen.Expression | wrapValue | ||
) |
Creates an NXOpen.Routing.OverstockApplication using the Interval method of application.
Specify the type of overstock to create (for example fixed cross section, wrapped, sleeved, or flagged) in the overstock part characteristic list using the "OVERSTOCK_TYPE" characteristic.
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
startControlPoint | Control Point at the start of the set of segments |
segments | Segments to cover with overstock |
stocks | Stocks to cover with overstock |
startOffset | |
endOffset | |
pieceLength | |
gap | |
numberOfPieces | |
startPoint | Point at the start offset location along the set of segments |
overstockPart | |
stockWrapType | |
wrapValue |
unsafe NXOpen.Routing.OverstockApplication NXOpen.Routing.OverstockApplicationCollection.CreateOverstockApplication | ( | NXOpen.Routing.ControlPoint | startControlPoint, |
NXOpen.Routing.ISegment[] | segments, | ||
NXOpen.Routing.Stock[] | stocks, | ||
NXOpen.Point | startPoint, | ||
NXOpen.Point | endPoint, | ||
NXOpen.Routing.CharacteristicList | overstockPart, | ||
NXOpen.Routing.WrapApplicationType | stockType, | ||
NXOpen.Expression | wrapValue | ||
) |
Creates an NXOpen.Routing.OverstockApplication using the Point to Point method of application.
Specify the type of overstock to create (for example fixed cross section, wrapped, sleeved, or flagged) in the overstock part characteristic list using the "OVERSTOCK_TYPE" characteristic.
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
startControlPoint | Control Point at the start of the set of segments |
segments | Segments to cover with overstock |
stocks | Stocks to cover with overstock |
startPoint | point at the start of the piece of overstock |
endPoint | point at the end of the piece of overstock |
overstockPart | |
stockType | |
wrapValue |
unsafe NXOpen.Routing.OverstockApplication NXOpen.Routing.OverstockApplicationCollection.CreateOverstockApplication | ( | NXOpen.Routing.ControlPoint | startControlPoint, |
NXOpen.Routing.ISegment[] | segments, | ||
NXOpen.Routing.Stock[] | stocks, | ||
NXOpen.Point | definingPoint, | ||
NXOpen.Routing.PointDefinition | definingDirection, | ||
NXOpen.Expression | pieceLength, | ||
NXOpen.Routing.CharacteristicList | overstockPart, | ||
NXOpen.Routing.WrapApplicationType | stockWrapType, | ||
NXOpen.Expression | wrapValue | ||
) |
Creates the Routing.Method.PointAndLength overstock by the Point and Length method.
Specify the type of overstock to create (for example fixed cross section, wrapped, sleeved, or flagged) in the overstock part characteristic list using the "OVERSTOCK_TYPE" characteristic.
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
startControlPoint | Control Point at the start of the set of segments |
segments | Segments to cover with overstock |
stocks | Stocks to cover with overstock |
definingPoint | |
definingDirection | location of the defining point. |
pieceLength | |
overstockPart | |
stockWrapType | |
wrapValue |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe void NXOpen.Routing.OverstockApplicationCollection.ReplaceOverstockApplication | ( | NXOpen.Routing.CharacteristicList | charxMap, |
NXOpen.Routing.Overstock | overstock | ||
) |
Replace current selected overstock NXOpen.Routing.Overstock with the chosen overstock.
It is only used by UI.
Created in NX10.0.0
License requirements: routing_base ("Routing Basic") OR routing_advanced ("Routing Advanced")
charxMap | |
overstock |
NXOpen.Routing.OverstockApplication [] NXOpen.Routing.OverstockApplicationCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.OverstockApplication objects.
|
get |
Returns the tag of this object.