NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.MultiPort objects. More...
Public Member Functions | |
NXOpen.Routing.MultiPort[] | ToArray () |
Returns an array of NXOpen.Routing.MultiPort objects. More... | |
unsafe NXOpen.Routing.MultiPort | CreateMultiPort (NXOpen.Point3d origin, NXOpen.Vector3d alignmentVector, NXOpen.Vector3d rotationVector, NXOpen.DisplayableObject rotationObject, double clockAngle) |
Creates a MultiPort with a rotation vector at an absolute location. More... | |
unsafe NXOpen.Routing.MultiPort | CreateMultiPort (NXOpen.Point3d origin, NXOpen.Vector3d alignmentVector) |
Creates a MultiPort with no rotation vector at an absolute location. More... | |
unsafe NXOpen.Routing.MultiPort | CreateMultiPort (NXOpen.Point3d origin, NXOpen.Vector3d alignmentVector, NXOpen.Vector3d rotationVector, NXOpen.DisplayableObject rotationObject, double clockAngle, NXOpen.Point point) |
Creates a MultiPort with a rotation vector at a point. More... | |
unsafe NXOpen.Routing.MultiPort | CreateMultiPort (NXOpen.Point3d origin, NXOpen.Vector3d alignmentVector, NXOpen.Point point) |
Creates a MultiPort with no rotation vector at a point. More... | |
unsafe NXOpen.Routing.MultiPort | CreateMultiPort (NXOpen.Point3d origin, NXOpen.Vector3d alignmentVector, NXOpen.Vector3d rotationVector, NXOpen.DisplayableObject rotationObject, double clockAngle, NXOpen.Axis axis) |
Creates a MultiPort with a rotation vector on an axis. More... | |
unsafe NXOpen.Routing.MultiPort | CreateMultiPort (NXOpen.Point3d origin, NXOpen.Vector3d alignmentVector, NXOpen.Axis derivationObject) |
Creates a MultiPort with no rotation vector on an axis. More... | |
unsafe NXOpen.Routing.MultiPort | CreateMultiPort (NXOpen.Point3d origin, NXOpen.Vector3d alignmentVector, NXOpen.Vector3d rotationVector, NXOpen.DisplayableObject rotationObject, double clockAngle, bool allowMultipleConnections) |
Creates a MultiPort with a rotation vector at an absolute location More... | |
unsafe NXOpen.Routing.MultiPort | CreateMultiPort (NXOpen.Point3d origin, NXOpen.Vector3d alignmentVector, bool allowMultipleConnections) |
Creates a MultiPort with no rotation vector at an absolute location More... | |
unsafe NXOpen.Routing.MultiPort | CreateMultiPort (NXOpen.Point3d origin, NXOpen.Vector3d alignmentVector, NXOpen.Vector3d rotationVector, NXOpen.DisplayableObject rotationObject, double clockAngle, NXOpen.Point point, bool allowMultipleConnections) |
Creates a MultiPort with a rotation vector at a point More... | |
unsafe NXOpen.Routing.MultiPort | CreateMultiPort (NXOpen.Point3d origin, NXOpen.Vector3d alignmentVector, NXOpen.Point point, bool allowMultipleConnections) |
Creates a MultiPort with no rotation vector at a point More... | |
unsafe NXOpen.Routing.MultiPort | CreateMultiPort (NXOpen.Point3d origin, NXOpen.Vector3d alignmentVector, NXOpen.Vector3d rotationVector, NXOpen.DisplayableObject rotationObject, double clockAngle, NXOpen.Axis axis, bool allowMultipleConnections) |
Creates a MultiPort with a rotation vector on an axis More... | |
unsafe NXOpen.Routing.MultiPort | CreateMultiPort (NXOpen.Point3d origin, NXOpen.Vector3d alignmentVector, NXOpen.Axis derivationObject, bool allowMultipleConnections) |
Creates a MultiPort with no rotation vector on an axis More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.MultiPort objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
unsafe NXOpen.Routing.MultiPort NXOpen.Routing.MultiPortCollection.CreateMultiPort | ( | NXOpen.Point3d | origin, |
NXOpen.Vector3d | alignmentVector, | ||
NXOpen.Vector3d | rotationVector, | ||
NXOpen.DisplayableObject | rotationObject, | ||
double | clockAngle | ||
) |
Creates a MultiPort with a rotation vector at an absolute location.
Default allows multiple connections to this port.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
origin | Origin of the multi port |
alignmentVector | Alignment vector of the multi port |
rotationVector | Rotation Vector of the multi port |
rotationObject | Rotation derivation object, may be a null reference (Nothing in Visual Basic) |
clockAngle | Clock angle increment in degrees for the rotation vector |
unsafe NXOpen.Routing.MultiPort NXOpen.Routing.MultiPortCollection.CreateMultiPort | ( | NXOpen.Point3d | origin, |
NXOpen.Vector3d | alignmentVector | ||
) |
Creates a MultiPort with no rotation vector at an absolute location.
Default allows multiple connections to this port.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
origin | Origin of the multi port |
alignmentVector | Alignment vector of the multi port |
unsafe NXOpen.Routing.MultiPort NXOpen.Routing.MultiPortCollection.CreateMultiPort | ( | NXOpen.Point3d | origin, |
NXOpen.Vector3d | alignmentVector, | ||
NXOpen.Vector3d | rotationVector, | ||
NXOpen.DisplayableObject | rotationObject, | ||
double | clockAngle, | ||
NXOpen.Point | point | ||
) |
Creates a MultiPort with a rotation vector at a point.
Default allows multiple connections to this port.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
origin | Origin of the multi port |
alignmentVector | Alignment vector of the multi port |
rotationVector | Rotation Vector of the multi port |
rotationObject | Rotation derivation object, may be a null reference (Nothing in Visual Basic) |
clockAngle | Clock angle increment in degrees for the rotation vector |
point | Multi Port derived from this point |
unsafe NXOpen.Routing.MultiPort NXOpen.Routing.MultiPortCollection.CreateMultiPort | ( | NXOpen.Point3d | origin, |
NXOpen.Vector3d | alignmentVector, | ||
NXOpen.Point | point | ||
) |
Creates a MultiPort with no rotation vector at a point.
Default allows multiple connections to this port.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
origin | Origin of the multi port |
alignmentVector | Alignment vector of the multi port |
point | Multi Port derived from this point |
unsafe NXOpen.Routing.MultiPort NXOpen.Routing.MultiPortCollection.CreateMultiPort | ( | NXOpen.Point3d | origin, |
NXOpen.Vector3d | alignmentVector, | ||
NXOpen.Vector3d | rotationVector, | ||
NXOpen.DisplayableObject | rotationObject, | ||
double | clockAngle, | ||
NXOpen.Axis | axis | ||
) |
Creates a MultiPort with a rotation vector on an axis.
Default allows multiple connections to this port.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
origin | Origin of the multi port |
alignmentVector | Alignment vector of the multi port |
rotationVector | Rotation Vector of the multi port |
rotationObject | Rotation derivation object, may be a null reference (Nothing in Visual Basic) |
clockAngle | Clock angle increment in degrees for the rotation vector |
axis | Multi Port derived from this axis |
unsafe NXOpen.Routing.MultiPort NXOpen.Routing.MultiPortCollection.CreateMultiPort | ( | NXOpen.Point3d | origin, |
NXOpen.Vector3d | alignmentVector, | ||
NXOpen.Axis | derivationObject | ||
) |
Creates a MultiPort with no rotation vector on an axis.
Default allows multiple connections to this port.
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
origin | Origin of the multi port |
alignmentVector | Alignment vector of the multi port |
derivationObject | Multi Port derived from this axis |
unsafe NXOpen.Routing.MultiPort NXOpen.Routing.MultiPortCollection.CreateMultiPort | ( | NXOpen.Point3d | origin, |
NXOpen.Vector3d | alignmentVector, | ||
NXOpen.Vector3d | rotationVector, | ||
NXOpen.DisplayableObject | rotationObject, | ||
double | clockAngle, | ||
bool | allowMultipleConnections | ||
) |
Creates a MultiPort with a rotation vector at an absolute location
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
origin | Origin of the multi port |
alignmentVector | Alignment vector of the multi port |
rotationVector | Rotation Vector of the multi port |
rotationObject | Rotation derivation object, may be a null reference (Nothing in Visual Basic) |
clockAngle | Clock angle increment in degrees for the rotation vector |
allowMultipleConnections | Does this fitting port allow multiple wires to be routed to it? |
unsafe NXOpen.Routing.MultiPort NXOpen.Routing.MultiPortCollection.CreateMultiPort | ( | NXOpen.Point3d | origin, |
NXOpen.Vector3d | alignmentVector, | ||
bool | allowMultipleConnections | ||
) |
Creates a MultiPort with no rotation vector at an absolute location
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
origin | Origin of the multi port |
alignmentVector | Alignment vector of the multi port |
allowMultipleConnections | Does this fitting port allow multiple wires to be routed to it? |
unsafe NXOpen.Routing.MultiPort NXOpen.Routing.MultiPortCollection.CreateMultiPort | ( | NXOpen.Point3d | origin, |
NXOpen.Vector3d | alignmentVector, | ||
NXOpen.Vector3d | rotationVector, | ||
NXOpen.DisplayableObject | rotationObject, | ||
double | clockAngle, | ||
NXOpen.Point | point, | ||
bool | allowMultipleConnections | ||
) |
Creates a MultiPort with a rotation vector at a point
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
origin | Origin of the multi port |
alignmentVector | Alignment vector of the multi port |
rotationVector | Rotation Vector of the multi port |
rotationObject | Rotation derivation object, may be a null reference (Nothing in Visual Basic) |
clockAngle | Clock angle increment in degrees for the rotation vector |
point | Multi Port derived from this point |
allowMultipleConnections | Does this fitting port allow multiple wires to be routed to it? |
unsafe NXOpen.Routing.MultiPort NXOpen.Routing.MultiPortCollection.CreateMultiPort | ( | NXOpen.Point3d | origin, |
NXOpen.Vector3d | alignmentVector, | ||
NXOpen.Point | point, | ||
bool | allowMultipleConnections | ||
) |
Creates a MultiPort with no rotation vector at a point
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
origin | Origin of the multi port |
alignmentVector | Alignment vector of the multi port |
point | Multi Port derived from this point |
allowMultipleConnections | Does this fitting port allow multiple wires to be routed to it? |
unsafe NXOpen.Routing.MultiPort NXOpen.Routing.MultiPortCollection.CreateMultiPort | ( | NXOpen.Point3d | origin, |
NXOpen.Vector3d | alignmentVector, | ||
NXOpen.Vector3d | rotationVector, | ||
NXOpen.DisplayableObject | rotationObject, | ||
double | clockAngle, | ||
NXOpen.Axis | axis, | ||
bool | allowMultipleConnections | ||
) |
Creates a MultiPort with a rotation vector on an axis
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
origin | Origin of the multi port |
alignmentVector | Alignment vector of the multi port |
rotationVector | Rotation Vector of the multi port |
rotationObject | Rotation derivation object, may be a null reference (Nothing in Visual Basic) |
clockAngle | Clock angle increment in degrees for the rotation vector |
axis | Multi Port derived from this axis |
allowMultipleConnections | Does this fitting port allow multiple wires to be routed to it? |
unsafe NXOpen.Routing.MultiPort NXOpen.Routing.MultiPortCollection.CreateMultiPort | ( | NXOpen.Point3d | origin, |
NXOpen.Vector3d | alignmentVector, | ||
NXOpen.Axis | derivationObject, | ||
bool | allowMultipleConnections | ||
) |
Creates a MultiPort with no rotation vector on an axis
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
origin | Origin of the multi port |
alignmentVector | Alignment vector of the multi port |
derivationObject | Multi Port derived from this axis |
allowMultipleConnections | Does this fitting port allow multiple wires to be routed to it? |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Routing.MultiPort [] NXOpen.Routing.MultiPortCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.MultiPort objects.
|
get |
Returns the tag of this object.