NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.MiteredBendCorner objects. More...
Public Member Functions | |
NXOpen.Routing.MiteredBendCorner[] | ToArray () |
Returns an array of NXOpen.Routing.MiteredBendCorner objects. More... | |
unsafe NXOpen.Routing.MiteredBendCorner | CreateCorner (NXOpen.Routing.ControlPoint rcp, double bendRadius, int numberOfMiters) |
Create a mitered bend corner object at a Control Point. More... | |
unsafe NXOpen.Routing.BendCorner | GetBendAssociatedToSegment (NXOpen.Routing.ISegment segment) |
Enquire the Mitered Bend Corner that this segment represents. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.MiteredBendCorner objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX9.0.2
unsafe NXOpen.Routing.MiteredBendCorner NXOpen.Routing.MiteredBendCornerCollection.CreateCorner | ( | NXOpen.Routing.ControlPoint | rcp, |
double | bendRadius, | ||
int | numberOfMiters | ||
) |
Create a mitered bend corner object at a Control Point.
Created in NX9.0.2
License requirements: routing_base ("Routing Basic")
rcp | |
bendRadius | Radius of bend corner arc, Must be greater than zero. |
numberOfMiters |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Routing.BendCorner NXOpen.Routing.MiteredBendCornerCollection.GetBendAssociatedToSegment | ( | NXOpen.Routing.ISegment | segment | ) |
Enquire the Mitered Bend Corner that this segment represents.
(a null reference (Nothing in Visual Basic) can be returned, indicating that this segment does not represent a Bend Corner.)
Created in NX9.0.2
License requirements: routing_base ("Routing Basic")
segment | Segment being queried for the Bend Corner it represents. |
NXOpen.Routing.MiteredBendCorner [] NXOpen.Routing.MiteredBendCornerCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.MiteredBendCorner objects.
|
get |
Returns the tag of this object.