NXOpen .NET Reference
12.0.0
|
Builder for creating or editing NXOpen.Routing.FittingOverstock objects. More...
Public Types | |
enum | Types { EntirePart, EntireFace, PartialFace } |
Overstock application method. More... | |
enum | TrimMethod { TrimPlane, BetweenPlanes } |
Trimming option. More... | |
Properties | |
unsafe NXOpen.Routing.FittingOverstockBuilder.TrimMethod | FaceTrimMethod [get, set] |
Returns or sets the NXOpen.Routing.FittingOverstockBuilder.TrimMethod More... | |
unsafe NXOpen.SelectFaceList | Faces [get] |
Returns the faces to apply overstock to. More... | |
unsafe NXOpen.Plane | FirstPlane [get, set] |
Returns or sets the first trimming plane More... | |
unsafe NXOpen.Routing.PathStockBuilder | OverstockSettings [get, set] |
Returns or sets the stock settings for overstock assignment. More... | |
unsafe NXOpen.Assemblies.SelectComponentList | RoutingParts [get] |
Returns the qualifed routing parts to apply overstock to. More... | |
unsafe NXOpen.Plane | SecondPlane [get, set] |
Returns or sets the second trimming plane More... | |
unsafe NXOpen.Routing.FittingOverstockBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder for creating or editing NXOpen.Routing.FittingOverstock objects.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateFittingOverstockBuilder
Default values.
Property | Value |
---|---|
FaceTrimMethod |
TrimPlane |
Created in NX7.5.0
Trimming option.
This defines the way the selected faces are to be trimmed for NXOpen.Routing.FittingOverstockBuilder.Types.PartialFace method.
Enumerator | |
---|---|
TrimPlane |
Single Trim Plane |
BetweenPlanes |
Double Trim Planes |
|
get |
Returns the faces to apply overstock to.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the NXOpen.Routing.FittingOverstockBuilder.TrimMethod
Created in NX7.5.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the first trimming plane
Created in NX7.5.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the stock settings for overstock assignment.
Created in NX6.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the qualifed routing parts to apply overstock to.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the second trimming plane
Created in NX7.5.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the type
Created in NX7.5.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")